Monitor Temperature over the Internet

View Temperature from one or two Thermocouples
with a Web Browser


Features
Dual Thermocouple
10 Thermocouple Types: J, K, T, E, R, S, B, C, N, L
Virtual Chart Recorder
Email Alarms
Two Relay Alarms
Flash Memory Card
Web Server
No Special Software
Required
Electromagnetic Compatibility
FCC-B
  

The OMEGA® iSE-TC provides Web-based temperature monitoring in critical equipment and locations such as computer server rooms, clean rooms, laboratories, museums, warehouses, or any remote facility.

View and record temperature on two independent thermocouple channels, over an Ethernet network or the Internet with no special software—just a Web browser.


OMEGA PRODUCT INFO
•  MANUAL - PDF

•  SOFTWARE MAIL NOTIFIER  with HTTPget & SetIP

•  SOFTWARE OPC SERVER
•  SOFTWARE iCONNECT
•  SOFTWARE iLOG Auto Data Logging
•  SPEC - PDF
•  MECHANICAL
•  PRICE
 REQUIRES ADOBE ACROBAT - HELP

Email Alarms
The device can trigger an alarm if temperature goes above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group distribution list, including text messages to Internet enabled cell phones and PDA’s.

Physical Threats
The OMEGA iSE-TC includes screw terminals for two contact closures that work with common alarm sensors. You can instruct the iSE-TC monitor to send an alarm if a door is opened, a window is broken, or a fire sprinkler goes off.

Power Failure
The iSE-TC monitor can trigger an alarm if the AC power fails. The iSE-TC will continue to collect data for ten days powered by a standard 9 Volt alkaline battery (included). The data is stored in nonvolatile flash memory and can later be downloaded over the Ethernet.

Local Alarms
The OMEGA iSE-TC monitor includes two 1.5 Amp output relays that are controlled by the alarm conditions you select. The relays can trigger flashing lights and a siren for example to alert personnel near the scene.

With the easy Web-based setup page, the two relays can be programmed for two temperature inputs, and high or low set points, as well as alarm conditions triggered by contact closures. The relays can also be programmed to turn off when conditions return to normal, or programmed to remain latched and require a manual reset.

View Charts and Graphs on the Web
The OMEGA iSE-TC serves Active Web Pages to display real time readings, display charts of temperature, or log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the OMEGA iSE-TC, there is no need to invest time and money learning a proprietary software program to log or chart the data.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature can be charted across the full span or within any narrow range.

The iSE-TC can display and chart absolute measurements in two locations and a differential measurement between the two locations. The iSE-TC can take thermocouple types J, K, T, E, R, S, B, C, N, and L measuring temperatures up to 1,820°C (3,308°F). The iSE-TC includes a pair of type K thermocouples.


Link to Web CAM or IP Camera
The Web page includes a link to a “Web Cam” or “IP camera” (not included). If you get a message about an alarm condition, you can quickly click on the link to view the actual scene over the Internet.
Flash Memory
The OMEGA iSE-TC records data on a removable 2-MByte Flash Memory card (included) that can store one full year of readings taken at one-minute intervals (or two months of readings taken at ten second intervals).
Up to four years of temperature readings can be stored on the optional 8 MByte card. Even if the Ethernet network fails, data will continuously record on the built-in nonvolatile flash memory.

Installation and operation of the OMEGAiSE monitor requires no special training, tools, or software. The device connects to any Ethernet network with standard cable and plugs and is powered by any AC outlet supplying 110-230 VAC.
Award-winning Technology
The OMEGA iSE-TC is simple to install and use, and features OMEGA's award-winning iServer technology that requires no special software except a Web Browser. The iSE-TCconnects to an Ethernet Network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types its IP address or an easy to remember name such as "Cleanroom 5" or "Midwest Server Room" in any Web Browser, and the iSE-TC serves a Web Page with the current readings.

Typical Applications
The OMEGA iSE-TC is great for monitoring temperature in applications such as: clean rooms, computer rooms, HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor fabs, electronic assembly, warehousing, museums, manufacturing, farm animal shelters, greenhouses, and many more.

OMEGA iServer products are designed and manufactured in the U.S.A.

Specifications
Sensor Thermocouple Input
Temperature Range:
Refer to Thermocouple Chart
Temperature Accuracy:
Refer to Thermocouple Chart
Resolution:
1°/0.1°
Temperature Stability:
0.08°C/°C
Thermocouple Cold End Tracking:
0.05°C/°C
Thermocouple Lead Resistance:
100 ohm max.
Thermocouple Type (ITS 90):
J, K, T, E, R, S, B, C, N, L

iSE Specifications
Interface:
Ethernet 10Base-T
Connector: RJ45
Supported Protocols: TCP/IP, UDP/IP, ARP, ICMP, DHCP, DNS, HTTP, Telnet
Indicators (LED’s): Power, Network Activity, Network Link and Diagnostics
LCD Display: 32 Digits, 4.8 X 9.7mm (0.19 x 0.38")
Memory: 512 Kbyte Flash, 16 Kbyte SRAM
Memory Data Flash Card: 2 M bytes: 2 months of datastorage at 10 second logging intervals or 1 year at 1 minute intervals.
Relay Outputs: Two Relays 1.5A @ 30 Vdc
Alarm I/O: Two Contact Inputs, One Open Collector Output 150mA @ 30Vdc
Management: Device configuration and monitoring through embedded Web server
Software Firmware upgradeable. Including an Excel program for automatic data logging within definable time intervals, compatible with all Windows operating systems.
Embedded Web Server: Serves Web pages containing real-time data and live updated charts within definable time intervals.
Operating Temperature: 0 to 60°C (32 to 122°F)
Packaging
Material: SS 304 case with wall mount bracket
Dimensions: 88.1H x 130.2W x 33.3D mm (3.47 x 5.13 x 1.31 in)

Weight: 444.5g (0.98 lbs.)

Power
Power Input : 9 - 12Vdc
Safety Qualified ac Power Adapter: Nominal Output: 9 Vdc @ 500mA, included.
Input: 100 - 240Vac, 50/60Hz

Power Adapter Operating Temperature: 0º to 40ºC (32º to 104ºF)
Consumption: 2.5 W max.
Battery: 9 Vdc, Alkaline

 


Universal ac Power Adapter
included with
iSE

Thermocouple Chart

Input Type
Range
Accuracy
J
Iron-Constantan
-210 to 760°C / -346 to 1400°F
0.4°C / 0.7°F
K
CHROMEGA®-ALOMEGA®
-270 to -160°C / -160 to 1372°C
-454 to -256°F / -256 to 2502°F
1.0°C / 0.4°C
1.8°F / 0.7°F
T
Copper-Constantan
-270 to -190°C / -190 to 400°C
-454 to -310°F / -310 to 752°F
1.0°C / 0.4°C
1.8°F / 0.7°F
E
CHROMEGA®-Constantan
-270 to -220°C / -220 to 1000°C
-454 to -364°F / -364 to 1832°F
1.0°C / 0.4°C
1.8°F / 0.7°F
R
Pt/13%Rh-Pt
-50 to 40°C / 40 to 1768°C
-58 to 104°F / 104 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
S
Pt/10%Rh-Pt
-50 to 100°C / 100 to 1768°C
-58 to 212°F / 212 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
B
30%Rh-Pt/6%Rh-Pt
100 to 640°C / 640 to 1820°C
212 to 1184°F / 1184 to 3308°F
1.0°C / 0.5°C
1.8°F / 0.9°F
C
5%Re-W/26%Re-W
0 to 2320°C / 32 to 4208°F
0.4°C / 0.7°F
N
Nicrosil-Nisil
-250 to -100°C / -100 to 1300°C
-418 to -148°F / -148 to 2372°F
1.0°C / 0.4°C
1.8°F / 0.7°F
L
J DIN
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F


Web Server Screen Shots

 
Fig. 1- WEB page displaying data received from the Thermocouples



Fig. 2- WEB page displaying the graph of the received data


Fig. 3 - Device configuration through embedded WEB server


Mechanical Dimensions


iSE-TC Dimensions
To Order (*Specify Model No.) Prices shown in U.S. dollars
Model #
Description
Price
iSE-TC
iSE monitor for dual temperature, includes a LCD display, 2 Mbytes flash memory card, 2 relay alarms, battery back-up, universal (100-240 Vac) power adapter and 2 type K thermocouples with 36” [1m] of 24 AWG wire and a molded mini-connector with snap-on strain relief.
$495
Accessories
 
iSE-TH-MC2

Memory data flash card, 2M byte / 1 Years @ 1 Minute Intervals

$10
iSE-TH-MC4

Memory data flash card, 4M byte / 2 Years @ 1 Minute Intervals

$20
iSE-TH-MC8

Memory data flash card, 8M byte / 4 Years @ 1 Minute Intervals

$30
Thermocouple selection.
-

Replacement universal ac power adapter

$25
Calibration
 
CAL-3*

NIST traceable calibration certificate. Three temperature points for each input (for new units)
For
* insert: J, K, T, E, B, R, S, C, N, or L

$100

Ordering Example: For a NIST traceable calibrated iSE-TC, include the type of thermocouple you want the unit calibrated for: iSE-TC monitor for dual thermocouple input and CAL-3J calibration certificate, $495 + 100 = $595.

*Volume discounts are available.

**Consult OMEGA OEM team for application assistance and quantity pricing. sales@omega.com or 714-540-4914