Thermocouple Virtual Chart Recorder

View Temperature from one or two Thermocouples
with a Web Browser


Features
Virtual Chart Recorder
Two Thermocouple Channels
Web Server
Ten popular T/C types
Accurate
Email Alarms
Data Logging
No Special Software Required

The OMEGA® iTCX transmitter let's you monitor Temperature from two independent Thermocouple channels over an Ethernet network or the Internet with no special software except a Web Browser.

The OMEGA iTCX serves Active Web Pages to display real time readings, temperature charts, or log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.


The virtual chart viewed on the web page is a JAVA™ Applet that plots a chart over the LAN or Internet in real time. With the OMEGA iTCX, there is no need to invest time and money learning a
proprietary software program to log or chart the data.

The iTCX is available in an industrial DIN rail package (
iTCX-D) that is powered by 10-32 Vdc, and in a benchtop or wall mount package (iTCX-W) with an included universal (100-240 Vac) power adapter.

Adjustable Charts
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature can be charted across the full span, or within any narrow range such as 20-30°C.

You can chart temperature from one thermocouple, two thermocouples, and/or the differential between the two.


Electromagnetic Compatibility
FCC-B  
  

OMEGA PRODUCT INFO
•  MANUAL iTCX - PDF

•  SOFTWARE MAIL NOTIFIER  with HTTPget & SetIP

•  SOFTWARE OPC SERVER - More
•  SOFTWARE iCONNECT - More
•  SOFTWARE iLOG - More
•  SPEC - PDF
•  MECHANICAL
•  PRICE
 REQUIRES ADOBE ACROBAT - HELP




Adjustable Charts
The iTCX transmitters can take Thermocouple Types J, K, T, E, R, S, B, C, N, and L measuring temperatures up to 1,820°C (3,308°F). The iTCX can display and chart absolute measurements in two locations and a differential measurement between the two locations.

Award-winning Technology
The OMEGA iTCX is simple to install and use, and features OMEGA's award-winning iServer technology that requires no special software except a Web Browser. The iTCX connects to an Ethernet Network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types its IP address or an easy to remember name in any Web Browser, and the iTCX serves a Web Page with the current readings.

Email Alarms
The OMEGA iTCX can send an email or text message reporting the status or an alarm condition over the Internet to any individual or distribution list.

OMEGA iServer products are designed and manufactured in the U.S.A.


Specifications

Thermocouple Input
Temperature Range: Refer to Thermocouple Chart
Temperature
Accuracy: Refer to Thermocouple Chart
Resolution:
/0.1°
Temperature Stability: 0.08°C/°C
Thermocouple Cold End Tracking:
0.05°C/°C

Thermocouple Lead Resistance:
100 ohm max.
Thermocouple Type (ITS 90): J, K, T, E, R, S, B, C, N, L


iServer Specifications
Interface:
Ethernet 10Base-T
Connector: RJ45
Supported Protocols: TCP/IP, UDP/IP, ARP, ICMP, DHCP, DNS, HTTP, Telnet
Indicators (LED’s): Power, Network Activity, Network Link and Diagnostics
Memory: 512 Kbyte Flash, 16 Kbyte SRAM
Management: Device configuration and monitoring through embedded Web server
Software Firmware upgradeable. Including an Excel program for automatic data logging within definable time intervals, compatible with all Windows operating systems.
Embedded Web Server: Serves Web pages containing real-time data and live updated charts within definable time intervals.
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -40 to 125°C (-40 to 257°F)

Power
Power Input - iTCX-W: 9 - 12Vdc
Safety Qualified ac Power Adapter:
Nominal Output: 9 Vdc @ 500mA, included.
Input: 100 - 240Vac, 50/60Hz
Consumption: 2.5 W max.


Universal ac Power Adapter
included with
iTCX-W


Power Input - iTCX-D:
10-32 Vdc
Switching Power Supply sold separately iDRN-PS-1000)
Consumption: 2.5 W max.

iDRN PS-1000

iDRN-PS-1000
$150 for iTCX-D

Packaging

Material - iTCX-W:
Metal case with flange mount
Dimensions:
20.8H x 61.6W x 112.0D mm
(0.83 x 2.93 x 4.41 in)

Material - iTCX-D:
Polycarbonate case with DIN Rail mount
Dimensions:
90.2H x 25.1W x 115.0D mm
(3.54 x .99 x 4.53 in)
Weight: 113 g (0.25 lbs.)


Web Server Screen Shots

 
Fig. 1- WEB page displaying data received from the Thermocouples



Fig. 2- WEB page displaying the graph of the received data


Fig. 3 - Device configuration through embedded WEB server



Input Type
Range
Accuracy
J
Iron-Constantan
-210 to 760°C / -346 to 1400°F
0.4°C / 0.7°F
K
CHROMEGA®-ALOMEGA®
-270 to -160°C / -160 to 1372°C
-454 to -256°F / -256 to 2502°F
1.0°C / 0.4°C
1.8°F / 0.7°F
T
Copper-Constantan
-270 to -190°C / -190 to 400°C
-454 to -310°F / -310 to 752°F
1.0°C / 0.4°C
1.8°F / 0.7°F
E
CHROMEGA®-Constantan
-270 to -220°C / -220 to 1000°C
-454 to -364°F / -364 to 1832°F
1.0°C / 0.4°C
1.8°F / 0.7°F
R
Pt/13%Rh-Pt
-50 to 40°C / 40 to 1768°C
-58 to 104°F / 104 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
S
Pt/10%Rh-Pt
-50 to 100°C / 100 to 1768°C
-58 to 212°F / 212 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
B
30%Rh-Pt/6%Rh-Pt
100 to 640°C / 640 to 1820°C
212 to 1184°F / 1184 to 3308°F
1.0°C / 0.5°C
1.8°F / 0.9°F
C
5%Re-W/26%Re-W
0 to 2320°C / 32 to 4208°F
0.4°C / 0.7°F
N
Nicrosil-Nisil
-250 to -100°C / -100 to 1300°C
-418 to -148°F / -148 to 2372°F
1.0°C / 0.4°C
1.8°F / 0.7°F
L
J DIN
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F

Mechanical Dimensions


iTCX-W Dimensions
 


iTCX-D Dimensions


To Order (*Specify Model No.) Prices shown in U.S. dollars
Model #
Description
Price*
iTCX-W
iServer MicroServer for dual thermocouple input. The iTCX-W includes 2 type K thermocouples with 36” [1m] of 24 AWG PFA insulated wire and a molded mini-connector with snap-on strain relief and universal (100-240 Vac) power adapter.
$295
iTCX-D
DIN Rail iServer Industrial MicroServer™ for dual thermocouple input.
$295
Accessories
 
Power Supply (switching), 95 to 240 Vac input, 24 Vdc output @ 850mA (powers up to 7 units)
$150
RAIL-35-2
6.5ft (2m) section of 35 mm DIN rail
$15
Thermocouple selection.
--
Replacement Universal ac power adapter
$25

*Volume discounts are available.

**Consult OMEGA OEM team for application assistance and quantity pricing. sales@omega.com or 714-540-4914