INTERNET COUNTER

Features
Displays Rate, Frequency, Pulse, Total, Batch, and Quadrature over Ethernet and Internet
Web based interface
No special software needed
Up to 500 KHz input
Chart, Bar Graph, and X/Y displays
2 Channel input/output
Custom firmware and private labeling for OEM's
Electromagnetic Compatibility
FCC-B

The OMEGA® iFPX Internet Counter puts “dumb” data on the World Wide Web. This revolutionary technology transmits virtually any conventional counting application up to 500 KHz over an Ethernet network or the Internet.


OMEGA PRODUCT INFO
•  MANUALS
•  SPEC
•  PRICE
 REQUIRES ADOBE ACROBAT - HELP

The OMEGA iFPX (Internet Frequency Pulse Transmitter) can count contacts from the simplest button or switch, as well as count pulses from most any conventional transducer such as a proximity sensor or quadrature encoder. The iFPX converts raw data to intelligent information.

The iFPX can be configured as a virtual version of most any Rate/Frequency Meter, Totalizer, or Batch Controller. It is a node on an Ethernet network with a unique IP address and serves the data to any authorized computer on a LAN, WAN or the Internet. Set points can be programmed to trigger an alarm and even send email automatically to a Web-enabled cell phone.

No special software or drivers are required. A user can type the unit’s IP address (or assigned name) on the address line of a Web Browser such as Internet Explorer. The device then serves actual JAVA based active Web pages that present the information numerically and graphically.

The iFPX supports the common Ethernet/Internet Protocols: TCP, UDP, ARP, Telnet, DHCP, DNS, and HTTP. The device integrates seamlessly with data acquisition and industrial automation programs. The iFPX offers password protection for security.

The OMEGA iFPX provides two (2) discrete input/output channels. For applications that use two inputs, it can perform calculations with the data from channels A and B that can be presented numerically or graphically, such as charting position on an XY graph.

The OMEGA iFPX is offered as a PC board for OEM applications, and as a stand-alone device suitable for industrial or commercial applications.


iFPX-D
Specifications
 

Input Type
Dual Input A and B: Min. Low level signal input (magnetic pickups): 120 mV
Open Collector NPN: Max. current source: 1.66 mA
Open Collector PNP: Max. current sink: 5 mA
TTL/CMOS Input: Low <=0.8 V, High >=3.5 V (For Input: 1 Hz to 30 KHz);
Low <=0.8 V, High >=10 V (For Input: 1 Hz to 60 KHz)

Operating Modes
Frequency: Range = 1 Hz to 100 KHz
Max. Input Frequency: Input Level: 0-5 V: 50KHz; Input Level: 0-12 V: 100KHz
Frequency Resolution: 1Hz to 100 KHz / 0.0000000001 Hz
Totalizer: Range = 0 to 999999999*
Totalizer Accuracy: 0.3%
A-B Totalize/Frequency: (A input used with B input): Could be A+B, A-B, AxB, A/B
Range = -999999999 to 999999999*
Batch: Similar to Totalizer except the Batch = 0 to 65535
Quadrature: Range = -999999999 to 999999999*  *Resolution is 1 count
Output A and B: Open-collector transistors, rated 150mA sink, 30V. For external supply.

Isolation
Dielectric strength per 1 minute test based on EN 61010
iFPX-W: Power to ethernet: 1500 Vrms
Power to input/output: none
Input/output to ethernet: 1500 Vrms
iFPX-D: Power to ethernet: 1500 Vrms
Power to input/output: 1500 Vrms
Input/output to ethernet: 1500 Vrms

Input Impedance: 1M ohm to +EXC 5V
Excitation: 5V at 25mA (per channel)
Debounce Time: programmable
Gate Time: programmable

Network Interface
Interface:
Ethernet 10Base-T
Connector: RJ45
Protocols: TCP/IP, UDP/IP, ARP, ICMP, DHCP, DNS, HTTP, Telnet
Indicators (LED’s): Power, Network Activity, Network Link and Diagnostics
Memory: 512 Kbyte Flash, 16 Kbyte SRAM
Management: Embedded Web server, Telnet login, Serial login
Embedded Web Server: Serves dynamic Web pages and Java applets (256 Kbyte capacity)

Power
Power Input - iFPX-W: 9 Vdc @ 200 mA
Safety Qualified ac/dc power adapter with 9Vdc @ 0.5A min, included.

Power Input - iFPX-D: 10-32 Vdc
Consumption: 2 W max.
(DC Power supply sold separately iDRN-PS-1000)

Power Input - iFPX-PCB: 5 Vdc @ 150 mA

Environmental
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -40 to 125°C (-40 to 257°F)
Relative Humidity: 90% @ 40°C non-condensing

Packaging
Material - iFPX-W:
Metal case with flange mount
Dimensions: 20.8H x 61.6W x 90.3D mm (0.83 x 2.93 x 3.56 in)
Weight: 180 g (0.4 lbs.)

Material - iFPX-D: Polycarbonate case with DIN Rail mount
Dimensions: 90.2H x 25.1W x 115.0D mm (3.54 x .99 x 4.53 in)
Weight: 113 g (0.25 lbs.)

Material - iFPX-PCB: FR-4
Board Surface area:
approximately 76 sq mm (3 sq inches)
Weight: 23 g (0.05 lbs.)




Universal ac Power Adapter


iDRN PS-1000
iDRN-PS-1000
Web Server Screen Shots

 
Fig. 1 - Device configuration through embedded WEB server



Fig. 2- WEB page displaying the graph of the received data

Mechanical Dimensions

 




iFPX-PCB

WIRING
PIN NUMBER
SIGNAL
CHANNEL
1
VCC
CHANNEL A
2
GND
CHANNEL A
3
OUT A
CHANNEL A
4
IN A
CHANNEL A
5
VCC
CHANNEL B
6
GND
CHANNEL B
7
OUT B
CHANNEL B
8
IN B
CHANNEL B