MRO Solutions Award
Bronze Winner
2/01/2000
PID Controllers

iSeries meters and PID controllers feature a 21-mm high display, which is easily programmed to change between green, amber, and red for any set points, range or alarm points. Standard universal input allows simple menu selection of thermocouples, RTD's, and process voltage and current. Other standard features include 10 and 24 VCD transmitter excitation CE compliance, NEMA 4/IP65 front bezel, universal power supply (90-240 VAC/VDC), plug connectors and an extended 5-year warranty. Control output options include SPDT relays, solid state relays, DC pulse and programmable analog voltage and current for control retransmission of the process value.

12/01/2000
Process Monitoring and Control

Newport iSeries devices connect directly to an Ethernet network with a standard RJ-45 connector and can send and receive data in standard TCP/IP packets. These devices can serve Web pages over an Ethernet LAN or even over the Internet, thereby making it possible to monitor and control a process through a Web browser from anywhere in the facility or the world. In addition, the iSeries does not require a computer. The iSeries meter or controller connects directly to the Ethernet network—not to a serial port of a computer functioning as a "server" or "master" to "slave" instruments.

08/01/2000
As easy to read as the ABC's

These temperature/process meters and controllers feature large displays and change between green, amber and red for any set points, ranges or alarms. Standard universal input allows simple menu selection of more thermocouples, RTD's and ranges of process voltage and currents. A single serial communications option is selectable for either RS-232 or RS-485 using MODBUS or Newport ASCII protocol.

Back to Last Page