Model # |
|
Description |
Price |
DPi16 |
|
Temperature/Process Monitor 1/16 DIN |
$180 |
DPiS16 |
|
Strain/Process Monitor 1/16 DIN |
$230 |
CONTROL OUTPUTS #1 & 2 Direct (Cool) or Reverse (Heat) Acting (Select One Combination) |
| CNi16 |
(*) |
(*) |
Temperature/Process 2 Control Outputs |
$225 |
| CNi16D |
(*) |
(*) |
Temperature/Process Dual Display with 2 Control Outputs *1 |
$245 |
| CNiS16 |
(*) |
(*) |
Strain/Process with 2 Control Outputs |
$275 |
| CNiS16D |
(*) |
(*) |
Strain/Process Dual Display with 2 Control Outputs *1 |
$295 |
| |
2 |
2 |
Two solid state relays (SSR's): 0.5 A @ 120/240 Vac continuous |
N/C |
| |
2 |
3 |
SSR and relay: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac |
| |
2 |
4 |
SSR and pulsed 10 Vdc @ 20 mA (for use with external SSR) |
| |
3 |
3 |
2 Relays: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac |
| |
4 |
2 |
Pulsed 10 Vdc @ 20 mA (for use with external SSR) and SSR |
| |
4 |
3 |
Pulsed 10 Vdc @ 20 mA (for use with external SSR) and relay: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac |
| |
4 |
4 |
Two pulsed 10 Vdc @ 20 mA (for use with external SSR) |
| |
5 |
2 |
Analog Output selectable as either control or retransmission of process value; 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and SSR |
| |
5 |
3 |
Analog Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Relay |
| |
5 |
4 |
Analog Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Pulse 10 Vdc |
| |
|
|
-AL |
Limit Alarm Version (Alarm Menu; No PID Control) *3 |
| |
|
|
-SM |
Simplified Menu Version (ON/OFF Control; No PID Control) *4 |
NETWORK OPTIONS (One Option Max.) |
-EI |
Ethernet with Embedded Web Server *1 |
$50 |
-C24 |
Isolated RS-232 and R-485/422. 300 to 19.2k Baud *2 |
$60 |
-C4EI |
Ethernet with Embedded Web Server & Isolated RS-485/422 hub for up to 31 devices *1, *2 |
$110 |
POWER SUPPLY (Select One) |
* |
Standard power input: 90 to 240 Vac/dc, 50 to 400 Hz (no entry required) |
N/C |
-DC |
12-36 Vdc, 24 Vac *2 |
$25 |
| FACTORY SETUP |
-FS |
Factory Setup and Configuration |
$50 |