i/32
i/32
i/16
i/16
i/8
i/8
Specifications:
User Friendly, Simple to Configure
iSERIES MANUALS/CONFIGURATION SOFTWARE
•  MANUALS iSERIES MANUALS
•  SPECS INTRO, COMPARISON CHART, COMMON SPECS
•  SOFTWARE CONFIGURATION SOFTWARE - More Info
•  SOFTWARE ACTIVE X COMPONENT FOR EXCEL - More Info
•  SOFTWARE MAIL NOTIFIER with HTTPget and SetIP - More Info
•  SOFTWARE iCONNECT - More Info
•  PRICE DPi8/CNi8 - DPi8/CNi16 - DPi8/CNi32 - DPiTH/CNiTH Series
•  MECHANICAL SPECS - 1/32 DIN - 1/16 DIN - 1/8 DIN
 REQUIRES ADOBE ACROBAT - HELP
High Quality
Extended 5-Year Warranty
Embedded Ethernet
Free Software, ActiveX Controls
Full Autotune PID Control
Universal Inputs: Thermocouple, RTD, Process Voltage/Current, Strain
Totally Programmable Color Displays, Standard
High Accuracy ±0.5°C (0.9°F), 0.03% Reading
Temperature Stability: ±0.04°C/°C RTD and ±0.05°C/°C TC @ 25°C (77°F)
RS-232, RS-485, and MODBUS on One Instrument Selectable from Menu, Optional
Built-in Excitation, Standard
2 Control or Alarm Outputs. Choice of dc Pulse, Solid State Relays, Mechanical Relays, Analog Voltage and Current.
Made in USA
5 Year Warranty
Electromagnetic Compatibility

The innovative OMEGA® iSeries devices feature state of the art technology, uncompromising accuracy, and quality backed by an extended 5-year warranty. The iSeries family includes extremely accurate digital panel meters and single loop PID controllers that are simple to configure and use, while providing tremendous versatility and a wealth of powerful features.

Embedded Internet and Serial Communications
Featuring optional "Embedded Internet" (specify -EI option) the iSeries are the first instruments of their kind that connect directly to an Ethernet network and transmit data in standard TCP/IP packets, or even serve Web pages over a LAN or the Internet. The iSeries are also available with serial communications. With the -C24 option, the user can select from the push-button menu between RS-232, RS-422, and RS-485, with straightforward ASCII commands or MODBUS.


iSeries FAMILY
The OMEGA
® iSeries is a family of microprocessor-based instruments offered in three true DIN sizes. All of the instruments share a similar set-up and configuration menu and method of operation, which is a tremendous time saver for integration of a large system.
Programmable Color Display
The OMEGA iSeries are the first complete series of 1/8, 1/16 and 1/32 DIN process control instruments with totally programmable color displays. The display can be programmed to change color at any set point or alarm point.

iSeries U.S. Patent #6,243,021
iSeries Change Color at any Setpoint
For example, the instrument can be programmed to display the process value in GREEN during warm-up, switching to AMBER to signal the normal operating range, and in RED to signal an alarm condition. The changes in color are quickly seen from a distance, and machine operators can intuitively react to changing conditions. The colors can be programmed to change back when the value drops back below the alarm point or to "latch" on until being reset by the operator.

The instrument can also be programmed to display only one unchanging color: GREEN, AMBER, or RED. This is a useful way to let an operator identify, at a glance, process values in three separate locations, or to display three different measurements such as Temperature, Pressure, and Flow.

QUALITY and TECHNOLOGY
Designed and manufactured in the USA, the innovative OMEGA ®
iSeries of meters & controllers features an extended five (5) YEAR warranty at no extra charge. The iSeries packs a wealth of power and features into the smallest of packages, utilizing COB (chip-on-board) and SMT (surface mount technology) assembly techniques and automation. Every iSeries instrument is thoroughly calibrated and tested at several stages throughout production. The iSeries offers the highest accuracy for industrial instrumentation at 0.03% of reading. The analog-to-digital conversion utilizes a proprietary 20-bit ASIC (application specific integrated circuit) patented algorithms and smart filtering.

Dual i8 Horizontal / Dual i16 / Dual i8 Vertical

Universal Inputs
The innovative iSeries offers the broadest selection of signal inputs available on one industrial instrument. The choices are easily selected from the menu with four front panel pushbuttons, or by serial or ethernet communications.

10 Thermocouple Types
The iSeries handles TEN (10) thermocouple types: K, J, T, E, R, S, B, C, N, and J DIN. The patented thermocouple linearization algorithms employed in the iSeries produce the highest standard of accuracy.

Most Accurate RTD Measurements
The iSeries works with the widest selection of RTD's and produces the most accurate RTD measurements. Handles
100 (ohm), 500 (ohm) and 1000 (ohm) Platinum RTDs with 385 and 392 linearization. A choice of 2-, 3- and 4-wire RTD connections ensures the absolute highest degree of accuracy.

Process Voltage and Current
The
iSeries measures process voltage: 0-100 millivolt, 0-1 Volt, 0-10 Volt ranges, and process current: 0-20 mA or 4-20 mA.


 
iSeries Meter Feature AutoScaling
AutoScaling automatically shifts the decimal point right or left depending on the process value of the meter. AutoScaling is active only for temperature reading.

Strain Gauge
The Strain/Process meters and controllers (model "iS") measure inputs from Load Cells, Pressure Transducers, and most any strain gauge sensor. Input ranges include 0 to 100 mVdc, -100 mVdc to 1Vdc and 0 to 10 Vdc in addition to 0-20mA.
Built-in excitation bridge transducers, 5Vdc @ 40 mA or 10 Vdc @ 60mA. When communications options are installed, external excitation may be used and ratiometric operation maintained by connecting the external excitation to the sense leads. Both 4 or 6-wire bridge configurations are supported for internal or external excitation. Non-ratiometric operation is also supported for voltage and current transducers. Non-ratiometric operation is also valuable in measuring offset and millivolt output of bridge devices during manufacturing and calibration.
Strain/Process meters and controllers are available in all iSeries Models.

MIL Standard Nickel RTD
Special option for Nickel RTD MIL-T-7990B curve is available as a Factory Setup.

Analog Output
The optional analog output can be programmed within a range of 0-10 Vdc or 0-20 mA. It is selectable as either a control output or as a calibrated retransmission of the process value - a unique feature among controllers.

Control Functions
The iSeries can control simple manual operation to ON-OFF and full Autotune PID control. (Selectable preset tune, adaptive tune, PID, PI, PD control modes.) The dual control outputs can be configured for a variety of independent control and alarm applications such as heat/heat, heat/cool, heat/alarm, cool/cool, cool/alarm or alarm/alarm. The ramp-to-setpoint feature allows the user to define the rate of rise to setpoint, minimizing thermal shock to the load during start-up. Maximum ramp time: 99.59 (HH.MM), Soak: 00.00 to 99.59 (HH.MM), Damping: 1 to 8 in unit steps.

For applications that do not require PID control, iSeries
controllers are available in two special models that offer simplified programming.
The iSeries “Limit Alarm” model (specify –AL option) is a conventional limit alarm. The iSeries “Simplified Menu” model (specify –SM option) offers simplified programming. The menu flowchart is similar to programmable digital panel meters that are used for on/off control or alarms. (Please see the iSeries operator’s manuals for programming details.)

Built-in Excitation Standard
The Temperature/Process (model “i”) comes standard with built-in excitation (24 Vdc @ 25 mA). This means the same instrument can handle thermocouple, standard RTD’s, or 4-20mA transmitters, with the meter’s built-in excitation. The Strain/Process (model “iS”) comes standard with built-in excitation (10Vdc @ 60mA), 5V excitation is user selectable.
Any excitation voltage between 5 and 24 Vdc is available by special order. Built-in excitation is not available with optional isolated RS-232/ RS-485 serial communications, -C4EI Ethernet option or -DC option.



The iSeries displays feature unique 9-segment LED characters, which greatly improves alphanumeric representations. The 7-segment LED characters found on most instruments are adequate for presenting numbers, but not letters. Words are easier to read with the unique 9-segment LED characters on the iSeries, which makes operating and programming simpler and easier.


Specifications:


Universal Temperature & Process Input
(Model "i")
Accuracy:
±0.5°C temp; 0.03% reading process
Resolution: 1°/0.1°; 10 µV process
Temperature Stability:
1) RTD: 0.04°C/°C
2) TC: @25°C (77°F): 0.05 °C/°C - Cold Junction Compensation
3) Process: 50 ppm/°C
Input Types: Thermocouple, RTD, Analog Voltage, Analog Current
Thermocouple Lead Resistance: 100 ohm max
Thermocouple Type (ITS 90): J, K, T, E, R, S, B, C, N, L
RTD Input (ITS 68): 100/500/1000 ohm Pt sensor, 2-, 3- or 4-wire; 0.00385 or 0.00392 curve
Voltage Input: 0 to 100 mV, 0 to 1 V, 0 to 10 Vdc
Input Impedance: 10 Mohm for 100 mV, 1 Mohm for 1 or 10 Vdc
Current Input: 0 to 20 mA (5 ohm load)
Excitation (optional in place of Communication): 24 Vdc @ 25 mA (Not Available for Low Power Option)
Decimal Selection: None, 0.1 for temperature; None, 0.1, 0.01 or 0.001 for process

Universal Strain & Process Input (Model "iS")
Accuracy: 0.03% reading
Resolution: 10/1µV
Temperature Stability: 50 ppm/°C
NMRR: 60 dB
CMRR: 120 dB
A/D Conversion: Dual slope
Reading Rate: 3 samples per second
Digital Filter: Programmable
Input Types: Analog Voltage, Analog Current
Voltage Input: 0 to 100 mVdc, -100 mVdc to 1 Vdc, 0 to 10 Vdc
Input Impedance: 10 Mohm for 100 mV; 1 Mohm for 1 V or 10 Vdc
Current Input: 0 to 20 mA (5 ohm load)
Excitation (optional in place of Communication): 5 Vdc @ 40 mA; 10 Vdc @ 60 mA.
Linearization Points: Up to 10 Linearization Points
Decimal Selection: None, 0.1, 0.01 or 0.001


Common Specs (Model "i" and "iS")
NMRR:
60 dB
CMRR: 120 dB
A/D Conversion: Dual slope
Reading Rate: 3 samples per second
Digital Filter: Programmable
Display: 4-digit, 9-segment LED
• 10.2 mm (0.40"): i32, i16, i16D (Dual Display), i8DV (Dual Vertical)
• 21 mm (0.83"): i8
• 10.2 mm (0.40") and 21 mm (0.83"): i8DH (Dual Horizontal)
Red, green and amber programmable colors for process variable, set point and temperature units
Configuration: Single-ended
Polarity: Unipolar
Step Response: 0.7 sec for 99.9%
Setpoint Adjustment: -1999 to 9999 counts
Span Adjustment: 0.001 to 9999 counts
Offset Adjustment: -1999 to +9999

Control
Action:
Reverse (heat) or direct (cool)
Modes: Time and Amplitude Proportional Control Modes; selectable Manual or Auto PID, Proportional, Proportional with Integral, Proportional with Derivative with Anti-reset Windup and ON/OFF
Rate: 0 to 399.9 seconds
Reset: 0 to 3999 seconds
Cycle Time: 1 to 199 seconds; set to 0 for ON/OFF operation
Gain: 0.5 to 100% of span; Setpoints 1 or 2
Damping: 0000 to 0008
Soak: 00.00 to 99.59 (HH:MM), or OFF
Ramp to Setpoint: 00.00 to 99.59 (HH:MM), or OFF
Auto Tune: Operator initiated from front panel

Control Output 1 & 2
Relay:
250 Vac or 30 Vdc @ 3 A (Resistive Load); configurable for on/off, PID and Ramp and Soak
Output 1: SPDT type, can be configured as Alarm 1 output
Output 2: SPDT type, can be configured as Alarm 2 output
SSR: 20-265 Vac @ 0.05 - 0.5 A (Resistive Load); continuous
DC Pulse: Non-Isolated; 10 Vdc @ 20 mA
Analog Output (Output 1 only): Non-Isolated, Proportional 0 to 10 Vdc or 0 to 20 mA; 500 ohm max

Network and Communications (Options -C24, -C4EI, -EI))

Ethernet:
Standards Compliance IEEE 802.3 10Base-T
Supported Protocols: TCP/IP, ARP, HTTPGET
RS-232/RS-422/RS-485/MODBUS: selectable from menu; both ASCII and modbus protocol selectable from menu. Programmable 300 to 19.2 K baud; complete programmable setup capability; program to transmit current display, alarm status, min/max, actual measured input value and status
RS-485: Addressable from 0 to 199
Connection: Screw terminals

Alarm 1 & 2 (programmable)
Type: Same as Output 1 & 2
Operation: High/low, above/below, band, latch/unlatch, normally open/normally closed and process/deviation; front panel configurations
Analog Output (programmable): Non-Isolated, Retransmission 0 to 10 Vdc or 0 to 20 mA, 500 ohm max (Output 1 only). Accuracy is ±1% of FS when following conditions are satisfied.
1) Input is not scaled below 1% of Input FS.
2) Analog Output is not scaled below 3% of Output FS.

Insulation
Power to Input/Output:
2300 Vac per 1 minute test
For Low Voltage/Power Option: 1500 Vac per 1 minute test
Power to Relay/SSR Outputs: 2300 Vac per 1 minute test
Relay/SSR to Relay/SSR Outputs: 2300 Vac per 1 minute test
RS-232/485 to Inputs/Outputs: 500 Vac per 1 minute test
Approvals: UL, C-UL, CE per EN61010-1:2001

General
Line Voltage/Power:
90-240 Vac ±10%, 50-400 Hz*, 110-375 Vdc, equivalent voltage
Low Voltage/Power Option: 24 Vac**, 12-36 Vdc: i8, i16, i32; 20-36 Vdc: i8DH, i8DV, i16D from qualified safety approved source
Environmental Conditions: 0-55°C (32-131°F) 90% RH non-condensing: for all models i8, i16, i32.
0 to 50°C (32 to 122°F), 90% RH non-condensing: for i8DV, i8DH, i16D to comply with UL
Protection: NEMA-4x/Type4 (IP65) front bezel i32, i16, i16D, i8C ; NEMA-1/Type1 front bezel i8DH, i8DV
* No CE compliance above 60 Hz
** Can be safely powered but no certification for UL/CE are claimed.
Dimensions
i/8 Series:
48 H x 96 W x 127 mm D (1.89 x 3.78 x 5")
i/16 Series: 48 H x 48 W x 127 mm D (1.89 x 1.89 x 5")
i/32 Series: 25.4 H x 48 W x 127 mm D (1.0 x 1.89 x 5")

Panel Cutout
i/8 Series:
45 H x 92 mm W (1.772" x 3.622"), 1/8 DIN
i/16 Series: 45 mm (1.772") square, 1/16 DIN
i/32 Series: 22.5 H x 45 mm W (0.886" x 1.772"), 1/32 DIN

Weight
i/8 Series:
295 g (0.65 lb)
i/16 Series: 159 g (0.35 lb)
i/32 Series: 127 g (0.28 lb)

Universal Temperature / Process
 
Input Type
Range
Accuracy
Process Voltage
0 to 100 mV, 0 to 1 V, 0 to 10 Vdc
0.03% rdg
Process Current
0 to 20 mA (4 to 20 mA)
0.03% rdg
J
Iron-Constantan
-210 to 760°C / -346 to 1400°F
0.4°C / 0.7°F
K
CHROMEGA®-ALOMEGA®
-270 to -160°C / -160 to 1372°C
-454 to -256°F / -256 to 2502°F
1.0°C / 0.4°C
1.8°F / 0.7°F
T
Copper-Constantan
-270 to -190°C / -190 to 400°C
-454 to -310°F / -310 to 752°F
1.0°C / 0.4°C
1.8°F / 0.7°F
E
CHROMEGA®-Constantan
-270 to -220°C / -220 to 1000°C
-454 to -364°F / -364 to 1832°F
1.0°C / 0.4°C
1.8°F / 0.7°F
R
Pt/13%Rh-Pt
-50 to 40°C / 40 to 1768°C
-58 to 104°F / 104 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
S
Pt/10%Rh-Pt
-50 to 100°C / 100 to 1768°C
-58 to 212°F / 212 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
B
30%Rh-Pt/6%Rh-Pt
100 to 640°C / 640 to 1820°C
212 to 1184°F / 1184 to 3308°F
1.0°C / 0.5°C
1.8°F / 0.9°F
C
5%Re-W/26%Re-W
0 to 2320°C / 32 to 4208°F
0.4°C / 0.7°F
N
Nicrosil-Nisil
-250 to -100°C / -100 to 1300°C
-418 to -148°F / -148 to 2372°F
1.0°C / 0.4°C
1.8°F / 0.7°F
L
J DIN
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F
RTD
Pt, 0.00385, 100, 500, 1000 ohm
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F
RTD
Pt, 0.00392, 100, 500, 1000 ohm
-200 to 850°C / -328 to 1562°F
0.4°C / 0.7°F
Strain / Process
Input Type
Range
Accuracy
Process Voltage
0 to 100 mV, -100 mV to 1 V, 0 to 10 Vdc
0.03% rdg
Process Current
0 to 20 mA (4 to 20 mA)
0.03% rdg
Excitation
5 V @ 40 mA, 10 V @ 60 mA
 
Nickel RTD Input (FS required)
Input Type
Range
Accuracy
RTD-1N
Nickel MIL-T-7990B
0 to 200°C / 32 to 392°F
0.1°C / 0.2°F
RTD-2N
Nickel MIL-T-7990B
-40 to 300°C / -40 to 572°F
0.3°C / 0.5°F


Back to Last Page