CNi8DH/CNSi8DH & CNi8DV/CNiS8DV Series from $340
1/8 DIN Dual Horizontal/Vertical Displays
Temperature, Process & Strain PID Controllers
i8/iS8 - 1/8 DIN Meter
i8C/iS8C - 1/8 DIN Ultra Compact Case
i8DV/iS8DV - 1/8 DIN Dual Display Vertical
i8DH/iS8DH - 1/8 DIN Dual Display Horizontal
i16/iS16 - 1/16 DIN Single & Dual Display
i32/iS32 - 1/32 DIN Meter
RD4/RD6 - 1/8 DIN Remote Display/Programmer
iLD - Big Display

iSeries Family - Selection Guide
Dual Display Horizontal
Dual Display Vertical

Made in USA
5 Year Warranty
UL CUS
Electromagnetic Compatibility
Year 2000 Compliant

First 1/8 DIN Controller with Embedded Ethernet Connectivity (Optional)
iSERIES MANUALS/CONFIGURATION SOFTWARE
•  MANUALS CNi8DH & CNi8DV Controller & Quickstarts requires Adobe Acrobat Reader
•  MANUALS iSeries Communication Manual requires Adobe Acrobat Reader
•  MANUALS iSeries Embedded Ethernet Manual requires Adobe Acrobat Reader
•  SOFTWARE CONFIGURATION - More
•  SOFTWARE ADVANCED CONFIGURATION - More
•  SOFTWARE ACTIVE X COMPONENT FOR EXCEL - More
•  SOFTWARE MAIL NOTIFIER with HTTPget and SetIP - More
•  SOFTWARE iCONNECT - More
•  SOFTWARE OPC Server - More
•  PRICE
•  MECHANICAL SPECS & CAD FILES - CNi8DH
•  MECHANICAL SPECS & CAD FILES - CNi8DV
 requires Adobe Acrobat Reader REQUIRES ADOBE ACROBAT - HELP
Dual Display with Bright Color Changing Feature
Programmable Digital Filter
Full Autotune PID Control
Built-in Excitation, Standard
Front Removable
2 Control or Alarm Outputs, Choice of:
- dc Pulse
- Mechanical Relays
- Solid State Relays
- Analog Voltage and Current

The OMEGA® CNi8DH and CNi8DV are high quality, highly accurate single loop Autotune PID Temperature and Process Controllers for 1/8 DIN (96mm x 48mm) horizontal or vertical panel cutouts. Both devices feature the same state of the art technology, uncompromising accuracy, and quality backed by an extended 5-year warranty. The CNi8DH and CNi8DV are simple to configure and use, while providing tremendous versatility and a wealth of powerful features.

The CNi8DH and CNi8DV come standard with your choice of two control or alarm outputs in almost any combination: solid state relays (SSR) rated at 0.5 amp @120/240 Vac; Form "C" SPDT (Single Pole Double Throw) relays rated at 3 amps @120/240 Vac; pulsed 10 Vdc output for use with an external SSR; or Analog Output (0-10 Vdc or 0-20mA) selectable for control or retransmission of the process value.

Universal Inputs
The innovative
iSeries offers the broadest selection of signal inputs available on one industrial instrument. The choices are easily selected from the Menu with four front panel pushbuttons, or by serial communications.
Digital Color changing display
.
The Universal Temperature & Process instrument (model "i") handles ten common types of thermocouples: K, J, T, E, R, S, B, C, N, and J DIN, multiple RTD's, and several Process (dc) Voltage ranges: 0-100 millivolt, 0-1 Volt, 0-10 Volt; Process Current range: 0-20 mA. This model also features built-in excitation, 24 Vdc @ 25 mA. with it's wide choice of signal inputs, this model is an excellent choice for measuring or controlling temperature with a thermocouple, RTD, or 4-20mA transmitter.

The Strain & Process instrument (model "iS") measures inputs from Load Cells, Pressure Transducers, and most any strain gauge sensor as well as several
Process (dc) Voltage ranges: 0 to 100 mVdc, -100 mVdc to 1Vdc and 0 to 10 Vdc; Process Current range: 0-20 mA. The "iS" has built-in excitation of 5 Vdc @ 40mA or 10 Vdc @ 60mA for bridge transducers. This "iS" model supports 4 and 6 wire bridge configurations, ratiometric and non-ratiometric measurements. The "iS" features fast and easy "in-process" calibration/scaling of the signal inputs to any engineering units. This model also features 10 Point Linearization which allows the user to linearize the signal input from extremely nonlinear transducers of all kinds.

The MIL Standard Nickel RTD with MIL-T-7990B curve is available as a Factory Setup.
Ordering Example: CNiS8DH33-C24-FS (FS: preset for MIL-T-7990B curve, please specify range and accuracy).


Analog Output
The optional analog output can be programmed within a range of 0-10 Vdc or 0-20 mA. It is selectable as either a control output or as a calibrated retransmission of the process value-a unique feature among controllers.

Built-in Excitation Standard
Any excitation voltage between 5 and 24 Vdc is available by special order. Built-in excitation is not available with optional -C24 isolated RS-232/ RS-485 serial communications, -C4EI Ethernet option or -DC option.

Control Functions
The iSeries can control simple manual operation to ON-OFF and full Autotune PID control. (Selectable preset tune, adaptive tune, PID, PI, PD control modes.) The dual control outputs can be configured for a variety of independent control and alarm applications such as heat/heat, heat/cool, heat/alarm, cool/cool, cool/alarm or alarm/alarm. The ramp-to-setpoint feature allows the user to define the rate of rise to setpoint, minimizing thermal shock to the load during start-up. Maximum ramp time: 99.59 (HH.MM), Soak: 00.00 to 99.59 (HH.MM), Damping: 1 to 8 in unit steps.

For applications that do not require PID control, iSeries
controllers are available in two special models that offer simplified programming.
The iSeries “Limit Alarm” model (specify –AL option) is a conventional limit alarm. The iSeries “Simplified Menu” model (specify –SM option) offers simplified programming. The menu flowchart is similar to programmable digital panel meters that are used for on/off control or alarms. (Please see the iSeries operator’s manuals for programming details.)

iSeries FAMILY
The OMEGA® iSeries is a family of microprocessor-based instruments offered in three true DIN sizes with NEMA-4, IP65 rated front bezels. All of the instruments share the same set-up and configuration menu and method of operation, a tremendous time saver for integration of a large system.

The iSeries displays feature unique 9-segment LED characters which greatly improves alphanumeric representations. The 7-segment LED characters found on most instruments are adequate for presenting numbers, but not letters. Words are easier to read with the unique 9-segment LED characters on the iSeries, which makes operating and programming simpler and easier.

9 segment LED
Dimensions
.
Programmable Color Display
The OMEGA® iSeries are the first complete series of 1/8, 1/16 and 1/32 DIN process control instruments with totally programmable color displays. The display can be programmed to change color at any set point or alarm point.
iSeries Change Color at any Setpoint

For example, the instrument can be programmed to display the process value in GREEN during warm-up, switching to AMBER to signal the normal operating range, and in RED to signal an alarm condition. The changes in color are quickly seen from a distance, and machine operators can intuitively react to changing conditions. The colors can be programmed to change back when the value drops back below the alarm point or to "latch" on until being reset by the operator.

The instrument can also be programmed to display only one unchanging color:
GREEN, AMBER, or RED. This is a useful way to let an operator identify, at a glance, process values in three separate locations, or to display three different measurements such as Temperature, Pressure, and Flow.


Designed and Manufactured in the USA
The innovative OMEGA®
iSeries of meters/controllers features an extended Five (5) YEAR warranty at no extra charge. The iSeries packs a wealth of power and features into the smallest of packages, utilizing COB (chip-on-board) and SMT (surface mount technology) assembly techniques and automation. Every iSeries instrument is thoroughly calibrated and tested at several stages throughout production. The iSeries offers the highest accuracy for industrial instrumentation at 0.03% of reading. The analog-to-digital conversion utilizes proprietary 20-bit ASIC (application specific integrated circuit) patented algorithms and smart filtering.

Free Software
Free software is provided for easy set-up, configuration and data acquisition with the OMEGA
® iSeries.

Free ActiveX Controls
Free ActiveX Controls are provided for the i
Series, making it easy to integrate the iSeries with information systems using "ActiveX Containers" such as Microsoft Visual Basic and Microsoft Excel as well as with popular OLE and OPC compliant data acquisition, process control, and industrial automation software from NEWPORT®, GE Fanuc, Intellution, Rockwell Automation, iconics, and Wonderware among others.

Optional Embedded Internet and Serial Communications
Featuring optional "Embedded Internet" (specify -EI option) the iSeries are the first instruments of their kind that connect directly to an Ethernet network and transmit data in standard TCP/IP packets, or even serve Web pages over a LAN or the Internet. The iSeries are also available with serial communications. The -C24 serial communications option includes both RS-232 and RS-485 which can be selected from the menu as well as both a straightforward ASCII protocol or MODBUS. The -C4EI option includes both Ethernet and RS-485 ASCII/MODBUS on one device.
The i8DH and i8DV enclosure has a NEMA 4 (IP65) rated bezel. The electronics are removable from the front panel.

Free Factory Setup and Configuration
Make installing your iSeries meter or controller easier by ordering it preconfigured by the factory, at no extra charge. You specify the input types, scaling if applicable, set points, alarm points, etc. and we will program the instruments to your specific requirements in our calibration lab prior to shipment. For a checklist of factory setup parameters, please consult your
OMEGA® applications engineers. The Factory Setup "-FS" and configuration option requires the serial communication "-C24" option or network option "-EI/-C4EI".

Custom Configurations
Custom color bezels and enclosures are available for Original Equipment Manufacturers. Enhance the appearance of your equipment design with custom colors. Consult the
OMEGA® OEM Group.

Back to Last Page