Pricing Guide
CNi8DH / CNi8DV - Temperature / Process
CNiS8DH / CNiS8DV - Strain / Process
To Order (*Specify Model No.)

CONTROL OUTPUTS #1 & 2 Direct (Cool) or Reverse (Heat) Acting (Select One Combination)
Model #
Description
Price
CNi8DH
(*) (*) Temperature/Process1/8 DIN Horizontal Dual Display with 2 Control Outputs
$340
CNi8DV
(*) (*) Temperature/Process 1/8 DIN Vertical Dual Display with 2 Control Outputs
$340
CNiS8DH
(*) (*) Strain/Process1/8 DIN Horizontal Dual Display with 2 Control Outputs
$400
CNiS8DV
(*) (*) Strain/Process 1/8 DIN Vertical Dual Display with 2 Control Outputs
$400
 
2
2
Two solid state relays (SSR's): 0.5 A @ 120/240 Vac continuous
N/C
 
2
3
SSR and relay: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac
 
2
4
SSR and pulsed 10 Vdc @ 20 mA (for use with external SSR)
 
3
3
2 Relays: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac
 
4
2
Pulsed 10 Vdc @ 20 mA (for use with external SSR) and SSR
 
4
3
Pulsed 10 Vdc @ 20 mA (for use with external SSR) and relay: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac
 
4
4
Two pulsed 10 Vdc @ 20 mA (for use with external SSR)
 
5
2
Analog Output selectable as either control or retransmission of process value; 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and SSR
 
5
3
Analog Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Relay
 
5
4
Analog Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Pulse 10 Vdc
     
-AL
Limit Alarm Version (Alarm Menu; No PID Control) *2
     
-SM
Simplified Menu Version (ON/OFF Control; No PID Control) *3
NETWORK OPTIONS (One Option Max.)
-EI
Ethernet with Embedded Web Server
$55
-C24
Isolated RS-232 and RS-485/422. 300 to 19.2k Baud *1
$60
-C4EI
Ethernet with Embedded Web Server + Isolated RS-485/422 hub for up to 31 devices *1
$115
POWER SUPPLY (Select One)
*
Standard power input: 90 to 240 Vac/dc, 50 to 400 Hz (no entry required)
N/C
-DC
12-36 Vdc, 24 Vac *1
$25
FACTORY SETUP (Requires Network Option)
-FS
Factory Setup and Configuration
N/C

SOFTWARE (Requires Network Option)
OPC Server/Driver Software License
$295

ORDERING EXAMPLE:

CNi8DH43 is a Temp/Process horizontal 1/8 DIN Dual Display with pulse and relay $340.
CNiS8DH43-C24-FS
(FS: preset for MIL-T-7990B curve) is a horizontal 1/8 DIN Dual Display, pulse and relay outputs and Serial Communication option, Factory Scaled for MIL Standard Nickel RTD input $460.

*1 -DC, -C24, or -C4EI not available with excitation.
*2 Analog Output (Option 5) is not available with -AL units.
*3 StrainCNiS8DH andCNiS8DV are not available with -SM units
Back to Last Page