| Model
# |
Description
|
Price
|
| DPiTH- |
(****)
|
|
|
$390
|
| CNiTH- |
(****)
|
(**)
|
|
$490
|
|
i8DH
|
|
Temperature
and Humidity Input 1/8 DIN Dual Display Horizontal |
|
|
i8DV
|
|
Temperature
and Humidity Input 1/8 DIN Dual Display Vertical |
|
i16D
|
|
Temperature
and Humidity Input 1/16 DIN Dual Display |
|
i32
|
|
Temperature
and Humidity Input 1/32 DIN Single Display *2 |
|
|
Control
Outputs
|
|
| |
|
2
2
|
Two
solid state relays (SSR's): 0.5 A @ 120/240 Vac continuous
|
|
| |
|
2
3
|
SSR
and relay: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac
|
| |
|
2
4
|
SSR and pulsed 10 Vdc @ 20 mA (for use with external
SSR)
|
| |
|
3
3
|
2
Relays: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac
|
| |
|
4
2
|
Pulsed
10 Vdc @ 20 mA (for use with external SSR) and SSR
|
| |
|
4
3
|
Pulsed
10 Vdc @ 20 mA (for use with external SSR) and relay:
Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac
|
| |
|
4
4
|
Two
pulsed 10 Vdc @ 20 mA (for use with external SSR)
|
| |
|
5
2
|
Analog
Output selectable as either control or retransmission
of process value; 0 to 10 Vdc or 0-20 mA @ 500 ohm max.
and SSR
|
| |
|
5
3
|
Analog
Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Relay
|
| |
|
5
4
|
Analog
Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Pulse
10 Vdc
|
| |
|
|
-AL
|
Limit
Alarm Version (Simplified Menu; No PID Control) *1
|
N/C
|
|
RH/TEMPERATURE
PROBE (Must Select One)
|
|
-2
|
2"
(51mm) Probe for iTH with 3 ft (0.9m) cable
|
N/C
|
|
-5
|
5"
(137mm) Probe for iTH with 10ft (3m) cable
|
N/C
|
|
POWER
SUPPLY (Select One)
|
|
*
|
Standard
power input: 90 to 240 Vac/dc, 50 to 400 Hz (no entry
required)
|
N/C
|
|
-DC
|
Low
Voltage Power Option: 12-36 Vdc, 24 Vac
|
$25
|
|
NETWORK OPTIONS (One Option Max.)
|
|
-EI
|
Ethernet
with Embedded Web Server |
$55
|
|
-C24
|
Isolated
RS-232 and RS-485/422. 300 to 19.2k Bau
|
$60
|
|
-C4EI
|
Ethernet
with Embedded Web Server + Isolated RS-485/422 hub for
up to 31 devices
|
$115
|
| FACTORY
SETUP |
|
-FS
|
Factory
Setup and Configuration (requires Network option) |
$50
|