View Barometric Pressure, Temperature + Humidity
with a Web Browser
|
Adjustable Charts
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 125°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C). Barometric Pressure can be displayed in hectopascals (hPa), millimeters of Mercury (mmHg), or inches of Mercury (inHg).

Adjustable Chart |

Reading Sensor Web Page |
Display and Chart Measurements
The iBTHX transmitters come complete with a barometric pressure, temperature and humidity probe for measurement of a single location. OMEGA offers a choice of industrial probes in 5" lengths and a wand style for ambient indoor applications.
|
|

Optional Caps available for Wand style and 5" Industrial Probes. |
Award-winning Technology
The OMEGA iBTHX is simple to install and use, and features OMEGA's award-winning iServer technology that requires no special software except a Web Browser. The iBTHX connects to an Ethernet Network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types its IP address or an easy to remember name such as "Cleanroom 5" or "Midwest Server Room" in any Web Browser, and the iBTHX serves a Web Page with the current readings.
Email Alarms
In addition to the mechanical alarm relays, all OMEGA iBTHX models that are on a LAN that is connected to the Internet can trigger an alarm that can be sent by email to a user or a distribution list anywhere in the world, including an Internet enabled pager or cell phone.
Typical Applications
The OMEGA iBTHX is great for monitoring temperature + humidity in applications such as: clean rooms, computer rooms, HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor fabs, electronic assembly, warehousing, museums, manufacturing, greenhouses, farm animal shelters, and many more. |
|
NEW iBTX-SD with SD Flash Memory
and LCD Display
The OMEGA model iBTX-SD with LCD display, adds several valuable features in addition to the backlit local display of barometric ressure and temperature.
SD Flash Memory Card
The iBTX-SD comes complete with a removable 2 GB SD Flash Memory card that can store up to seven years of readings taken at ten second intervals.
Records on SD Flash Cards
The data is recorded on widely available SD (Secure Digital) flash cards. The format is a simple ".txt" text file that is easily imported to spread sheets and other programs. It can be read on a PC or MAC with a USB card reader. You can also download the data remotely over an Ethernet network or the Internet.
| |
Alarm Relays
The OMEGA iBTX-SD features two 1.5 Amp relays. With the easy Web-based setup page, the two relays can be programmed for any combination of temperature or pressure, and high or low set points. The relays can also be programmed to remain latched and require a manual reset if a limit is exceeded.
Battery Backup
The iBTX-SD comes with a universal 100 to 240 Vac power adapter. A standard 9 Volt Alkaline battery (also included) allows the device to log data for up to 2 days without external ac power. A failure on the Ethernet network will not interrupt data recording.
Link to Web CAM or IP Camera
If you get a message about an alarm condition, you can quickly click on the link to view the actual scene over the Internet.
|
Sensor Specifications
Barometric Pressure (iBTX, iBTHX)
Accuracy/Range:
±2.0 mbar / 10 to 1100 mbar (1 to 110 KPa)
Resolution: 0.1 mbar
Relative Humidity (iBTHX)
Accuracy/Range: ±2% for 10 to 90%
±3% for 5 to 10% and 90 to 95%
±4% for 0 to 5% and 95 to 100%
Non-linearity: ±3%
Hysteresis: ±1% RH
Response Time: 8 seconds, tau 63%
Repeatability: ±0.1%
Resolution: 0.1%, 12 bit
|
Temperature (iBTHX)
Accuracy/Range*:
Wand Probe:
±0.5°C to 45°C (±1°F for 41 to 113°F)
up to ±1°C for 0 to 5°C and 45 to 70°C;
(up to ±2°F for 32 to 41°F and 113 to 158°F)
Industrial Probe:
±0.5°C for 5 to 45°C (±1°F for 41 to 113°F)
up to ±1.5°C for -40 to 5°C and 45 to 85°C
(up to ±2.7°F for -40 to 41°F and 113 to 185°F)
*Note: extended temperature range is for Industrial Probe only, the iServer's operating temp. is 0 to 70 °C.
Response Time: 5 to 30 seconds, tau 63%
Repeatability: ±0.1°C
Resolution: 0.1°C, 14 bit
Temperature (iBTX)
Accuracy/Range*:
Wand Probe:
±0.8°C @ 20°C (±1.5°F @ 68°F)
±2°C for 0 to 70°C
(±3.6°F for 32 to 158°F)
Industrial Probe:
±0.8°C @ 20°C (±1.5°F @ 68°F)
±2°C for -40 to 85°C
(±3.6°F for -40 to 185°F)
*Note:b> extended temperature range is for Industrial Probe only, the iServer's operating temp. is 0 to 70 °C.
|
Probe Specifications
Wand Probe:
159 mm long x 19 mm diameter 6.25" x 0.75")
Cable with DB9 connector: 152 mm long (6")
Cable operating temp: 0 to 80°C (32 to 176°F)
|
Industrial Probe:
137mm long x 16mm diameter (5" x 0.63")
Housing material: SS316
Cable with DB9 connector: 3m long (10')
Cable operating temp: -55 to 105°C (-67 to 221°F)
|
|
iServer Specifications
Interfaces
Ethernet (RJ45): 10Base-T for iBT(H)X-W/-D;
Fixed or autonegotiating 10/100BASE-T,Auto MDI/MDIX: for iBTX-SD
Supported Protocols
TCP, UDP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet for iBT(H)X-W/-D;
TCP, UDP, SNMP, SMTP, NTP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet for iBTX-SD;
LCD Display
16 Digits 6mm (0.23") for iBTX-SD
SD Flash Memory Card
2 GB card: 8 months of data storage at 1 second recording intervals or 7 years at 10 second intervals, for iBTX-SD
Relay Outputs
Two Relays 1.5A @ 30 Vdc for iBTX-SD
Management
Device configuration and monitoring through embedded WEB server (Figure 1)
Embedded WEB Server
Serves WEB pages containing real-time data (Figure 2)
and live updated charts within definable time intervals (Figure 3).
Environmental
Operating Temperature:0 to 70°C (32 to 158°F) for iBT(H)X-W/-D;
0 to 60°C (32 to 140°F) for iBTX-SD;
Battery: -18 to 55°C (0 to 131°F)
ac Adapter: 0 to 40°C (32 to 104°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Power |
|
Input: 9-12 Vdc iBTHX-W, iBTX-W, iBTX-SD
Consumption: 2.5 W max.iBTHX-W, iBTX-W
Safety Qualified ac Power Adapter:
Nominal Output: 9 Vdc @ 0.5 A
Input: 100 to 240 Vac, 50/60 Hz
Battery: 9Vdc, Alkaline for iBTX-M

Universal ac Power Adapter included
with iBTHX-W, iBTX-W and iBTX-SD
|
Input: 10-32 Vdc iBTHX-D, iBTX-D
Switching Power Supply:
iDRN-PS-1000 sold separately
Consumption: 2.5 W max.

iDRN-PS-1000
|
|
Packaging |
|
Material - iiBTHX-W, iBTX-W, iBTX-SD:
Metal case with bracket mount
Dimensions:
21H x 62W x 90D mm
(0.83 x 2.42 x 3.56 in) iBTHX-W, iBTX-W
37H x 62W x 90D mm
(1.44 x 2.42 x 3.56 in) iBTX-SD
Weight: 180 g (0.4 lbs.) iBTHX-W, iBTX-W
298 g (0.8 lbs.) iBTX-SD
|
Material - iBTHX-D, iBTX-D:
Polycarbonate case with DIN Rail mount
Dimensions: iBTHX-D, iBTX-D
90.2H x 25.1W x 115.0D mm
(3.54 x 0.99 x 4.53 in)
Weight: 113 g (0.25 lbs.)
|
| Agency Approvals | Calibration
|
Software
Firmware upgradeable (for iServer firmware upgrade package, (iBTHX-FW-CD) contact Newport oem@newportUS.com or 714-540-4914)
Configuration Software utility (iCONNECT)
Including an Excel program for automatic data logging within definable time intervals (Fig. 4 and Fig. 5), compatible with all Windows (9x/ME/NT/2000/XP) operating systems.
|