iDR Series from $240

Temperature, Process & Strain Controllers and Signal Conditioners

iDR Series

High Quality
OMEGA PRODUCT INFO
•  MANUALS Manuals & Quickstarts
•  MANUALS iSeries Communication Manual
•  MANUALS iSeries Embedded Ethernet Manual
•  SOFTWARE OPC Server - More
•  SOFTWARE MAIL NOTIFIER w/ HTTPget & SetIP - More
                        (for Ethernet option)
•  SOFTWARE iCONNECT - More (for Ethernet option)
•  SPECS
•  PRICE Temperature & Process
•  PRICE Temperature & Process with Isolated Analog Output
•  PRICE Strain & Process
•  MECHANICAL SPECs
  REQUIRES ADOBE ACROBAT - HELP
5-Year Warranty
High Accuracy ±0.5°C (0.9°F), 0.03% Reading
Full Autotune PID Control (Optional)
User Friendly, Simple to Configure
Embedded Ethernet
OPC Server
Universal Inputs: Thermocouple, RTD, Process Voltage/Current, Strain  
Built-in Excitation, Standard
Free Software
2 Control or Alarm Outputs (Optional)
- dc Pulse
- Mechanical Relays
- Solid State Relays
- Analog Voltage and Current

5 Year Warranty

NEW CONTROLLERS AND SIGNAL CONDITIONERS WITH EMBEDDED INTERNET

OMEGA introduces a new family of extremely accurate instruments for DIN rail mounting. The compact iDR series signal conditioners and PID controllers are available with Omega’s award-winning “Embedded Internet” technology. With the Ethernet option, the instruments connect directly to a LAN and can even serve Web pages over the Internet. The devices are easily configured with a handheld programmer iDRP, or from a computer with an Ethernet, RS-232, or RS-485 connection.

The universal signal input covers ten (10) Thermocouples, 100 and 1000 Ohm RTD’s with 2, 3, or 4 wire connections, Process (DC) Voltage, Current, and Strain Gauge inputs. Optional outputs include Form C SPDT Relays, SSR’s, DC pulse, Programmable Isolated or non-Isolated Analog Voltage and Current.

Specifications

iDR with Remote Programmer
Totally Programmable Color Displays, with
optional Remote Programmer iDRP