Model # |
|
Description |
Price |
iDRA |
|
Temperature/Process (no Outputs) with Isolated Analog Output DIN Rail Medium Case |
$295 |
CONTROL OUTPUTS #1 & 2 Direct (Cool) or Reverse (Heat) Acting (*Select One Combination) |
| iDRA |
(*) |
(*) |
Temperature/Process with Isolated Analog Output and 2 Outputs DIN Rail Medium Case |
$365 |
| |
2 |
2 |
Two solid state relays (SSR's): 0.5 A @ 120/240 Vac continuous |
N/C |
| |
2 |
3 |
SSR and relay: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac |
| |
2 |
4 |
SSR and pulsed 10 Vdc @ 20 mA (for use with external SSR) |
| |
3 |
3 |
2 Relays: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac |
| |
4 |
2 |
Pulsed 10 Vdc @ 20 mA (for use with external SSR) and SSR |
| |
4 |
3 |
Pulsed 10 Vdc @ 20 mA (for use with external SSR) and relay: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac |
| |
4 |
4 |
Two pulsed 10 Vdc @ 20 mA (for use with external SSR) |
LIMIT ALARM (*Select One Combination) |
| iDRA |
0 |
(*) |
-AL |
Temperature/Process with 1 Output for Isolated Analog and 1 Output for Limit Alarm (Alarm Menu; No PID Control) DIN Rail Medium Case *2 |
$365 |
|
|
2 |
Solid State Relay (SSR): 0.5 A @ 120/240 Vac continuous |
N/C |
|
|
3 |
Relay: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac |
|
|
4 |
Pulsed 10 Vdc @ 20 mA (for use with external SSR) |
NETWORK OPTIONS (One Option Max.) |
-C24 |
Isolated RS-232 and RS-485/422, 300 to 19.2k Baud and Modbus *1 |
$60 |
POWER SUPPLY (Select One) |
* |
Standard power input: 90 to 240 Vac/dc, 50 to 400 Hz (*no entry required) |
N/C |
-DC |
Low Power Option:20-36 Vdc, 24 Vac *1 |
N/C |
| OPTIONS |
iDRP |
Remote Programming Display |
$95 |
| FACTORY SETUP (requires Network Option) |
-FS |
Factory Setup and Configuration |
N/C |