Pricing Guide

iDR - Temperature / Process
To Order (*Specify Model No.)
Model #

Description
Price
iDR

Temperature/Process (no Outputs) DIN Rail Case
$240
CONTROL OUTPUTS #1 & 2 Direct (Cool) or Reverse (Heat) Acting (Select One Combination)
iDR
(*)
(*)
Temperature/Process with 2 Control Outputs DIN Rail Case
$310
 
2
2
Two solid state relays (SSR's): 0.5 A @ 120/240 Vac continuous
N/C
 
2
3
SSR and relay: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac
 
2
4
SSR and pulsed 10 Vdc @ 20 mA (for use with external SSR)
 
3
3
2 Relays: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac
 
4
2
Pulsed 10 Vdc @ 20 mA (for use with external SSR) and SSR
 
4
3
Pulsed 10 Vdc @ 20 mA (for use with external SSR) and relay: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac
 
4
4
Two pulsed 10 Vdc @ 20 mA (for use with external SSR)
 
5
2
Analog Output selectable as either control or retransmission of process value; 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and SSR
 
5
3
Analog Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Relay
 
5
4
Analog Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Pulse 10 Vdc
 


-AL
Limit Alarm Version (Alarm Menu; No PID Control) *2
NETWORK OPTIONS (One Option Max.)
-EI
Ethernet with Embedded Internet *1 (Wide Case)
$55
-C24
Isolated RS-232 and RS-485/422, 300 to 19.2k Baud and Modbus *1
$60
-C4EI
Ethernet with Embedded Web Server + Isolated RS-485/422 hub for up to 31 devices and Modbus *1 *2 (Wide Case)
$115
POWER SUPPLY (Select One)
*
Standard power input: 90 to 240 Vac/dc, 50 to 400 Hz (no entry required)
N/C
-DC
Low Power Option:12-36 Vdc, 24 Vac *1
N/C
OPTIONS
iDRP
Remote Programming Display
$95
FACTORY SETUP (requires Network Option)
-FS
Factory Setup and Configuration
N/C

SOFTWARE (Requires Network Option)
OPC-SERVER LICENSE
OPC Server/Driver Software License
$295

ORDERING EXAMPLE:

iDR33-EI is a DIN Rail Meter with 2 Form C Relays and Ethernet $365.
*1 -DC, -C24, or -C4EI not available with excitation.
*2 Analog Output (Option 5) is not available with -AL units.

Back to Last Page