iLD Big Display from $795
i8/iS8 - 1/8 DIN Meter
i8C/iS8C - 1/8 DIN Ultra Compact Case
i8DV/iS8DV - 1/8 DIN Dual Display Vertical
i8DH/iS8DH - 1/8 DIN Dual Display Horizontal
i16/iS16 - 1/16 DIN Single & Dual Display
i32/iS32 - 1/32 DIN Meter
RD4/RD6 - 1/8 DIN Remote Display/Programmer
iLD - Big Display

iSeries Family - Selection Guide
iLD - Big Display

Made in USA
5 Year Warranty
Electromagnetic Compatibility
Year 2000 Compliant

BIG Bright 2.25" or 4.00" LED Digits
iSERIES MANUALS/CONFIGURATION SOFTWARE
•  MANUALS iLD MANUALS
•  SOFTWARE CONFIGURATION - More
•  SOFTWARE ADVANCED CONFIGURATION - More
•  SOFTWARE ACTIVE X COMPONENT FOR EXCEL - More
•  SOFTWARE MAIL NOTIFIER with HTTPget and SetIP - More
•  SOFTWARE iCONNECT - More
•  SOFTWARE OPC Server - More
•  PRICE
•  MECHANICAL SPECS & CAD FILES - iLD24 - iLD26 - iLD44 - iLD46
  REQUIRES ADOBE ACROBAT - HELP
Program to Change Colors: RED, GREEN, AMBER
Many Input Choices
Optional Relays for Alarm and Full PID Control
Embedded Web Server
Communications Via Ethernet,
RS-232, RS-485, and MODBUS
OPC Server
Free Software, Active X Controls

The award-winning iSeries meters and controllers now features a new BIG Display.

Like all iSeries meters, the new BIG Display can be programmed to change colors between RED,
AMBER, and GREEN at any set point or alarm point. For example, the instrument can be programmed to display the process value in GREEN during warm-up, switching to AMBER to signal the normal operating range, and in RED to signal an alarm condition. The changes in color are quickly seen from a distance, and equipment operators can intuitively react to changing conditions. The colors can be programmed to change back when the value drops back below the alarm point or to "latch" on until being reset by the operator. The instrument can also be programmed to display only one unchanging color: GREEN, AMBER, or RED. This is a useful way to let an operator identify, at a glance, process values in three separate locations, or to display three different measurements such as Temperature, Pressure, and Flow.
iSeries Change Color at any Setpoint
The BIG Display can be mounted flush in a panel or surface mounted with the included brackets. The entire BIG Display enclosure provides NEMA 4/IP65 protection. Whether panel-mounted or surface-mounted, the BIG Display does not need to go inside a bulky and expensive NEMA enclosure. Mechanical Specifications

The BIG Displays can handle a wide variety of signal inputs directly from transducers or process transmitters as well as display data transmitted from other OMEGA devices via Serial Communications or Ethernet.

The "Universal Temperature+Process BIG Display" is designed for Thermocouples, RTD's, and Process (DC) Voltage or Current. It handles TEN (10) thermocouple types: K, J, T, E, R, S, B, C, N, & J DIN. It works with a wide selection of RTD's, both Pt. 0.00385 and 0.00392 curves for 100 Ohm, 500 Ohm, and 1000 Ohm and it measures with 2, 3, or 4 wire connections for the highest accuracy. This model also measures process voltage: 0-100 mV, 0-1 Volt, 0-10 Volt ranges and process current, 0-20 mA (4-20 mA) with built-in excitation of 10 Vdc and 24 Vdc standard.

The "Universal Strain+Process BIG Display" handles a wide variety of DC voltage and current outputs from all common load cells, pressure transducers, and most any strain gage type of transducer. The meter measures input ranges of 0-100 mV, -100 to 1 V, 0-10 V, 0-20 mA (4-20 mA) with built-in excitation of 5 Vdc and 10 Vdc standard. This model also features Ten (10) Point Linearization enabling accurate measurements from a wide assortment of unique and nonlinear transducers.


The "AC BIG Displays" provide accurate isolated measurement of AC Voltage and Current signals. The AC Voltage model can be scaled for ranges from 0-400mVAC through 0-400VAC. The AC Current model covers ranges from 0-10 mA through 0-5 Amps AC.

The "Frequency Pulse BIG Display" provides accurate isolated measurement of frequency (from 200 Hz to 50 KHz) and pulse signals (up to 200M pulses full scale) that can be scaled to any engineering units.

The "Ethernet BIG Remote Display" and "Serial RS-232 BIG Remote Display" can display data transmitted via an ethernet network or via serial communications from OMEGA instruments, from a computer, or from other devices which transmit ASCII data via RS-422 or RS-485. The Ethernet BIG Display is compatible with virtually all NEWPORT devices that feature serial communications including: iSeries meters and controllers, DP41 digital panel meters, MICROMEGA® controllers, iDRX DIN-RAIL mounted signal conditioners, and many more.

Control Functions
The Universal BIG Displays features a choice of two optional outputs: Form C SPDT (single pole double throw) mechanical relays, Solid State Relays, DC pulse, and/or programmable analog output selectable as either a controlling function or as retransmission of the process value.

The Universal BIG Displays can control simple manual operation to ON-OFF and full Autotune PID control. (Selectable preset tune, adaptive tune, PID, PI, PD control modes.) The dual control outputs can be configured for a variety of independent control and alarm applications. The ramp-to-setpoint feature allows the user to define the rate of rise to setpoint, minimizing thermal shock to the load during start-up. Maximum ramp time: 99.59 (HH.MM), Soak: 00.00 to 99.59 (HH.MM), Damping: 1 to 8 in unit steps. Input types: 0 to 20 mA, 0 to 100 mV, 0 to 1 V and 0 to 10 Vdc.

For applications that do not require PID control,
Universal BIG Displays controllers are available in a special model that offer simplified programming.
The Universal BIG Displays “Simplified Menu” model (specify –SM option) offers simplified programming. The menu flowchart is similar to programmable digital panel meters that are used for on/off control or alarms. (Please see the Universal BIG Displays operator’s manuals for programming details.)
Analog Output
The optional analog output can be programmed within a range of 0-10 Vdc or 0-20 mA. It is selectable as either a control output or as a calibrated retransmission of the process value-a unique feature among controllers.

Output Network Options
The BIG Displays with Network Options are easy to configure and scale to virtually any engineering units with the push buttons on the front panel, or with a personal computer using the free configuration software and the optional Ethernet connectivity or Serial Communications.
The Ethernet option (-C4EI or -EI) allows the device to be connected on a standard Ethernet network and communicates using standard TCP/IP protocol. These Ethernet options also includes RS-485 (and RS-422) Serial Communications.
The serial communications option (-C24) includes both RS-232 and RS-485 (and RS-422) on one instrument. It communicates with a straightforward ASCII communications protocol, as well as MODBUS protocol.
The serial communication (-C2A) is same as the -C24 option but instead of RS-485 communication it is available with isolated analog output and can be user set for 0 to 10 V, 4 to 20 mA or 0 to 20 mA.


-
ORDERING MATRIX - OPTIONAL OUTPUTS
-
2 RELAYS
SERIAL OUT
ETHERNET
T+P
X
X
X
S+P
X
X
X
FP
-
X
X
ACC
-
X
X
ACV
-
X
X
C2
-
-
-
EI
-
-
-

Designed and Manufactured in the USA
The innovative OMEGA ®
iSeries of meters/controllers features an extended Five (5) YEAR warranty at no extra charge. The iSeries packs a wealth of power and features into these BIG Displays, utilizing COB (chip-on-board) and SMT (surface mount technology) assembly techniques and automation. Every iSeries instrument is thoroughly calibrated and tested at several stages throughout production. The iSeries offers the highest accuracy for industrial instrumentation at 0.03% of reading. The analog-to-digital conversion utilizes proprietary 20-bit ASIC (application specific integrated circuit) patented algorithms and smart filtering.

Free Software

Free software is provided for easy set-up, configuration and data acquisition with the OMEGA ® iSeries.

Free Factory Setup and Configuration
Make installing your iSeries meter or controller easier by ordering it preconfigured by the factory, at no extra charge. You specify the input types, scaling if applicable, set points, alarm points, etc. and we will program the instruments to your specific requirements in our calibration lab prior to shipment. For a checklist of factory setup parameters, please consult your OMEGA ® applications engineers.

SPECIFICATIONS

Universal Temperature & Process Input (Model UTP)
Accuracy: ±0.5°C temp; 0.03% reading process
Resolution: 1°/0.1°; 10 µV process
Temperature Stability:
1)
RTD: 0.04°C/°C
2) TC @ 25°C (77°F): 0.05°C/°C - Cold Junction Compensation
3) Process: 50 ppm/°C
NMRR: 60 dB
CMRR: 120 dB
A/D Conversion: Dual slope
Reading Rate: 3 samples per second
Digital Filter: Programmable
Display: 4-digit or 6-digit, 7-segment LED 57.2 mm (2.25") or 101.6 mm (4.00") red, green and amber programmable colors for process variable, set point and temperature units
Input Types: Thermocouple, RTD, Analog Voltage, Analog Current
Thermocouple Lead Resistance: 100 ohm max
Thermocouple Type (ITS 90): J, K, T, E, R, S, B, C, N, L
RTD Input (ITS 68): 100/500/1000 ohm Pt sensor, 2-, 3- or 4-wire; 0.00385 or 0.00392 curve
Voltage Input: 0 to 100 mV, 0 to 1 V, 0 to 10 Vdc
Input Impedance: 10 Mohm for 100 mV; 1 Mohm for 1 or 10 Vdc
Current Input: 0 to 20 mA (5 ohm load)
Configuration: Single-ended
Polarity: Unipolar
Step Response: 0.7 sec for 99.9%
Decimal Selection: None, 0.1 for temperature. None, 0.1, 0.01 or 0.001 for process
Setpoint Adjustment: -1999 to 9999 counts
Span Adjustment: 0.001 to 9999 counts
Offset Adjustment: -1999 to 9999

Universal Strain & Process Input (Model SP)
Accuracy:
0.03% reading
Resolution: 10/1µV
Temperature Stability: 50 ppm/°C
NMRR: 60 dB
CMRR: 120 dB
A/D Conversion: Dual slope
Reading Rate: 3 samples per second
Digital Filter: Programmable
Input Types: Analog Voltage, Analog Current
Voltage Input: 0 to 100 mVdc, -100 mVdc to 1 Vdc, 0 to 10 Vdc
Input Impedance: 10 Mohm for 100 mV; 1 Mohm for 1 V or 10 Vdc
Current Input: 0 to 20 mA (5 ohm load)
Linearization Points: Up to 10 Linearization Points
Configuration: Single-ended
Polarity: Unipolar
Step Response: 0.7 sec for 99.9%
Decimal Selection: None, 0.1, 0.01 or 0.001
Setpoint Adjustment: -1999 to 9999 counts
Span Adjustment: 0.001 to 9999 counts
Offset Adjustment: -1999 to 9999
Excitation (optional in place of Communication): 5 Vdc @ 40 mA; 10 Vdc @ 60 mA.

Ethernet, Serial Communication Input (Model EI)
Temperature Stability:
50 ppm/°C
Alarm: Alarm 1 and 2 programmable, Latch/Unlatch, High, Low, High/Low
Standards Compliance:
IEEE 802.3 10Base-T
Supported Protocols: TCP/IP, ARP, HTTPGET
SERIAL INTERFACE
Communication Standard:
RS485, RS422
Transfer speed (Baud rate): 300, 600, 1200, 2400, 4800, 9600, 19200 bps
Data Format:
7O1-7 bit: Odd, 1 stop bit
7E1-7 bit: Even, 1 stop bit
8N1-8 bit: No parity, 1 stop bit
Multi-point Address (RS-485): 0 to 199
Flow Control: No Flow control
Screw Terminals: For RS485/422 interface
NETWORK INTERFACE
10Base-T port (RJ45 connector)
Socket Port number: 1000
HTTP Port number: 80

Serial Communication Input (Model C2)
Temperature Stability:
50 ppm/°C
Alarm: Alarm 1 and 2 programmable, Latch/Unlatch, High, Low, High/Low
SERIAL INTERFACE
Communication Standard:
RS232
Transfer speed (Baud rate): 300, 600, 1200, 2400, 4800, 9600, 19200 bps
Data Format:
7O1-7 bit: Odd, 1 stop bit
7E1-7 bit: Even, 1 stop bit
8N1-8 bit: No parity, 1 stop bit

AC Current Input (Model ACC)
Input Ranges:
10 mA, 100 mA, 1 Amp, 5 Amp AC current dedicated input terminals for (10, 100 mA same input), 1 Amp and 5 Amp. Return terminal common to all ranges
Frequency Range: 30Hz to 1 KHz
Input Impedance: 3.3 Ohms for 10, 100 mA input; 0.2 Ohms for 1 amp input; 0.04 Ohms for 5 Amp input
Isolation: Dielectric strength to 1000 Vrms transient per 1 min. test based on EN 61010 for 50 Vdc or Vrms working voltage
Three way Isolation: Power to input; Power to Analog output/communication; Input to Analog output/communication
Input Over-Current Protection: 10% Above full scale continuously; 100% Above full scale for 10 sec.
Analog to Digital Technique: Dual slope
Read Rate: 3 readings/sec.
Accuracy at 25°C: ±0.2% of FS; 30 Hz to 1Hz
Temperature Stability: 10, 100 mA Range 100 ppm/°C typical; 1 Amp Range 150 ppm/°C typical; 5 Amp Range 200 ppm/°C typical
Step Response: 2 sec. to 99% of the final value (filter time constant = 64)

AC Voltage Input (Model ACV)
Input Ranges:
400 mV, 4V, 40 V, 400 V
Frequency Range: 30Hz to 1 KHz
Input Impedance: 2.1 Meg for all ranges
Isolation: Dielectric strength to 1000 Vrms transient per 1 min. test based on EN 61010 for 50 Vdc or Vrms working voltage
Input Over-Voltage Protection: 10% Above full scale continuously; 100% Above full scale for 10 sec.
Analog to Digital Technique: Dual slope
Read Rate: 3 readings/sec.
Accuracy at 25°C: 400 mV, 4V, 40V and 400 V ranges; 49 Hz to 500 Hz ±0.2% of FS; 30 Hz to 1KHz ±0.2% of FS ±10 counts
Temperature Stability: 400 mV and 40 Volt range, 150 ppm/°C typical; 4 V and 400 Volt range, 100 ppm/°C typical
Step Response: 2 sec. to 99% of the final value (filter time constant = 64)

Frequency Pulse Input (Model FP)
Input Types:
Min. Low level signal input (magnetic pickups): From 0 mV to 120 mV
• Open Collector NPN
• Open Collector PNP
• TTL/CMOS Input
• NAMUR Sensors: 8.2 V Excitation

Operating Modes:
Frequency:
Range = 0.2 Hz to 50 KHz
Frequency
Resolution
0 to 9.99999 Hz
0.00001 Hz
10 to 99.9999 Hz
0.0001 Hz
100 to 999.999 Hz
0.001 Hz
1000 to 9999.99 Hz
0.01 Hz
10000 to 50000.0 Hz
0.1 Hz
0 to 50000 Hz
1 Hz

Totalize with Reset: Range = 0 to 999999*
A-B Totalize (Reset input used as a +A input): Range = -99999 to 999999 (Resolution is 1 count)
Quadrature (Reset input used as second input): Range = -99999 to 999999 (Resolution is 1 count)
Input Impedance: Input: 1 Mohm to +EXC; Reset: 100K to +5V
Isolation: Dielectric strength to 1000 Vrms transient per 1 min. test based on EN 61010 for 50 Vdc or Vrms working voltage
Input Over-Voltage Protection: With 1K pull down: 14V; With 3K pull up: 20V; Without pull up/down: 60V Excitation: 5, 8.2 or 12.5V at 25mA, programmable
Accuracy at 25°C: ±0.1% of FS
Crystal time base accuracy: ± 50 ppm
Temperature Stability: ±50 ppm/°C typical; Time base stability: ±1 ppm/°C
Step response for RS485 Output: 0.1 second to 99% of the final value (Filter time constant = 0, Gate time = 0.05 Sec)

FOR ALL MODELS: NETWORK and COMMUNICATIONS (Optional -C24, -C4EI, -EI)
Ethernet: Standards Compliance IEEE 802.3 10Base-T
Supported Protocols: TCP/IP, ARP, HTTPGET
RS-232/RS-422/RS-485/MODBUS: Selectable from menu; both ASCII and modbus protocol selectable from menu. Programmable 300 to 19.2 K baud; complete programmable setup capability; program to transmit current display, alarm status, min/max, actual measured input value and status.
RS-485: Addressable from 0 to 199
Connection: Screw terminals

CONTROL for UTP, SP
Action:
Reverse (heat) or direct (cool)

ALARM 1 & 2 (programmable)
Operation:
High/low, above/below, band, latch/unlatch, normally open/normally closed and process/deviation; front panel configurations

INSULATION
Power to Input/Output:
2300 Vac per 1 minute test (RS-232/485, Input or Output)
Between Inputs: 500 Vac per 1 minute test

GENERAL
Power:
100-240 Vac +/-10%, 50/60 Hz 22.5 W
Environmental Conditions: 0 to 40°C (32 to 104°F), 90% RH non-condensing
Warm up to rated Accuracy: UTP, SP, FP, ACC, ACV = 60 minutes.
Protection: NEMA-4 (IP65) front bezel
Dimensions
2.25"/4-Digit:
11.75” L x 5.375” W x 2.875” D (289 mm L x 137 mm W x 73 mm D) Weight: 1,360 g (3 lb)
2.25"/6-Digit: 15.50” L x 5.375” W x 2.875” D (394 mm L x 137 mm W x 73 mm D) Weight: 2,040 g (4.5 lb)
4.00"/4-Digit: 18.11” L x 8.31” W x 3.76” D (480 mm L x 211 mm W x 95 mm D) Weight: 2,495 g (5.5 lb)
4.00"/6-Digit: 25.26” L x 8.31” W x 3.76” D (642 mm L x 211 mm W x 95 mm D) Weight: 3,175 g (7.0 lb)

MECHANICAL SPECIFICATIONS
iLD - Big Display


Exploded View - iLD24 - iLD26 - iLD44 - iLD46


iLD24 - 2", 4 Digit

DOWNLOAD CAD FILES



iLD26 - 2", 6 Digit

DOWNLOAD CAD FILES


iLD44 - 4", 4 Digit

DOWNLOAD CAD FILES


iLD46 - 4", 6 Digit

DOWNLOAD CAD FILES


WIRING DIAGRAM
iLD Big Display Temperature/Process Controller
WIRING - CAD FILES