Model |
Description *Insert 2 or 4 in ( ) for LED height |
Price (2") |
Price (4") |
iLD(*)4-UTP |
4 Digit, Universal Temperature/Process, Monitor |
$795 |
$995 |
iLD(*)4-UTP-33 |
4 Digit, Universal Temperature/Process, Controller with 2 relays: Form "C" SPDT 3A @ 120/240 Vac |
$895 |
$1095 |
iLD(*)4-UTP-33-SM |
4 Digit, Universal Temperature/Process, with 2 relays: Form "C" SPDT 3A @ 120/240 Vac, and Simplified Menu (ON/OFF Control, No PID Control) |
$895 |
$1095 |
iLD(*)4-SP |
4 Digit, Strain Gage/Process, Monitor |
$795 |
$995 |
iLD(*)4-SP-33 |
4 Digit, Strain Gage/Process, Controller with 2 relays: Form "C" SPDT 3A @ 120/240 Vac |
$895 |
$1095 |
iLD(*)4-FP |
4 Digit, Frequency/Pulse Totalize input, RS-485 output |
$795 |
$995 |
iLD(*)6-FP |
6 Digit, Frequency/Pulse Totalize input, RS-485 output |
$995 |
$1195 |
iLD(*)4-ACC |
4 Digit, AC Current input, RS-485 output |
$795 |
$995 |
iLD(*)4-ACV |
4 Digit, AC Voltage input, RS-485 output |
$795 |
$995 |
iLD(*)4-C2 |
4 Digit Remote Display with RS-232 input |
$795 |
$995 |
iLD(*)6-C2 |
6 Digit Remote Display with RS-232 input |
$995 |
$1195 |
iLD(*)4-EI |
4 Digit Remote Display with Ethernet, RS-485/422 input |
$795 |
$995 |
iLD(*)6-EI |
6 Digit Remote Display with Ethernet, RS-485/422 input |
$995 |
$1195 |
| NETWORK OPTIONS for UTP & SP INSTRUMENTS (one option max.) |
Add to Price |
-C24 |
Output: Isolated RS-232 and RS-485/422 with baud rate from 300 to 19.2k |
$100 |
-C4EI |
Output: Ethernet with Embedded Web Server & RS-485/422 hub for up to 31 devices |
$150 |
-FS |
Factory Scaling |
N/C |
| NETWORK OPTIONS for FP & AC INSTRUMENTS (one option max.) |
Add to Price |
-C2A |
RS-232 + Isolated Analog Output (replaces standard RS-485) |
$100 |
-EI |
Ethernet, RS-232, RS-485/422 Output |
$100 |
-FS |
Factory Scaling |
N/C |