Pressure + Temperature
Virtual Chart Recorder
View Air (Inert Gas) Pressure + Temperature
with a Web Browser
Adjustable Charts
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature can be charted across the full span (0 to 70°C) or within any narrow range such as (20-30°C). Air (inert gas) pressure can be displayed in kilopascals (kPa), pounds per square inch (psi) or kilograms per square centimeter (Kg/cm2).
Display and Chart Measurements
The iPTX transmitters come complete with a air pressure / temperature probe for measurement of a single location.

Adjustable Chart |

Reading Sensor Web Page |
Award-winning Technology
The OMEGA
iPTX is simple to install and use, and features OMEGA's award-winning iServer technology that requires no special software except a Web Browser. The iPTX connects to an Ethernet Network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types its IP address or an easy to remember name in any Web Browser, and the iPTX serves a Web Page with the current readings.
|
|
Typical Applications
The OMEGA iPTX is great for monitoring air (inert gas) pressure and temperature in applications such as: HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor fabs, electronic assembly, warehousing, museums, manufacturing, greenhouses, farm animal shelters, and many more.
| |
Email Alarms
The OMEGA
iPTX models that are on a LAN that is connected to the Internet can trigger an alarm that can be sent by email to a user or a distribution list anywhere in the world, including an Internet enabled pager or cell phone.
Specifications
|
|
Sensor Specifications
Air (inert gas) Pressure (P)
Accuracy/Range:
0-200 psi ±2.4 (0-14 bar ±0.2)
Resolution: 0.006 psi (0.4 mbar)
Maximum Over-pressure:
250 psi absolute (17 bar abs.)
Temperature (T)
Accuracy: ±2°C (3.6°F)
Range: 0 to 70 °C (32 to 158°F)
Response Time: 5 sec.
Resolution: 0.01°C, 14 bit
|
Probe Specifications
Probe Dimensions iPTP: 99.0 mm lg x 19.0mm dia
(3.9” x 0.75" dia) assembled
Pressure Port: 304 SST, 1/8-27 NPT
Twist Lock Type Connector: PTIH-10-6P
and PT06F-10-6S
Cable with DB9 or Stripped Leads:
6.1m long (20’)
Cable operating temperature:
0 to 105°C (32 to 221°F)
|
|
iServer Specifications
Interfaces: Ethernet: 10Base-T (RJ45)
Supported Protocols: TCP/IP, UDP/IP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet
Indicators (LED's): Network Activity, Network Link, Transmit and Receive/Diagnostics
Memory: 512 Kbytes Flash, 16 Kbytes SRAM
Management: Device configuration and monitoring through embedded WEB server (Figure 1)
Embedded WEB Server:
Serves WEB pages containing real-time data (Figure 2)
and live updated charts within definable time intervals (Figure 3).
Operating Temperature: 0 to 70°C
(32 to 158°F)
Power
|
Input: 9-12 Vdc iPTX-W
Safety Qualified ac Power Adapter:
Nominal Output: 9 Vdc @ 500mA
included for iPTX-W
Input: 100 - 240Vac, 50/60Hz
Consumption: 2.5 W max.

Universal ac Power Adapter included
with iPTX-W
|
Input: 10-32 Vdc iPTX-D
Switching Power Supply:
iDRN-PS-1000 sold separately for iPTX-D
Consumption: 2.5 W max.

iDRN-PS-1000 $150 for iPTX-D
|
Packaging
|
Material - iiPTX-W:
Metal case with flange mount
Dimensions:
21H x 62W x 90D mm
(0.83 x 2.42 x 3.56 in) iPTX-W
Weight: 363 g (0.80 lbs.) iPTX-W
|
Material - iPTX-D:
Polycarbonate case with DIN Rail mount
Dimensions: iPTX-D
90.2H x 25.1W x 115.0D mm
(3.54 x 0.99 x 4.53 in)
Weight: 272g (0.60 lbs.)
|
|
Agency Approvals
Software
Firmware upgradeable (for iServer firmware upgrade package, (iPTX-FW-CD) contact OMEGA sales@omega.com or 714-540-4914)
Configuration Software utility (iCONNECT)
Including an Excel program for automatic data logging within definable time intervals (Fig. 4 and Fig. 5), compatible with all Windows (9x/ME/NT/2000/XP) operating systems.
|
|