Virtual Chart Recorder
View Temperature + Humidity with a Web Browser

Features
Virtual Chart Recorder
Web Server
Alarms by Email or Text Message
Record Years of Data on Popular SD Cards
No Special Software Required
iTHX-SD
OMEGA PRODUCT INFO
•  MANUALS - PDF
•  SPEC - PDF
•  PRICE
 REQUIRES ADOBE ACROBAT - HELP
Electromagnetic Compatibility   FCC-B 

The OMEGA® iTHX-SD transmitter let's you monitor and record Temperature, Relative Humidity and Dew Point over an Ethernet network or the Internet with no special software except a Web Browser.

The OMEGA iTHX-SD serves Active Web Pages to display real time readings, display charts of temperature and humidity, or log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic. The virtual chart viewed on the web page is a JAVA Applet that records a chart over the LAN or Internet in real time. With the OMEGA iTHX-SD, there is no need to invest time and money learning a proprietary software program to log or chart the data.

SD Flash Memory Card
The iTHX-SD comes complete with a removable 2 GB SD Flash Memory card that can store up to seven years of readings taken at ten second intervals.

Records on SD Flash Cards
The data is recorded on widely available SD (Secure Digital) flash cards. The format is a simple “.txt” text file that is easily imported to spread sheets and other programs. It can be read on a PC or MAC with a USB card reader. You can also download the data remotely over an Ethernet network or the Internet.

Alarm Relays
The iTHX-SD features two 1.5 Amp relays. With the easy Web-based setup page, the two relays can be programmed for any combination of temperature or humidity, and high or low set points. The relays can also be programmed to remain latched and require a manual reset if a limit is exceeded.

Battery Backup
The iTHX-SD comes with a universal 100 to 240 Vac power adapter. A standard 9 Volt Alkaline battery (also included) allows the device to log data for up to 2 days without external ac power. A failure on the Ethernet network will not interrupt data recording.

Adjustable Charts
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 124°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C).

Award-winning Technology
The OMEGA iTHX-SD is simple to install and use, and features OMEGA's award-winning iServer technology that requires no special software except a Web Browser. The iTHX-SD connects to an Ethernet Network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types its IP address or an easy to remember name such as "Cleanroom5" or "ServerRoom" in any Web Browser, and the iTHX-SD serves a Web Page with the current readings.

Email Alarms
All OMEGA iTHX-SD models that are on a LAN that is connected to the Internet can trigger an alarm that can be sent by email to a user or a distribution list anywhere in the world, including text messages to cell phones and PDA's.

Link to Web CAM or IP Camera
The Web page includes a link to a “Web Cam” or “IP camera” (not included). If you get a message about an alarm condition, you can quickly click on the link to view the actual scene over the Internet

Sensor and Calibration
The iTHX-SD comes complete with a plug-in temperature and humidity probe that mounts on the instrument or an industrial temperature and humidity probe on a 3m (10') or 0.9m (3') cable. It is not necessary to take the iTHX-SD out of service for routine calibration. The temperature / humidity sensors are interchangeable and can be replaced for about the same cost as a typical calibration. offers replacement sensors with optional 3-point NIST traceable calibration certificates. Installation and operation of the OMEGA iTHX-SD requires no special training, tools, or software. The device connects to any Ethernet network with standard cable and plugs and is powered by any AC outlet supplying 110 to 240 VAC.


Typical Applications
The OMEGA iTHX-SD is great for monitoring temperature + humidity in applications such as: clean rooms, computer rooms, HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor fabs, electronic assembly, warehousing, museums, manufacturing, greenhouses, farm animal shelters, and many more.

Specifications

Sensor Specifications


Relative Humidity (RH)
Accuracy/Range:

±2% for 10 to 90%
±3% for 5 to 10% and 90 to 95%
±4% for 0 to 5% and 95 to 100%
Non-linearity:
±3%
Hysteresis:
±1% RH
Response Time:
8 seconds, tau 63%
Repeatability:
±0.1%
Resolution:
0.1%, 12 bit


Temperature (T)

Accuracy/Range*:
Wand Probe:

±0.5°C for 5 to 45°C (±1°F for 41° to 113°F);
±0.5 to ±1°C for 0 to 5°C and 45 to 60°C
(±1° to ±2°F for 32 to 41°F and 113 to 140°F)
Industrial Probe:
±0.5°C for 5 to 45°C (±1°F for 41 to 113°F);
±0.5° to ±1.5°C for -40 to 5°C and 45 to 124°C
(±1° to ±2.7°F for -40 to 41°F and 113 to 255°F)
(see chart)

*Note: extended temperature range is for Industrial Probe only, the iServer's operating temp. is 0 to 60 °C.
Response Time: 5 to 30 seconds, tau 63%
Repeatability:
±0.1°C
Resolution:
0.1°C, 14 bit
 

Probe Specifications
Wand Probe iTHP-W-6:
Ø19 mm x 198 mm L (0.75" x 7.8" L )
Cable length:
152mm (6”) with DB9 Connector
Cable operating temp: 0°C to 80°C (32°F to 176°F)

Industrial Probe iTHP-5, iTHP-2:
Ø16mm x 137mm or 51mm L (0.63” x 5” or 2” L )
Housing material: SS 316
Cable length: 3m (10’) or 0.9m (3’)
Cable operating temperature: -40°C to 125°C
(-40°F to 257°F)

iP-PC iP-SC iP-SC

Optional Caps available for
Industrial Probes.

iServer Specifications
Interfaces

Ethernet (RJ45):
Fixed or autonegotiating 10/100BASE-T, Auto MDI/MDIX

Sensor: Digital 4-wire (DB-9)

Supported Protocols
TCP, UDP, SNMP, SMTP, NTP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet

LCD Display
16 Digits 6mm (0.23")

SD Flash Memory Card
2GB card: 8 months of data storage at 1 second recording intervals or 7 years at 10 second intervals

Relay Outputs
Two Relays 1.5A @ 30 Vdc


Management
Device configuration and monitoring through embedded WEB server (Fig.1)


Embedded WEB Server

Serves WEB pages containing real-time data (Fig. 2)
and live updated charts within definable time intervals (Fig. 3).


Power
Power Input:
9 to 12 Vdc
Consumption:
3.5 W
Safety Qualified ac Power Adapter (included)

  Nominal Output:
9 Vdc @ 0.5 A
  Input:
100 to 240 Vac, 50/60 Hz

Back-up Battery:
9Vdc, Alkaline


Universal ac Power Adapter


Environmental
Operating Temperature:
iServer Unit:
0 to 60°C (32 to 140°F)
ac Power Adapter:
0º to 40ºC (32º to 104ºF)
Back-up Battery:
-18 to 55°C (0 to 131°F)
Storage Temperature:
-40 to 85°C (-40 to 185 °F)


Packaging

Material: Steel metal case with wall mount bracket

Dimensions:
Refer to iTHX-SD Mechanical Section

Weight: 0.389 kg (0.86 lbs).

Agency Approvals

Electromagnetic Compatibility
FCC-B

Software
OPC Server
Configuration Software utility (iCONNECT)
Macro for datalogging in Excel program iLOG (Fig. 4 and Fig. 5)
Compatible with Windows operating systems

Firmware upgradeable over Ethernet

Web Server Screen Shots

 

Fig. 1 - Device configuration through embedded WEB server



Fig. 2- WEB page displaying data received from the sensor

 
Fig. 3- WEB page displaying the graph of the received data



Fig. 4 – iLOG Excel program logging the data sent by the iTHX


Fig. 5 – iLOG Excel program sketching the data sent by the iTHX

Mechanical Dimensions

DOWNLOAD CAD FILES
WEB FORMAT
AUTOCAD 2000

 


For Temperature + Humidity Controller and Monitor Panel Meters, refer to the iTH iSeries


Replacement Probes with Calibration Certificate



No need to take your unit out of service to get routine calibration, order a calibrated probe instead.


Copyright ©2012, OMEGA Engineering, Inc. All rights reserved.