Virtual Chart Recorder™
View Temperature + Humidity with a Web Browser
The OMEGA® iTHX transmitter let's you monitor and record Temperature, Relative Humidity and Dew Point over an Ethernet network or the Internet with no special software except a Web Browser.
The OMEGA iTHX serves Active Web Pages to display real time readings, display charts of temperature and humidity, or log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.
The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the OMEGA iTHX, there is no need to invest time and money learning a proprietary software program to log or chart the data.
Adjustable Charts
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 124°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C).
Award-winning Technology
The OMEGA iTHX is simple to install and use, and features OMEGA's award-winning iServer technology that requires no special software except a Web Browser. The iTHX connects to an Ethernet Network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types its IP address or an easy to remember name such as "Cleanroom5" or "ServerRoom" in any Web Browser, and the iTHX serves a Web Page with the current readings.
|

|
Email Alarms
All OMEGA iTHX models that are on a LAN that is connected to the Internet can trigger an alarm that can be sent by email to a user or a distribution list anywhere in the world, including text messages to cell phones and PDA's.
Link to Web CAM or IP Camera
The Web page includes a link to a "Web Cam" or "IP camera" (not included). If you get a message about an alarm condition, you can quickly click on the link to view the actual scene over the Internet.
|

Industrial Probes:
iTHP-5 and iTHP-2 |
Sensor and Calibration
The iTHX
transmitters come complete with a temperature and humidity probe for measurement of a single location.
OMEGA offers a choice of industrial probes in 2" (with a 3' cable) or 5" length (with a 10' cable) instead of the wand style probe which is designed for ambient indoor applications.
It is not necessary to take the iTHX out of service for routine calibration. The temperature / humidity sensors are interchangeable and can be replaced for about the same cost as a typical calibration. OMEGA offers replacement sensors with optional 3-point NIST traceable calibration certificates. |
Typical Applications
The OMEGA iTHX is great for monitoring temperature + humidity in applications such as: clean rooms, computer rooms, HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor fabs, electronic assembly, warehousing, museums, manufacturing, greenhouses, farm animal shelters, and many more.
|
NEW iTHX-SD with SD Flash Memory and LCD Display
Click here for complete specification and ordering details.
The OMEGA® iTHX-SD adds several valuable features in addition to the backlit local display of temperature and humidity.
2 GB SD Flash Memory Card The iTHX-SD comes complete with a removable 2 GB SD Flash Memory card that can store up to seven years of readings taken at ten second intervals.
Records on SD Flash Cards The data recorded can be read on a PC or MAC with a USB card reader or downloaded remotely over an Ethernet network or the Internet.
Alarm Relays Two 1.5 Amp relays can be programmed for any combination of temperature or humidity, and high or low set points.
Battery Backup A standard 9 Volt Alkaline battery (included) allows the device to log data for up to 2 days without external ac power.
Link to Web CAM or IP Camera If you get a message about an alarm condition, you can quickly click on the link to view the actual scene over the Internet |
|
| |
Specifications
Sensor Specifications
Relative Humidity (RH)
Accuracy/Range:
±2% for 10 to 90%
±3% for 5 to 10% and 90 to 95%
±4% for 0 to 5% and 95 to 100%
Non-linearity: ±3%
Hysteresis: ±1% RH
Response Time: 8 seconds, tau 63%
Repeatability: ±0.1%
Resolution: 0.1%, 12 bit |
Temperature (T)
Accuracy/Range*:
Wand Probe:
±0.5°C for 5 to 45°C (±1°F for 41° to 113°F);
up to ±1°C for 0 to 5°C and 45 to 70°C
(up to ±2°F for 32 to 41°F and 113 to 158°F)
Industrial Probe:
±0.5°C for 5 to 45°C (±1°F for 41 to 113°F);
up to ±1.5°C for -40 to 5°C and 45 to 124°C
(up to ±2.7°F for -40 to 41°F and 113 to 255°F)
(see chart)
*Note: extended temperature range is for Industrial probe only, the iServer's
operating temp. is 0 to 70°C (32 to 158°F) for iTHX-W3 with wand; -40 to 85°C (-40 to 185°F) for iTHX-D3, iTHX-W3-2 or iTHX-W3-5
Response Time: 5 to 30 seconds, tau 63%
Repeatability: ±0.1°C
Resolution: 0.1°C, 14 bit |

|
| |
Probe Specifications
Wand Probe iTHP-W-6: 19.1mm Diameter x 198mm Long (0.75" x 7.8")
Cable with DB9 connector: 152mm Long (6")
Cable operating temperature: 0 to 80°C (32 to 176°F)
Industrial Probe iTHP-2, iTHP-5:
16mm Diameter x 51mm Long (0.63" x 2") or
16mm Diameter x 137mm Long (0.63" x 5")
Cable with DB9 connector or stripped wire leads: 0.9m Long (3') or
Cable with DB9 connector or stripped wire leads: 3m Long (10')
Cable operating temperature: -40 to 125°C (-40 to 257°F)
Optional and Standard Caps for Probes
One porous polyethylene cap IP-PCI or IP-PCW
(depending on your probe type) is included with each probe.
An optional stainless steel cap IP-SC is available for industrial probes.
Instruction sheet for IP-PCI industrial probe cap.
Instruction sheet for IP-PCW wand probe cap.
|
Optional Caps available for
Industrial Probes. |
iServer Specifications
Interfaces
Ethernet (RJ45):
Fixed or autonegotiating 10/100BASE-T, Auto MDI/MDIX
Sensor: Digital 4-wire (DB-9) for iTHX-W3; removable 4 position screw terminal for iTHX-D3
Supported Protocols
TCP, UDP, SNMP, SMTP, NTP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet
Management
Device configuration and monitoring through embedded WEB server (Fig.1)
Embedded WEB Server
Serves WEB pages containing real-time data (Fig. 2)
and live updated charts within definable time intervals (Fig. 3). |
Power (iTHX-W3)
Power Input: 9 to 12 Vdc
Consumption: 2.5 W max
Safety Qualified ac Power Adapter (included)
Nominal Output: 9 Vdc @ 0.5 A
Input: 100 to 240 Vac, 50/60 Hz

Universal ac Power Adapter
|
|
Power (iTHX-D3)
Power Input: 10 to 32 Vdc
Consumption: 2.5 W max.
Switching Power Supply: iDRN-PS-1000 sold separately

iDRN-PS-1000
|
Environmental
Operating Temperature 0 to 70°C (32 to 158°F) for iTHX-W3 with wand;
-40 to 85°C (-40 to 185°F) for iTHX-D3, iTHX-W3-2 or iTHX-W3-5
Storage Temperature: -40 to 125°C (-40 to 257°F)
Power Adapter Operating Temperature: 0º to 40ºC (32º to 104ºF) for iTHX-W3
Packaging
Material:
Valox 364 PBT case with wall mount bracket for iTHX-W3
Polycarbonate case with DIN Rail mount for iTHX-D3
Dimensions: Refer to Mechanical Section iTHX-W3; iTHX-D3
Weight: 0.31 kg (0.68 lbs.) iTHX-W3;
0.31 kg (0.68 lbs.) iTHX-D3
|
| |
Software
OPC Server;
Configuration Software utility (iCONNECT);
macro for datalogging in Excel program iLOG (Fig. 4 and Fig. 5);
compatible with Windows operating systems
|
DOWNLOAD CAD FILES - iTHX-W3 & iTHX-D3 |
|
|


Replacement Probes and Calibration Certificates
No need to take your unit out of service to get re-calibrated, order a calibrated probe instead. 
Get a NIST Traceable Calibration Certificate with your Calibrated Replacement Probe.
To Order (*Specify Model No.) Prices shown in U.S. dollars
Model # |
Description |
Price* |
iTHX-W3 |
|
iServer MicroServer™ for Temperature + Humidity and Dew Point |
$295 |
| |
|
Standard 203 mm (8”) Wand Probe, Cable 152 mm (6”) with DB9 Connector. No Entry required |
N/C |
| |
-2 |
Industrial 51 mm (2”) Probe, Cable 0.9 m (3 ft) with DB9 Connector. Substitution for Wand Probe |
$15 |
| |
-5 |
Industrial 137 mm (5”) Probe, Cable 3 m (10 ft) with DB9 Connector. Substitution for Wand Probe |
$25 |
Accessories |
|
iTHP-W-6 |
Replacement 203mm (8”) Wand Probe, Cable 152mm (6”) with DB9 Connector |
$100 |
iTHP-2-DB9 |
Replacement Industrial 51 mm (2”) Probe, Cable 0.9 m (3 ft) with DB9 Connector *1 |
$115 |
iTHP-5-DB9 |
Replacement Industrial 137 mm (5”) Probe, Cable 3 m (10 ft) with
DB9 Connector*1 |
$125 |
DB9-CA-3 |
Extension Cable, 0.9 m (3 ft) with DB9 Connector |
$15 |
|
Replacement universal ac power adapter |
$25 |
|
Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack |
$20 |
|
Porous Stainless Steel Probe Cap, 5um porosity, for dusty and pressurized (< 35 psi) environments |
$25 |
|
Refer to the ordering guides below |
- |
Ordering Examples for iTHX-SD with LCD display, SD card, 2 relay alarm, battery back-up and wand probe: iTHX-SD = $395. For iTHX-W3-5 with Industrial 5" Probe and 10' cable: iTHX-W3-5 $295 + 25 = $320
Model # |
Description |
Price* |
iTHX-D3 |
|
DIN Rail version iServer MicroServer™ for Temp + Humidity and Dew Point. |
$295 |
| |
|
Standard Industrial Probe 137mm (5”), Cable 3 m (10 ft), Stripped Wire Leads. No Entry required |
N/C |
| |
-2 |
Industrial Probe 51mm (2”), Cable 0.9 m (3 ft) with Stripped Wire Leads. Substitution for 5” Probe |
N/C |
Accessories |
|
iTHP-2 |
Replacement Industrial Probe 51 mm (2”), Cable 0.9 m (3 ft) with Stripped Wire Leads.*1 |
$115 |
iTHP-5 |
Replacement Industrial Probe 137 mm (5”), Cable 3 m (10 ft) with Stripped Wire Leads.*1 |
$125 |
RAIL-35-2 |
2 m (6.5 ft) section of 35 mm DIN rail |
$15 |
|
DIN Rail Power Supply (switching), 95 to 240 Vac input, 24 Vdc output @ 850mA (powers up to 7 units) |
$150 |
|
Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack |
$20 |
|
Porous Stainless Steel Probe Cap, 5um porosity, for dusty and pressurized (< 35 psi) environments |
$25 |
|
Refer to the ordering guides below |
- |
Ordering Example for iTHX-D3 with Industrial 5" Probe and 10' cable: iTHX-D3 plus iDRN-PS-1000. $295 + 150 = $445
*1 Other lengths of cable (up to 40 ft) are available, please contact our Sales Department.
* Volume discounts are available.
For Temperature + Humidity Controller and Monitor Panel Meters, refer to the iTH iSeries

Calibrated Replacement Probes, including Calibration Certificate |
iTHP-W-6 |
|
Wand 203mm (8") Probe, cable 152mm (6") with DB9 Connector |
$100 |
iTHP-2-DB9 |
|
Industrial 51mm (2") Probe, cable 0.9m (3 ft) with DB9 Connector |
$115 |
iTHP-5-DB9 |
|
Industrial 137mm (5") Probe, cable 3m (10 ft) with DB9 Connector |
$125 |
iTHP-2 |
|
Industrial 51mm (2") Probe, cable 0.9m (3 ft) with Stripped Wire Leads |
$115 |
iTHP-5 |
|
Industrial 137mm (5") Probe, cable 3m (10 ft) with Stripped Wire Leads |
$125 |
|
|
NIST Traceable Calibration Certificate. Three (3) Humidity Points of 25%, 50%, 75%, one temperature 25°C. |
$50 |
Ordering Example for a calibrated, replacement wand style probe: iTHP-W-6-CAL-3-HU. $100 + 50 = $150
Calibration for New Units |
|
NIST Traceable Calibration Certificate. Three (3) Humidity Points of 25%, 50%, 75%, one temperature 25°C (For new units) |
$125 |
|
Calibration Kit, 33% and 75% RH Standards. |
$75 |
Ordering Example a NIST Traceable Calibration Certificate for your new unit's probe: CAL-3-HU = $125 |
|
Copyright ©2009, OMEGA Engineering, Inc. All rights reserved.
|