Environmental Surveillance over the Internet
Web-based Remote Surveillance of
Temperature + Humidity
|

Features |
 |
Email Alarms |
 |
Virtual Chart Recorder |
 |
Web Server |
 |
Accurate |
 |
Data Logging |
 |
No Special Software
Required |
|
|
The OMEGA® iSE environmental monitor provides Web-based remote surveillance of environmental conditions in critical HVAC applications such as computer server rooms, clean rooms, laboratories, museums, warehouses, or any remote facility.
View and record Temperature, Relative Humidity and Dew Point over an Ethernet network or the Internet with no special software—just a Web browser.
|
|
Email Alarms
The device can trigger an alarm if temperature or humidity goes above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group distribution list, including text messages to Internet enabled cell phones and PDA’s.
Power Failure
The iSE monitor can trigger an alarm if the AC power fails. The iSE monitor will continue to collect data for ten days powered by a standard 9 Volt alkaline battery (included). The data is stored in nonvolatile flash memory and can later be downloaded over the Ethernet.
Local Alarms
The OMEGA iSE monitor includes two 1.5 Amp output relays that are controlled by the alarm conditions you select. The relays can trigger flashing lights and a siren for example to alert personnel near the scene.
With the easy Web-based setup page, the two relays can be programmed for any combination of temperature or humidity, and high or low set points, as well as alarm conditions triggered by contact closures. The relays can also be programmed to turn off when conditions return to normal, or programmed to remain latched and require a manual reset.
View Charts and Graphs on the Web
The OMEGA iSE serves Active Web Pages to display real time readings, display charts of temperature and humidity, or log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.
The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the OMEGA iSE, there is no need to invest time and money learning a proprietary software program to log or chart the data.
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 124°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C).
|
|
Link to Web CAM or IP Camera
The Web page includes a link to a “Web Cam” or “IP camera” (not included). If you get a message about an alarm condition, you can quickly click on the link to view the actual scene over the Internet.
|
|
Flash Memory
The OMEGA iSE records data on a removable 2-MByte Flash Memory card (included) that can store one full year of readings taken at one-minute intervals (or two months of readings taken at ten second intervals). Up to four years of temperature + humidity readings can be stored on the optional 8 MByte card. Even if the Ethernet network fails, data will continuously record on the built-in nonvolatile flash memory.
|
The iSE monitors come complete with a plug-in temperature and humidity probe that mounts on the instrument or separately with the six foot extension cable (included). The temperature/ humidity sensors are interchangeable and do not require routine calibration. And if a replacement sensor is ever needed, the instrument does not require calibration.
Installation and operation of the OMEGA iSE monitor requires no special training, tools, or software. The device connects to any Ethernet network with standard cable and plugs and is powered by any AC outlet supplying 110-230 VAC.
|
|
Award-winning Technology
The OMEGA iSE is simple to install and use, and features OMEGA's award-winning iServer technology that requires no special software except a Web Browser. The iSE connects to an Ethernet Network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types its IP address or an easy to remember name such as "Cleanroom 5" or "Midwest Server Room" in any Web Browser, and the iSE serves a Web Page with the current readings.
Typical Applications
The OMEGA iSE is great for monitoring temperature + humidity in applications such as: clean rooms, computer rooms, HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor fabs, electronic assembly, warehousing, museums, manufacturing, greenhouses, farm animal shelters, and many more.
OMEGA iServer products are designed and manufactured in the U.S.A.
|
Specifications
Sensor Specifications
Relative Humidity
Accuracy/Range:
±2% for 10 to 90%
±3% for 0 to 10% and 90 to 100%
Non-linearity: ±3%
Hysteresis: ±1%RH
Response Time: 4 seconds
(63% slowly moving air)
Repeatability: ±0.1%
Resolution: 0.03%, 12 bit
|
Temperature
Range/Accuracy*:
Standard Probe:
±0.5°C ( ±1°F) 0°C to 70°C (32°F to 158°F)
Industrial Probe:
±0.5°C ( ±1°F) for 0 to 80°C (32 to 176°F)
±1°C (±2°F) for -40 to 0°C and 80 to 124°C
(-40 to 32°F and 176 to 254°F)
Note: extended temperature range is for industrial probe only, the iServer’s operating temperature is 0-60°C.
Response Time:
5 seconds (63% slowly moving air)
Repeatability: ±0.1°C
Resolution: 0.01°C, 14bit
|
Probe Dimensions
Housing material: SS 316
Standard Probe:
Ø13mm x 83.8mm (0.5” x 3.3”)
Industrial Probe:
Ø16mm x 137mm (0.63” x 5 ”);
Cable: 3m (10’) long, operating temperature:
-40º to 125ºC (-40º to 257ºF)
|
Optional Caps available for
Industrial Probes. |
iSE Specifications
Interface: Ethernet 10Base-T
Connector: RJ45
Supported Protocols: TCP/IP, UDP/IP, ARP, ICMP, DHCP, DNS, HTTP, Telnet
Indicators (LED’s): Power, Network Activity, Network Link and Diagnostics
LCD Display: 32 Digits, 4.8 X 9.7mm (0.19 x 0.38")
Memory: 512 Kbyte Flash, 16 Kbyte SRAM
Memory Data Flash Card: 2 M bytes: 2 months of datastorage at 10 second logging intervals or 1 year at 1 minute intervals.
Relay Outputs: Two Relays 1.5A @ 30 Vdc
Alarm I/O: Two Contact Inputs, One Open Collector Output 150mA @ 30Vdc
Management: Device configuration and monitoring through embedded Web server
Software Firmware upgradeable. Including an Excel program for automatic data logging within definable time intervals, compatible with all Windows operating systems.
Embedded Web Server: Serves Web pages containing real-time data and live updated charts within definable time intervals.
Operating Temperature: 0 to 60°C (32 to 122°F)
Packaging
Material: SS 304 case with wall mount bracket
Dimensions: 119.1H x 155.7W x 33.3D mm (4.69 x 6.13 x 1.31 in) includes probe.
|
Power
Power Input : 9 - 12Vdc
Safety Qualified ac Power Adapter:
Nominal Output: 9 Vdc @ 500mA, included.
Input: 100 - 240Vac, 50/60Hz
Consumption: 2.5 W max.
Battery: 9 Vdc, Alkaline
|
Universal ac Power Adapter
included with iSE
|
|
Web Server Screen Shots

Fig. 1- WEB page displaying data received

Fig. 2- WEB page displaying the graph of the received data

Fig. 3 - Device configuration through embedded WEB server
|
Mechanical Dimensions
iSE-TH Dimensions
|
To Order (*Specify Model No.) Prices shown in U.S. dollars
Model # |
Description |
Price* |
iSE-TH |
|
iSE monitor for temperature + humidity. The iSE-TH includes a LCD display, 2 Mbytes flash memory card, 2 relay alarms, battery back-up, and universal (100-240 Vac) power adapter. |
$495 |
| |
* |
Standard attached Probe and 6 ft (0.9m) extension cable. (No entry required) |
N/C |
| |
-5 |
Substitute Industrial 5" Probe, 10 ft (3m) cable with mini DIN Connector for Standard Probe. |
$25 |
Accessories |
|
iSETHP |
Replacement standard right angle probe. |
$100 |
iSETHP-5 |
Replacement industrial 5" (137mm) probe, cable 10 ft (3m) |
$125 |
iSE-TH-MC2 |
Memory Data Flash Card, 2M byte / 1 Years @ 1 Minute Intervals |
$10 |
iSE-TH-MC4 |
Memory Data Flash Card, 4M byte / 2 Years @ 1 Minute Intervals |
$20 |
iSE-TH-MC8 |
Memory Data Flash Card, 8M byte / 4 Years @ 1 Minute Intervals |
$30 |
|
NIST Traceable Calibration Certificate. Three (3) Humidity Points of 25%, 50%, 75%, one temperature 25°C (For new units) |
$125 |
|
Calibration Kit, 33% and 75% RH Standards |
$75 |
|
Replacement Universal ac power adapter |
$25 |
|
Polyethylene Probe Cap, for wet environments |
N/C |
|
Porous Stainless Steel Probe Cap, 5um porosity, for dusty and pressurized (< 35 psi) environments |
$25 |
*Volume discounts are available.
**Consult OMEGA OEM team for application assistance and quantity pricing. sales@omega.com or 714-540-4914 |
|
|
|
|
|