The new OMEGA® wiSeries DIN Rail wireless monitoring and control system features monitors and scanners compatible with a large and growing number of OMEGA wireless sensors:
|
|
UWTC Universal Wireless Thermocouple |
|
|
|
UWRTD Universal Wireless RTD |
|
The wiSeries DIN Rail Panel Monitor & Controller can monitor up to eight (8) wireless sensors. The compact instrument connects directly to an Ethernet network and the Internet and features OMEGA’s award-winning embedded Web Server. It is easily configured and monitored with a Web browser over the Ethernet network or the Internet. Alternatively, the wiDR monitor-controller can instead be connected to the USB port of a single computer with a “USB Ethernet Adapter” that are inexpensive and widely available.
MONITOR AND ALARM
The wiDR monitor-controller comes standard with a choice of either two Form C relays, or two SSR’s (solid state relays) that can be used for control functions or alarms. The wiDR can monitor alarm conditions for any or all of the wireless sensors. For example, the wiDR can be set up to trip an alarm if any one of the sensors indicated it was above or below a pre-set alarm point.
MONITOR & CONTROL LOCALLY AND OVER THE INTERNET
The new OMEGA wiSeries wireless monitoring and control system provides local monitoring and control, along with remote Web-based monitoring of temperature from thermocouples, RTD’s, and semiconductor sensors, as well as humidity, and barometric pressure.
The wireless sensors can transmit up to 1000 meters (3280’) -- without obstructions or interference (see distances here for specific models), to a wiSeries monitor-controller connected directly to an Ethernet network and the Internet.
The wireless system complies with IEEE 802.15.4 operating at 2.4 GHz.The OMEGA wiSeries system let’s you monitor and record temperature, relative humidity, and barometric pressure over an Ethernet network or the Internet without any special software--just your Web Browser.
WIRELESS SENSORS
OMEGA offers a wide and growing selection of wireless sensors for a variety of applications. Depending on application, the wireless sensors are powered by 2 AA batteries, 2 D-cell batteries, a single lithium battery (approx. AA size), or an external AC Adapter that operates on any voltage worldwide from 100 to 240 Vac.
Wireless sensors are available with external probes appropriate for an almost unlimited variety of industrial and commercial applications.
|

zSeries External Sensors |
ETHERNET
The wiSeries monitor-controller-scanner is an independent node on the network sending and receiving data in standard TCP/IP packets. It is easily configured from a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types the IP address (such as192.168.1.200) or an easy to remember name (such as "Oven 5" or "Chicago TestRoom") and the wiSeries monitor serves a Web Page with the current readings.
|
ALARM AND EMAIL
The wiSeries monitor can trigger an alarm if variables go above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group distribution list, including text messages to cell phones and PDA’s. The OMEGA "Mail Notifier" software is a free and easy program for this application.The wiSeries monitor-controllers operate on any AC voltage worldwide from 100 to 240 Vac and 50 to 60 Hz.The monitor-controller connects directly to an Ethernet Network or the Internet. Unlike an RS232 or USB device, it does not require a host computer.
|
EMBEDDED WEBSERVER
The OMEGA wiSeries wireless sensor system is easy to install, simple to operate, and features OMEGA’s award-winning iServer technology with an Embedded Web Server that requires no special software.
|
CHARTS AND GRAPHS
The OMEGA wiSeries system serves Active Web Pages to display real time readings and charts of temperature, humidity, and barometric pressure. You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.
OMEGA offers a free and easy to use program for logging data to Excel. The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the OMEGA wiSeries system there is no need to invest time and money learning a proprietary software program to log or chart the data.
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 125°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C). OMEGA offers an OPC Server software ($295) that makes it easy to integrate the wiSeries wireless sensor system with many popular Data Acquisition and Automation programs offered by Omega, Wonderware, iConics, Intellution, Rockwell Automation, and National Instruments, among others.
|

Screen Shots from wiSeries
|
QUALITY and TECHNOLOGY
Designed and manufactured in the USA, the innovative OMEGA® wiSeries of monitors & controllers features an extended one (1) YEAR warranty at no extra charge.
SPECIFICATIONS
Model "wiDR-U"
Input Types: UWTC “Universal Wireless Thermocouple”; UWRTD “Universal Wireless RTD"
Refer to individual wireless products for their specifications.
|
Input Type |
Range |
Accuracy |
J |
Iron-Constantan |
-100 to 760°C (-148 to 1400°F) |
±0.5% of reading or ±1.0°C(1.8°F),
whichever is greater |
K |
CHROMEGA®-ALOMEGA® |
-100 to 1260°C (-148 to 2300°F) |
±0.5% of reading or ±1.0°C(1.8°F),
whichever is greater |
T |
Copper-Constantan |
-200 to 400°C (-328 to 752°F) |
±0.5% of reading or ±2.0°C(3.6°F),
whichever is greater |
E |
CHROMEGA®-Constantan |
-200 to 1000°C (-328 to 1832°F) |
±0.5% of reading or ±2.0°C(3.6°F),
whichever is greater |
R |
Pt/13%Rh-Pt |
260 to 1760°C (500 to 3200°F) |
±0.5% of full scale
|
S |
Pt/10%Rh-Pt |
260 to 1760°C (500 to 3200°F) |
±0.5% of full scale
|
B |
30%Rh-Pt/6%Rh-Pt |
870 to 1820°C (1598 to 3308°F) |
±0.5% of full scale
|
C |
5%Re-W/26%Re-W |
0 to 2315°C (32 to 4200°F) |
±0.5% of full scale
|
N |
Nicrosil-Nisil |
-100 to 1260°C (-148 to 2300°F) |
±0.5% of reading or ±2.0°C(3.6°F),
whichever is greater |
|
Pt, 0.00385, 100(std),
500, 1000 ohm |
-200 to 600°C / -328 to 1112°F |
±1°C from 0 to 400°C (32 to 752°F),
±2.5°C below 0°C or above 400°C (752°F) |
RTD |
Pt, 0.00392, 100(std),
500, 1000 ohm |
-100 to 457 °C / -148 to 854 °F |
±1°C from 0 to 400°C (32 to 752°F),
±2.5°C below 0°C or above 400°C (752°F) |
Model "wiDR-zT"
Input Types: zED “Compact End Device"; zED-P “High Power End Device"
Refer to individual wireless products for their specifications.
Control Output 1 & 2
Relay: 250 Vac or 30 Vdc @ 3 A (Resistive Load); configurable for on/off
Output 1: SPDT type, can be configured as Alarm 1 output
Output 2: SPDT type, can be configured as Alarm 2 output
SSR: 20 to 265 Vac @ 0.05 - 0.5 A (Resistive Load); continuous
DC Pulse: Non-Isolated; 10 Vdc @ 20 mA
Alarm 1 & 2 (programmable)
Type: Same as Output 1 & 2
Operation: High/low, above/below, band, latch/unlatch, normally open/normally closed and process/deviation; front panel configurations
Analog Output (programmable): Non-Isolated, Retransmission 0 to 10 Vdc or 0 to 20 mA, 500 ohm max (Output 1 only). Accuracy is ±1% of FS when following conditions are satisfied.
1) Input is not scaled below 1% of Input FS.
2) Analog Output is not scaled below 3% of Output FS.
Interface Specifications
Ethernet: Standards Compliance IEEE 802.3 10Base-T (RJ45)
Supported Protocols: TCP/IP, UDP, ARP, ICMP, DHCP, DNS, HTTP and Telnet
LED Indicators: Network Activity, Network Link, Diagnostics, Receive & Power
Management: Device configuration and monitoring through embedded WebServer
Embedded WEB Server: Serves WEB pages ( JAVA™ Applets) containing real-time data and live updated charts within definable time intervals.
Software: The software packages available for the wiSeries wireless system are iConnect (configuration software for the Ethernet interface), iLog (Excel-based software for automatic data logging), and Mail Notifier (email alarm notification software).
Wireless Communication
Standard: IEEE 802.15.4
Frequency: 2.4 GHz (2410 MHz), Channel #12 (for wiDRxx-U)
Frequency: 2.4 GHz (2400 to 2483.5 MHz), 16 Channels (for wiDRxx-zT)
Network Topology: Star Topology
Range:
UWTC-1, UWRTD-1: up to 60 m (200 ft) without obstructions or interference.
UWTC-2, UWRTD-2: up to 120 m (400 ft) without obstructions or interference.
zED-*: up to 91 m (300 ft) without obstructions or interference.
zED-*-P: up to 1000 m (3280 ft) without obstructions or interference.
General
Line Voltage/Power: 90 to 240 Vac ±10%, 50 to 400 Hz*, 110 to 375 Vdc, equivalent voltage; 5W
Low Voltage/Power Option: 12 to 36 Vdc or 24 Vac** ±10%, 3W
External power source must meet Safety Agency Approvals.
* No CE compliance above 60 Hz
** Can be safely powered but no certification for UL/CE are claimed.
Digital Filter: Programmable
Connection: Screw terminals
Environmental Conditions: 0 to 55°C (32 to 131°F) 90% RH non-condensing
Approvals: FCC: Part 15C. CE: EMC 2004/108/EC, LVD 2006/95/EC, RTT&E 1999/5/EC.
Dimensions: 93 H x 40 W x 125 D mm (3.64" H x 1.55" W x 4.93" D )
Weight:
Insulation
Power to Output: 2300 Vac per 1 minute test
For Low Voltage/Power Option: 1500 Vac per 1 minute test
Power to Relay/SSR Outputs: 2300 Vac per 1 minute test
Relay/SSR to Relay/SSR Outputs: 2300 Vac per 1 minute test
Mechanical Dimensions

To Order (*Specify Model No.) Prices shown in U.S. dollars
A complete wireless system requires at least:
one (1) Receiver (wi8xx-U) and one (1) End Device (UWTC-* or UWRTD-*)
Model # |
Description |
Price* |
wiDR22-U |
DIN Rail Wireless Monitor/Controller for UWTC units with Two Solid State Relays (SSR's): 0.5 A @ 120/240 Vac continuous, Embedded Ethernet, 90-240 Vac/dc, 50-400 Hz |
$395 |
wiDR23-U |
For UWTC units with SSR and Form “C” Relay |
$395 |
wiDR24-U |
For UWTC units with SSR and Pulse 10 Vdc @ 20 mA (for use with external SSR) |
$395 |
wiDR33-U |
For UWTC units with 2 Relays: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac |
$395 |
wiDR44-U |
For UWTC units with Two Pulsed 10 Vdc @ 20 mA (for use with external SSR) |
$395 |
wiDR52-U |
For UWTC units with Analog Output as retransmission of process value; 0 to 10 Vdc or 0 to 20 mA @ 500 ohm max. and SSR |
$395 |
wiDR53-U |
For UWTC units with with Analog Output 0 to 10 Vdc or 0 to 20 mA @ 500 ohm max. and Form “C” Relay |
$395 |
wiDR54-U |
For UWTC units with Analog Output 0 to 10 Vdc or 0 to 20 mA @ 500 ohm max. and Pulsed 10 Vdc @ 20 mA (for use with external SSR) |
$395 |
|
Wireless thermocouple connector (standard distance) |
$125 |
|
Wireless thermocouple connector (extended distance) |
$135 |
|
Wireless RTD connector (standard distance) |
$135 |
|
Wireless RTD connector (extended distance) |
$145 |
Ordering Example: For one (1) Wireless DIN Rail Monitor/Controller Receiver with 2 Relays wiDR33-U and two (2) Universal Thermocouple End Devices UWTC-2: $395 + $135 x 2 = $665.
Other outputs options are available, please contact our Sales Department.
For Low Power Option (12 to 36 Vdc, 24Vac) add -DC to end of part number: wiDR33-U-DC $395 + 25 = $420

To Order (*Specify Model No.) Prices shown in U.S. dollars
A complete wireless system requires at least:
one (1) Receiver (wiDRxx-zT) and one (1) End Device (zED-x-P or zED)
Model # |
Description |
Price* |
wiDR22-zT |
DIN Rail Wireless Monitor/Controller for zSeries Temperature units with Two Solid State Relays (SSR's): 0.5 A @ 120/240 Vac continuous, Embedded Ethernet, 90-240 Vac/dc, 50-400 Hz |
$395 |
wiDR23-zT |
For zSeries units with SSR and Form “C” Relay |
$395 |
wiDR24-zT |
For zSeries units with SSR and Pulse 10 Vdc @ 20 mA (for use with external SSR) |
$395 |
wiDR33-zT |
For zSeries units with 2 Relays: Form “C” SPDT 3 A @ 120 Vac, 3 A @ 240 Vac |
$395 |
wiDR44-zT |
For zSeries units with Two Pulsed 10 Vdc @ 20 mA (for use with external SSR) |
$395 |
wiDR52-zT |
For zSeries units with Analog Output as retransmission of process value; 0 to 10Vdc or 0 to 20 mA @ 500 ohm max. and SSR |
$395 |
wiDR53-zT |
For zSeries units with with Analog Output 0 to 10 Vdc or 0 to 20 mA @ 500 ohm max. and Form “C” Relay |
$395 |
wiDR54-zT |
For zSeries units with Analog Output 0 to 10 Vdc or 0 to 20 mA @ 500 ohm max. and Pulsed 10 Vdc @ 20 mA (for use with external SSR) |
$395 |
|
End Device with Internal Temperature Sensor |
$95 |
|
End Device with Internal Temperature Sensor and External Temperature Sensor with Stick Probe |
$145 |
|
End Device with Internal Temperature Sensor and External Temperature Sensor with Lug Mount Probe |
$145 |
|
High Power End Device: Temperature sensor with Stick Probe, ac powered |
$195 |
|
High Power End Device: Temperature sensor with Lug Mount Probe, ac powered |
$195 |
Ordering Example: For one (1) Wireless DIN Rail Monitor/Controller Receiver with 2 Relays wiDR33-zT and two (2) End Devices with a Temperature Sensor zED-T: $395 + $95 x 2 = $585
Other outputs options are available, please contact our Sales Department.
For Low Power Option (12 to 36 Vdc, 24Vac) add -DC to end of part number: wiDR33-zT-DC $395 + 25 = $420
|
|