Wireless Sensor System


Features
Temperature
Humidity
Barometric Pressure
Email Alarms
Web Server
No Special Software Required

The new OMEGA® zSeries wireless sensor system provides Web-based monitoring of Temperature, Humidity, and Barometric Pressure in critical HVAC and Refrigeration applications.

The compact wireless “End Devices” mount discretely on the wall in clean rooms, laboratories, museums, computer server rooms, warehouses, and any remote facility. The wireless End Devices are powered by two AA 1.5 volt alkaline batteries.


       

OMEGA PRODUCT INFO
•  MANUALS - PDF

•  SOFTWARE

•  PRICE
 REQUIRES ADOBE ACROBAT - HELP

The End Devices transmit up to 300 feet (without obstructions or interferences) to a “Coordinator” connected directly to an Ethernet network and the Internet. The wireless system complies with IEEE 802.15.4 operating at 2.4GHz.

The OMEGA zSeries system let's you monitor and record Temperature, Relative Humidity, and Barometric Pressure over an Ethernet network or the Internet without any special software-just your Web Browser.

OMEGA offers a selection of End Devices for a variety of applications. Each End Device supports one or two sensors. End Devices are available with built-in sensors, with external sensor probes, and with both built-in and external sensors.
The external sensors are designed for harsh environments such as outdoor weather, in HVAC ducts, in freezers and refrigerators. For example, you can select one End Device that has one internal and one external sensor to monitor temperature and humidity both inside and outside a climate-controlled facility.

Each Coordinator can directly support up to thirty-two (32) End Devices. TheOMEGA wireless Coordinators include AC adapters to operate on any voltage worldwide from 100-240 Vac and 50-60Hz. The zSeries Coordinator connects directly to an Ethernet Network or the Internet. Unlike an RS232 or USB device, it does not require a host computer.

The zSeries Coordinator is an independent node on the network sending and receiving data in standard TCP/IP packets. It is easily configured from a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types the IP address (such as 192.168.1.200) or an easy to remember name (such as "Warehouse 5" or "Chicago Lab") and the Coordinator serves a Web Page with the current readings.

The device can trigger an alarm if variables go above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group distribution list, including text messages to Internet enabled cell phones and PDA’s. TheOMEGA
“Mail Notifier” software is a free and easy program for this application.

The OMEGAzSeries wireless sensor system is easy to install, simple to operate, and featuresOMEGA's award-winning iServer technology with an Embedded Web Server that requires no special software.

The OMEGA zSeries system serves Active Web Pages to display real time readings and charts of temperature, humidity, and barometric pressure. You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic. OMEGA offers a free and easy to use program for logging data to Excel.

The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the OMEGAzSeries system there is no need to invest time and money learning a proprietary software program to log or chart the data.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 125°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C).

OMEGA offers an OPC Server software ($295) that makes it easy to integrate the zSeries wireless sensor system with many popular Data Acquisition and Automation programs offered by Omega, Wonderware, iConics, Intellution, Rockwell Automation, and National Instruments, among others.


Specifications
SENSOR SPECIFICATIONS (zED)

TEMPERATURE
Accuracy/Range*:
zED-T (internal sensor)

±0.5ºC for 10º to 55ºC (±0.9ºF for 50º to 131ºF)
±1ºC for -18º to 10ºC (±1.8ºF for -0.4º to 50 ºF)
-TP1, -TP2 (external sensor)
±0.5ºC for 10º to 85ºC (±0.9ºF for 50º to 185ºF)
±1ºC for -40º to 10ºC and 85º to 125ºC
(±1.8ºF for -40º to 50ºF and 185º to 257ºF)

Accuracy/Range*:
zED-BTH, zED-TH (internal sensor)

±0.5ºC for 0ºC to 45ºC (±0.9ºF for 32º to 131ºF)
±1ºC for -18º to 0ºC and 45º to 55ºC
(±1.8ºF for -0.4º to 32ºF and 113º to 131ºF)
-THP (external sensor)
±0.5ºC for 0ºC to 45ºC (±0.9ºF for 32º to 113ºF)
±1ºC for -18º to 0ºC and 45º to 70ºC
(±1.8ºF for -0.4º to 32ºF and 113º to 158ºF)
±2ºC for -40º to -18ºC and 70º to 124 ºC
(±3.6ºF for -40º to -0.4ºF and 158º to 255ºF)

Accuracy/Range*:
zED-BT (internal sensor)

±0.8ºC @ 20ºC (±1.5ºF @ 68ºF)
±2ºC for -18º to 55ºC (±3.6ºF for -0.4º to 131ºF)
-BTP (external sensor)
±0.8ºC @ 20ºC (±1.5ºF @ 68ºF)
±2ºC for -40º to 85ºC (±3.6ºF for -40º to 185 ºF)


*Note: extended temperature ranges are for External Probes only, the End Device's operating temperature is -18 to 55ºC (-0.4 to 131ºF)

Resolution: 0.1ºC
Repeatablilty: ±0.1ºC, for zED-BTH, zED-TH, -THP




RELATIVE HUMIDITY
Accuracy/Range:
zED-BTH, zED-TH, -THP
±2% for 10 to 90%;
±3% for 0 to 10% and 90 to 100%
Hysteresis: ±1% RH
Non-linearity: ±3%
Repeatability:
±0.1%
Resolution:
0.1%

BAROMETRIC PRESSURE
Accuracy/Range:
zED-BTH, zED-BT, -BTP

±2 mbar for 10 mbar to 1100 mbar
(1 KPa to 110 KPa)
Resolution:
0.1 mbar

EXTERNAL PROBE SPECIFICATIONS (zED)
Industrial Probe:

SS 316 housing, 137mm x Ø16mm (5” x Ø 0.63”) for zED-xx-BTP, zED-xx-THP
Stick Probe:

ABS tubing, 152.4 mm x Ø6.35 mm (6” x Ø 0.25”) for zED-xx-TP1
Lug Mounted Probe:
Copper tubing, 53.4 mm x Ø 7.92mm (2.1” x Ø 0.312”); mounting hole Ø 4.72mm (Ø 0.186”) for zED-xx-TP2
Cable:
3 m (10’) long x Ø 5.72mm (0.225”)
Standard Cable Operating Temp: -40º to 125ºC (-40º to 257ºF) for zED-xx-TP1, -TP2, -THP;
-55º to 105ºC (-67º to 221ºF) for zED-xx-BTP
Optional MIL Spec Cable (-ET):
Ø 2.62mm (0.103”) -80º to 200ºC (-112º to 392 ºF)

INTERFACE SPECIFICATIONS (zCDR)
Ethernet:
10Base-T (RJ45)
Supported Protocols: TCP/IP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet
LED Indicators: Network Activity, Network Link, Diagnostics, Receive and Power

Management: Device configuration and monitoring through embedded WEB server (Fig.1)
Embedded WEB Server: Serves WEB pages ( JAVA™ Applets) containing real-time data (Fig. 2) and live updated charts within definable time intervals (Fig. 3).


POWER (zCDR)

Power Input: 9 to12 Vdc
Consumption: 2.5 W max
Safety Qualified ac Power Adapter (included)
Nominal Output:
9 Vdc @ 0.5 A
Input: 100 to 240 Vac, 50/60 Hz
Power Adapter Operating Temperature: 0º to 40ºC (32º to 104ºF)

POWER (zED)

Alkaline Battery:
two 1.5 Vdc, supplied
Lifetime: Estimate of 2 years with frequency of 1 reading per 2 minutes



Universal ac Power Adapter
included with zCDR

WIRELESS COMMUNICATION
Standard:
IEEE 802.15.4, DSSS
Frequency: 2.4 GHz (2400 - 2483.5 MHz), DSSS, 16 channels
Network Topology: Star Topology
Range: Up to 91 m (300 ft) without obstructions or interference

ENVIRONMENT
Operating Temperature (zED):
-18º to 55ºC (-0.4º to 131ºF), 90% RH non-condensing
Operating Temperature (zCDR): 0º to 70ºC (32º to 158ºF), 90% RH non-condensing
Storage Temperature: -40º to 125ºC (-40º to 257ºF)
Packaging: See mechanical section

GENERAL
Approvals:

FCC: Part 15C.
CE: EMC 2004/108/EC, LVD 2006/95/EC, RTT&E 1999/5/EC.

Software:
The software packages available for the zSeries wireless system are iConnect
(configuration software for the Ethernet interface), iLog (Excel-based software for automatic data
logging Fig. 4 and Fig. 5), and Mail Notifier (email alarm notification software).

zSeries Web Server - Screen Shots


Fig. 1 - Sensor configuration through embedded WEB server



Fig. 2- WEB page displaying data received from the sensor



 
Fig. 3- WEB page displaying the graph of the received data


Fig. 4 – iLOG Excel program logging the data sent by the zSeries


Fig. 5 – iLOG Excel program sketching the data sent by the zSeries

Mechanical Dimensions


Replacement Probes and Calibration Certificates

Replacement Probes


Get a NIST Traceable Calibration Certificate with your Calibrated Replacement Probe.
Instead of taking your unit out of service for calibration, you can order a calibrated probe.