1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
k type thermocouple connectors
Searched for K TYPE THERMOCOUPLE CONNECTORS  

UST-(*)-F and USTW-(*)-F : Universal Female Thermocouple Connector Mates wi......
Thermocouple Connector,Universal Female,Universal TC Connector, accepts round pin, accepts flat pin,
www.omega.com/pptst/UST.html - 82k - Monday, May 20, 2013
   
M12-FM : Compensated M12 Thermocouple Connectors...
Compensated M12 Thermocouple Connectors
www.omega.com/pptst/M12-FM_Series.html - 79k - Monday, May 20, 2013
   
M8C and M12C Series : Molded M8 and M12 Thermocouple Extension Cable...
Molded M8 and M12 Thermocouple Extension Cable
www.omega.com/pptst/M12tccables.html - 130k - Monday, May 20, 2013
   
Temperature Products...
Full list of temperature products, including controllers, thermocouples, rtds, thermocwells, connectors and more OMEGA Engineering is a one stop source for all temperature and process measurement and control needs
www.omega.com/pptst/temp.html - 856k - Monday, May 20, 2013
 
OSTW-CC Series : Thermocouple Connector Standard Size Round 2 Pin includes ......
Standard Size round pin Thermocouple Connector, 2 pin 2 pole TC plug jack connector ,connect TC wire,
www.omega.com/pptst/OSTW-CC.html - 90k - Monday, May 20, 2013
   
SMPW-CC Series : Thermocouple Connector Miniature Size Flat 2 Pin includes ......
Thermocouple, Connector,SMPW-CC Miniature Size flat 2 pole Thermocouple spade plug or jack Connector with Integral Cable Clamp Cap,Most Popular Models
www.omega.com/pptst/SMPW-CC.html - 85k - Monday, May 20, 2013
   
SMPW and HMPW : Miniature Thermocouple Connectors Flat Pin with Write-on Wi......
Miniature Connectors With Write-on Window, Standard and Extended Temperature Range plug jack 2 pole TC connector thermocouple
www.omega.com/pptst/SMPW_SMP_HMP_HMPW.html - 91k - Monday, May 20, 2013
   
DTC-(*) : 4-Prong Dual Circuit Standard Connectors...
4-Prong Dual Circuit Standard Connectors
www.omega.com/pptst/DTC.html - 79k - Monday, May 20, 2013
   
JPCB, TJPCB and RJPCB : Jack Panel Standard Connector Conduit Boxes...
Jack Panel Standard Connector Conduit Boxes
www.omega.com/pptst/JPCB_TJPCB_RJPCB.html - 74k - Monday, May 20, 2013
   
H(*)MQIN and H(*)MQSS Series : Quick Disconnect Thermocouple Probe Assembli......
Quick Disconnect Thermocouple Probe Assemblies with High Temperature Miniature Connectors, Model Numbers HJMQSS, HKMQSS, HEMQSS, HTMQSS
www.omega.com/pptst/HJMQSS.html - 75k - Monday, May 20, 2013
   
G(*)MQSS Series : Low Noise Thermocouple Probes with Miniature Connectors M......
Low Noise Thermocouple Probes with Miniature Connectors Model numbers GJMQSS,GKMQSS,GEMQSS,GTMQSS
www.omega.com/pptst/GJMQSS.html - 83k - Monday, May 20, 2013
   
G(*)QIN and G(*)QSS : Thermocouple Probes With Low Noise Standard Size Conn......
Thermocouple Probes With Low Noise Standard Size Connectors, Model numbers GJQIN, GKQIN, GTQIN, GEQIN, GJQSS, GKQSS, GTQSS, GEQSS
www.omega.com/pptst/GJQIN.html - 101k - Monday, May 20, 2013
   

Searched for K TYPE THERMOCOUPLE CONNECTORS  

Product of the Day! Read more about it... We offer more than just "K TYPE THERMOCOUPLE CONNECTORS"!
Molded Case Circuit Breakers


«Previous Topic: k type thermocouple calibration   Next Topic: k type thermocouple probe»