Omega Info My Omega Literature Products Quick Order Home
Navigation Image Map   Help Icons image map
search
      
   

OMEGADYNE®
Brochure Features New Mil-Spec and Agency Approved Transducers for Land, Sea, Air, and Space
Click Here to Order your FREE Copy Today!

Milspec Edition!OMEGADYNE Inc. is pleased to announce the publication of a new brochure highlighting its latest Mil-Spec and Custom Engineered Transducers.

Featured is a broad spectrum of custom engineered OMEGADYNE products that are in use today on military and commercial aircraft, submarines, surface vehicles and aerospace hardware. Also featured are the newest additions to the OMEGADYNE line of high performance transducers. These are three new marine pressure transducers designed to meet the stringent requirements of military standards MIL-P-24212C(SH) or MIL-T-24742(SH) and ASTM F2070 when invoked. Applications for these transducers include naval shipboard use, both surface and sub-surface vessels, as well as general marine uses on new construction and refit jobs. Also featured in the brochure is a sampling of the commercial off-the-shelf (COTS) products that are available through OMEGADYNE. The products range from Infrared temperature measurement instruments to data acquisition systems, flow measurement instruments and chart recorders. All are suitable for use in rugged industrial/military environments.

At the heart of the pressure transducers is the rugged OMEGADYNE Sputtered Thin Film Pressure Sensor. OMEGADYNE has developed this solid state sensor building upon earlier design work by CEC Pressure Products, which is now part of OMEGADYNE. This rugged sensor has a proven history in military, aerospace, and industrial applications; wherever extreme ruggedness and long-term reliability are required. OMEGADYNE has the ability to design, test, qualify and build custom engineered sensors for pressure or force measurement to Mil-Standards or your company’s most stringent internal standards.

OMEGADYNE is the combination of two companies with strong histories of building state-of-the-art pressure and force sensors to meet military and industrial needs... T-Hydronics and CEC Pressure Products -- combined with the engineering strength and product resources of the Omega family of companies. Located in Sunbury Ohio, OMEGADYNE has three Class 100 Clean Rooms to support its production of thick film, thin film and diffused silicon sensors.

This publication is currently available. Order your FREE copy Today!

To request this exciting new publication Click Here!
or if you prefer Download a version in pdf format!

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard