Infrared Product Family Questionnaire

Sales/Service:
1-800-342-3747
sm     1-800-FIBER-IR

Thank you for your inquiry on our Infrared Family of products. To help us insure that this line will meet your requirements, please answer the questions below and submit them to us.
All fields with a (*) must be filled in to complete the form

*First Name:
*Last Name:
Title:
*Company Name:
Company Address:
City:
State:
Zip:
*E-mail Address:
*Phone Number:
Fax Number:
Please give a brief description of your process. (If applicable fax sketch to (203)359-7890 ATTN: Application Engineering Department.)
How is product heated? (For example: Induction Heating)
Desired Temperature Range: From:   To:
Actual operating temperature:
Desired size of spot to be measured:
Size of target/object to be measured:
What is the material being monitored: (For example: Oxidized Cooper Bars)
Separation between target and sensor: Minimum:   Maximum:
Fiber Optic Cable length: Minimum:   Maximum:
Ambient temperature at Fiber Optic Cable:
Desired response time:

Is product moving?
No Yes, continuously at Ft./Min
Yes, intermittently in field of view for (time).
Interference’s between sensor and product: (For example: Occasional smoke)
By what method did you hear of OMEGA Vanzetti?
 

Omega Engineering/Vanzetti

Send your questions, requests and comments to: info@vanzetti.com
Copyright © 2001 All Rights Reserved.