Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



 

Delrin Acetal Thermoplastic Quick Couplings
Model Number: FT-PLC Series
FT-PLC Series Features:
  • Straight thru, single end or double end shutoff
  • Small package size
  • Leak free o-ring seal
  • Special configurations quoted.

Applications:

  • Water and air supply lines
  • Potable water
  • Cooling lines
  • Mild chemical handling
  • Beverage dispensing

Delrin Acetal, our most popular couplings. With 1/4" flow, they offer the widest selection of sizes and configurations for 1/4" to 3/8" plastic tubing.

SPECIFICATIONS:
Working Pressure:
Vacuum to 120 psi, 8.3 Bar
Operating Temperature:
-40ƒ F to 180ƒ F continuous -40ƒ C to 82ƒ C continuous
Materials:
Bodies and Valves: Delrin Acetal Internal Spring: 316 Stainless Steel External Springs, Pin, Latch: Stainless Steel Seals: Buna-N, others available Color: Natural White, others available
Tubing Sizes:
1/4" thru 3/8" ID 1/4" and 3/8" OD 6 x 4 mm thru 12 x 8 mm (OD x ID)


Coupling Bodies 1/4" Flow

Pipe Thread

MALE THREAD STRAIGHT THRUMODEL NUMBER SHUTOFFMODEL NUMBER LENGTH
1/4" NPT FT-PLC100-04 FT-PLCD100-04 1.15"
3/8" NPT FT-PLC100-06 FT-PLCD100-06 1.15"
1/4" BSPT FT-PLC100-04BS FT-PLCD100-04BS 1.15"
3/8" BSPT FT-PLC100-06BS FT-PLCD100-06BS 1.15"


Panel Mount 

Ferruless Polytube Fitting, PTF
TUBING SIZE
OD x ID
METRICEQ MM STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
1/4" x .170" 6 x 4.3 FT-PLC120-04 FT-PLCD120-04 1.83"
-- -- 8 x 6 FT-PLC120-M8 FT-PLCD120-M8 1.95"
3/8" x .270" 9.5 x 6 FT-PLC120-06 FT-PLCD120-06 1.95"
-- -- 10 x 8 FT-PLC120-M10 FT-PLCD120-M10 1.95"

 

Hose Barb
1/4" ID 6.4 ID FT-PLC160-04 FT-PLCD160-04 1.95"
5/16" ID 7.9 ID FT-PLC160-05 FT-PLCD160-05 1.95"
3/8" ID 9.5 ID FT-PLC160-06 FT-PLCD160-06 1.95"


IN LINE, Streamline Design

 
Ferruless Polytube Fitting, PTF
TUBING SIZE
OD x ID
METRICEQ MM STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
1/4" x .170" 6 x 4.3 FT-PLC130-04 FT-PLCD130-04 1.82"
-- -- 8 x 6 FT-PLC130-M8 FT-PLCD130-M8 1.95"
3/8" x .250" 9.5 x 6 FT-PLC130-06 FT-PLCD130-06 1.95"
-- -- 10 x 8 FT-PLC130-M10 FT-PLCD130-M10 1.95"
 

Hose Barb
1/4" ID 6.4 ID FT-PLC170-04 FT-PLCD170-04 1.95"
5/16" ID 7.9 ID FT-PLC170-05 FT-PLCD170-05 1.95"
3/8" ID 9.5 ID FT-PLC170-06 FT-PLCD170-06 1.95"
* Panel Opening = 11/16" Diameter Maximum Panel Thickness = 1/2" Minimum Panel Thickness = .020" Panel Nuts = 13/16" Hex Ü PTF fittings are designed for semi-rigid tubing, i.e. polyethylene, nylon etc. and polyurethane tubing. Delrin and Chrome-Plated Brass coupling halves interchange.

Coupling Inserts 1/4" Flow


Pipe Thread

MALE THREAD STRAIGHT THRU
MODEL NUMBER
LENGTH SHUTOFF
MODEL NUMBER
LENGTH
1/4" NPT FT-PLC240-04 1.25" FT-PLCD240-04 1.51"
3/8" NPT FT-PLC240-06 1.25" FT-PLCD240-06 1.40"
1/4" BSPT FT-PLC240-04BS 1.25" FT-PLCD240-04BS 1.51"
3/8" BSPT FT-PLC240-06BS 1.25" FT-PLCD240-06BS 1.40"
 

Panel Mount


PANEL MOUNT
* Ferruless Polytube Fitting, PTF
TUBING SIZE
OD x ID
METRICEQ MM STRAIGHT THRU
MODEL NUMBER
LENGTH MODEL NUMBER LENGTH
1/4" x .170" 6 x 4.3 FT-PLC400-04 1.78" FT-PLCD400-04 1.78"
-- -- 8 x 6 FT-PLC400-M8 1.91" FT-PLCD400-M8 1.91"
3/8" x .250" 9.5 x 6 FT-PLC400-06 1.91" FT-PLCD400-06 1.91"
-- -- 10 x 8 FT-PLC400-M10 1.91" FT-PLCD400-M10 1.91"
 

Hose Barb
1/4" ID 6.4 ID FT-PLC420-04 1.91" FT-PLCD420-04 1.91"
5/16" ID 7.9 ID FT-PLC420-05 1.91" FT-PLCD420-05 1.91"
3/8" ID 9.5 ID FT-PLC420-06 1.91" FT-PLCD420-06 1.91"
 

STRAIGHTS


Ferruless Polytube Fitting, PTF
TUBING SIZE
OD x ID
METRIC
EQ MM
STRAIGHT THRU
MODEL NUMBER
LENGTH MODEL NUMBER LENGTH
1/4" x .170" 6 x 4.3 FT-PLC200-04 1.25" FT-PLCD200-04 1.75"
-- -- 8 x 6 FT-PLC200-M8 1.38" FT-PLCD200-M8 1.68"
3/8" x .250" 9.5 x 6 FT-PLC200-06 1.38" FT-PLCD200-06 1.68"
-- -- 10 x 8 FT-PLC200-M10 1.38" FT-PLCD200-M10 1.68"
 

Hose Barb
1/4" ID 6.4 ID FT-PLC220-04 1.35" FT-PLCD220-04 1.86"
5/16" ID 7.9 ID FT-PLC220-05 1.35" FT-PLCD220-05 1.86"
3/8" ID 9.5 ID FT-PLC220-06 1.35" FT-PLCD220-06 1.67"
 

ELBOWS


TUBING SIZE
OD x ID
METRIC
EQ MM
STRAIGHT THRU
MODEL NUMBER
LENGTH MODEL NUMBER LENGTH
3/8" x .250" 9.5 x 6 FT-PLC210-06 1.22" FT-PLCD210-06 1.22"
 

Hose Barb
1/4" ID 6.4 ID FT-PLC230-04 1.10" FT-PLCD230-04 1.22"
3/8" ID 9.5 ID FT-PLC230-06 1.20" FT-PLCD230-06 1.22"
Delrin and Chrome-Plated Brass coupling halves interchange.
© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard