|
|||||||||||||||
|
|
|
This page is from a previous version of the Omega.com site, information and pricing may be invalid. To see current pricing and online ordering, go to the current tubing product listing. |
|
| Delrin Acetal Thermoplastic Quick Couplings | |
| Model Number: FT-PMC Series | |
|
FT-PMC Series Features:
Applications:
Delrin Acetal couplings offer the widest selection of configurations and are OMEGA's most popular coupling. |
| SPECIFICATIONS: |
|
Working Pressure: Vacuum to 120 psi, 8.3 Bar Operating Temperature: -40ƒ F to 180ƒ F continuous -40ƒ C to 82ƒ C continuous Materials: Bodies and Valves:Delrin Acetal Internal Spring: 316 Stainless Steel External Springs, Pin, Latch: Stainless Steel Seals: Buna-N, others available Color: Natural White Tubing Sizes: 1/16" thru 1/4" ID 5/32", 1/4" and 3/8" OD 4 x 2 mm thru 10 x 6.4 mm (OD x ID) |
![]() Model FPU Pumphead Shown |
Hose
Barb
![]() Female
Thread
|
|
Coupling
Inserts 1/8" Flow
|
||||||||||||||||||||||||||||||
![]() Hose Barb
|
|
![]() |
|||