Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



   

Subminiature Coupling Thermoplastic Quick Couplings
Model Number: FT-SMC Series

Applications:

  • Medical and Surgical Instrumentation
  • Air Logic Systems
  • Pneumatic Control Systems
  • Disposable Medical Devices

FT-SMC Series Features:
Leak Free Sealñ Replaceable O-Ring seal makes a reliable pressure or vacuum seal.
Small size and clean appearanceñ Space saving couplings for in line, panel mount and pipe thread tubing connections.
Easy-to-use positive lockingñ Reliable snap-lock is quick and dependable for vacuum to 100 psi.
Eliminates kinking, twisting and accidental unlockingñ Design allows tubing to swivel independent of locking mechanism. This prevents accidental unlocking typical of luer type connections.
Corrosion Resistantñ Thermoplastic Delrin acetal and polypropylene are compatible with FDA and chemical applications.
Single side shutoffñ Automatically stops flow when coupling is disconnected. Available for 1/16", 1/8" and 3mm connectors, body side only.
Gamma sterilizableñ Available in polycarbonate.
FT-SMC series quick disconnect couplings bring reliability, economy and added convenience to users of very small flexible plastic tubing. OMEGA 's FT-SMC coupling is a reliable quick connect system for easy servicing and quick component replacement. Available for in line, panel mount and pipe thread configurations. FT-SMC couplings are a reliable alternative to luer-type connections for medical instruments and devices. Their reliable O-Ring seal makes a leak-free connection every time.

SPECIFICATIONS:
Working Pressure:
Vacuum to 100 psi, 6.9 Bar
Operating Temperature:
Acetal: -40ƒ F to 180ƒ F -40ƒ C to 82ƒ C
Polypropylene: 32ƒ F to 180ƒ F 0ƒ C to 82ƒ C
Materials:
Coupling: Delrin Acetal, Polypropylene Locking Sleeves: Delrin Shutoff Valves: Polypropylene Valve Spring: 316 Stainless Steel Seals: Buna-N with Delrin Acetal EPR with Polypropylene
Tubing Size:
1/16" and 1/8" ID, 3mm, 4mm ID

FT-SMC Complete In Line Couplings


1/16" x 1/16" Hose Barb
DELRIN ACETAL
STRAIGHT THRU
MODEL NUMBER
DELRIN ACETAL
SHUTOFF
MODEL NUMBER
POLYPROPYLENE
STRAIGHT THRU
MODEL NUMBER
LENGTH
THRU
OFF
FT-SMC-01 FT-SMCD-01 FT-SMC-01-12 1.29" 1.45"


1/8" x 1/8" Hose Barb­ 4mm x 4mm Hose Barb
FT-SMC-02 FT-SMCD-02 FT-SMC-02-12 1.60" 1.60"


3mm x 3mm Hose Barb

FT-SMC-M3
FT-SMCD-M3 -- 1.60" 1.60"


IN LINE COUPLING HALVES


Insert Half
TUBING
ID SIZE
METRIC
MM ID
DELRIN ACETAL
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
POLYPROPYLENE
STRAIGHT THRU
MODEL NUMBER
LENGTH
1/16" -- FT-SMM-01 -- -- FT-SMM-01-12 1.10
-- 3 FT-SMM-M3 -- -- --
1/8" 4 FT-SMM-02 -- -- FT-SMM-02-12 1.10


Body Half
1/16" -- FT-SMF-01 FT-SMFD-01 FT-SMF-01-12 1.25
-- 3 FT-SMF-M3 FT-SMFD-M3 -- --
1/8" 4 FT-SMF-02 FT-SMFD-02 FT-SMF-02-12 1.25

PANEL MOUNT COUPLING HALVES


Insert Half
TUBING
ID SIZE
METRIC
MM ID
DELRIN ACETAL
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL
NUMBER
POLYPROPYLENE
STRAIGHT THRU
MODEL NUMBER
LENGTH
1/16" -- FT-SMMPM-01 -- -- FT-SMMPM-01-12 .90
- 3 FT-SMMPM-M3 -- -- --
1/8" 4 FT-SMMPM-02 -- -- FT-SMMPM-02-12 .90


Body Half
1/16" -- FT-SMFPM-01 FT-SMFPMD-01 FT-SMFPM-01-12 .90
- 3 FT-SMFPM-M3 FT-SMFPMD-M3 -- --
1/8" 4 FT-SMFPM-02 FT-SMFPMD-02 FT-SMFPM-02-12 .90


PIPE THREAD COUPLING HALVES


Body Half
THREAD DELRIN ACETAL
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
POLYPROPYLENE
STRAIGHT THRU
MODEL NUMBER
LENGTH
1/8" NPT MALE FT-SMPT-02 FT-SMPT-02 FT-SMPT-02-12 .86
© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard