Omega.com - Your one-stop source for process measurement and control! US & Canada:1-888-TC-OMEGA, International:1-203-359-1660
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image map   Help navigation image map
            


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.

To see current pricing and online ordering, go to the current tubing product listing.



 

High Flow Coupling Thermoplastic Quick Couplings
Model Number: FT-HFC Series

FT-HFC Series Features:

  • Chemically Resistant
  • Shutoff Valves Available in Both Halves
  • High Volume Fluid Handling
  • Attractive Design
  • Low Force to Couple
  • Inexpensive
  • Gamma Sterilizable

Applications:

  • Cooling Lines
  • Drain Lines
  • Filling Lines
  • Waste Handling
  • Chemical Transfer
  • Photo Processing Chemicals
  • Spray Equipment




OMEGA's new High Flow Coupling has flow comparable to many 1/2" nominal flow couplings in a 3/8î body size. Small body size and light weight, these single or double end shutoff couplings have a large flow capacity. They replace bulky, heavy brass or stainless steel couplings in many applications.
SPECIFICATIONS:

Working Pressure:
Vacuum to 60 psi, 4.2 Bar. See graph.
Operating Temperature:
Max. 230ƒF, 110ƒC. See graph.
Min. 32ƒF, 0ƒC
Materials:
Coupling: Polypropylene Seals:
EPR, others available Color:
Light Gray with Charcoal Gray latch Valve Spring:
316 Stainless Steel Latch Spring:
316 Stainless Steel
Suggested Tubing:
PVC, Silicone, Reinforced PVC, Polyurethane
Flow Information:
3/8" Hose barb: .281" flow 1/2"
Hose barb: .375" flow


Coupling Bodies 3/8" Flow


Male Pipe Thread Body
MALE
THREAD
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
3/8" NPT FT-HFC106-12 FT-HFCD106-12 2.72"
1/2" NPT FT-HFC108-12 FT-HFCD108-12 2.72"
3/4" NPT FT-HFC1012-12 FT-HFCD1012-12 3.07"
 


Hose Barb Body
TUBING
SIZE ID
METRIC
EQ MM
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
3/8" 9.5 FT-HFC176-12 FT-HFCD176-12 2.82"
1/2" 12.7 FT-HFC178-12 FT-HFCD178-12 2.82"
5/8" 15.9 FT-HFC1710-12 FT-HFCD1710-12 2.97"
3/4" 19 FT-HFC1712-12 FT-HFCD1712-12 2.97"
 
 


Bulkhead Panel Mount Hose Barb Body
3/8" 9.5 FT-HFC166-12 FT-HFCD166-12 2.82"
1/2" 12.7 FT-HFC168-12 FT-HFCD168-12 2.82"
5/8" 15.9 FT-HFC1610-12 FT-HFCD1610-12 2.97"
3/4" 19 FT-HFC1612-12 FT-HFCD1612-12 2.97"
Panel thickness .030" to .25", 1.20" diameter mounting hole 1.87" minimum coupling spacing Greenlee 730K--3/16 Keyway Punch Unit and 730S Hole Punch

Coupling Inserts 3/8" Flow


Male Pipe Thread Insert
MALE
THREAD
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
3/8" NPT FT-HFC246-12 FT-HFCD246-12 1.76"
1/2" NPT FT-HFC248-12 FT-HFCD248-12 1.76"
3/4" NPT FT-HFC2412-12 FT-HFCD2412-12 2.14"
 


Hose Barb Insert
TUBING
SIZE ID
METRIC
EQ MM
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
3/8" 9.5 FT-HFC226-12 FT-HFCD226-12 1.86"
1/2" 12.7 FT-HFC228-12 FT-HFCD228-12 1.86"
5/8" 15.9 FT-HFC2210-12 FT-HFCD2210-12 2.03"
3/4" 19 FT-HFC2212-12 FT-HFCD2212-12 2.01"
 

 
Elbow Hose Barb Insert
3/8" 9.5 FT-HFC236-12 FT-HFCD236-12 1.94"
1/2" 12.7 FT-HFC238-12 FT-HFCD238-12 1.94"
Polypropylene coupling halves do not interchange with other materials.
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard