Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



 

Chrome-Plated Brass Quick Couplings
Model Number: FT-MC Series  

FT-MC Series Features:

  • Rugged stainless steel and chrome-plated brass construction
  • Pipe thread, panel mount, in line and elbow configurations
  • Attractive appearance
  • Single side, double side shutoff or straight thru flow

Applications:

  • Air lines
  • Beverage supply lines
  • Instrumentation
  • Water lines
FT-MC Series couplings offer 1/8" flow along with the durability and attractiveness of Chrome-Plated Brass. They provide excellent service at higher pressures.
SPECIFICATIONS:

Working Pressure:
Vacuum to 250 psi, 17.3 Bar
Operating Temperature:
-40ƒ F to 180ƒ F continuous -40ƒ C to 82ƒ C continuous
Materials:
Bodies: Chrome-Plated Brass Valves: Delrin Acetal Valve Spring: 316 Stainless Steel External Springs, Pin, Latch: Stainless Steel Seals: Buna-N, others available
Tubing Size:
1/8" thru 1/4" ID 5/32", 1/4" and 3/8" OD 4 x 2.5mm thru 10 x 6.5mm (OD x ID)


Coupling Bodies 1/8" Flow

PIPE THREAD

MALE THREAD METRIC EQ STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
1/8" NPT -- FT-MC10-02 FT-MCD10-02 1.10"
1/4" NPT -- FT-MC10-04 FT-MCD10-04 1.10"
1/8" BSPT -- FT-MC10-02BS FT-MCD10-02BS 1.00"
1/4" BSPT -- FT-MC10-04BS FT-MCD10-04BS 1.10"
 
PANEL MOUNT


Ferruless Polytube Fitting, PTF
TUBING SIZE
OD x ID
METRIC
EQ MM
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
5/32" x .10" 4 x 2.5 FT-MC12-025 FT-MCD12-025 1.67"
1/4" x .170" 6 x 4.3 FT-MC12-04 FT-MCD12-04 1.77"


Hose Barb
1/8" ID 3.2 ID FT-MC16-02 FT-MCD16-02 1.67"
3/16" ID 4.8 ID FT-MC16-03 FT-MCD16-03 1.89"
1/4" ID 6.4 ID FT-MC16-04 FT-MCD16-04 1.89"


Female Thread
10-32 UNF -- FT-MC18-1032 FT-MCD18-1032 1.25"
 

Male Thread
1/8" NPT -- FT-MC15-02 FT-MCD15-02 1.20"
 
IN LINE


Ferruless Polytube Fitting, PTF
TUBING SIZE
OD x ID
METRIC
EQ MM
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
1/4" x .170" 6 x 4.3 FT-MC13-04 FT-MCD13-04 1.77"


Hose Barb
1/8" ID 3.2 ID FT-MC17-02 FT-MCD17-02 1.65"
3/16" ID 4.8 ID FT-MC17-03 FT-MCD17-03 1.65"
1/4" ID 6.4 ID FT-MC17-04 FT-MCD17-04 1.85"
* Panel Opening = 1/2" Diameter Maximum Panel Thickness = 1/2" (except 1/8" pipe thread = .21") Minimum Panel Thickness = .050" Panel Nuts = 5/8" Hex Ü PTF fittings are designed for semi-rigid tubing i.e. polyethylene, nylon etc. and polyurethane tubing.

Inserts 1/8" Flow

Pipe Thread
THREAD STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
MC MCD
1/8" NPT FT-MC24-02 FT-MCD24-02 1.03" 1.33"
1/4" NPT FT-MC24-04 FT-MCD24-04 1.13" 1.30"
1/8" NPT Female FT-MC26-02 FT-MCD26-02 .95" 1.55"
1/4" NPT Female FT-MC26-04 FT-MCD26-04 1.15" 1.72"
 
PANEL MOUNT*


Ferruless Polytube Fitting, PTF
TUBING SIZE
OD x ID
METRIC
EQ MM
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
1/4" x .170" 6 x 4.3 FT-MC40-04 FT-MCD40-04 1.75"


Hose Barb
1/8" ID 3.2 ID FT-MC42-02 FT-MCD42-02 1.20"
3/16" ID 4.8 ID FT-MC42-03 FT-MCD42-03 1.87"
1/4" ID 6.4 ID FT-MC42-04 FT-MCD42-04 1.87"
 
STRAIGHTS


Ferruless Polytube Fitting, PTF
TUBING SIZE
OD x ID
METRIC
EQ MM
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
MC MCD
5/32" x .10" 4 x 2.5 FT-MC20-025 FT-MCD20-025 1.13" 1.53"
1/4" x .170" 6 x 4 FT-MC20-04 FT-MCD20-04 1.30" 1.45"
3/8" x .250" 9.5 x 6 FT-MC20-06 FT-MCD20-06 1.30" 1.40"


Hose Barb
1/8" ID 3.2 ID FT-MC22-02 FT-MCD22-02 1.05" 1.55"
3/16" ID 4.8 ID FT-MC22-03 FT-MCD22-03 1.25" 1.75"
1/4" ID 6.4 ID FT-MC22-04 FT-MCD 22-04 1.25" 1.58"


Female Thread
10-32 UNF -- FT-MC28-1032 FT-MCD28-1032 .63" 1.20"

ELBOWS


Ferruless Polytube Fitting, PTF
TUBING SIZE
OD x ID
METRIC
EQ MM
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
LENGTH
5/32" x .10" 4 x 2.5 FT-MC21-025 FT-MCD21-025 1.18"
1/4" x .170" 6 x 4.3 FT-MC21-04 FT-MCD21-04 1.18"
 

Hose Barb
1/8" ID 3.2 ID FT-MC23-02 FT-MCD23-02 1.18"
1/4" ID 6.4 ID FT-MC23-04 FT-MCD23-04 1.18"
* Panel Opening = 1/2" Diameter Maximum Panel Thickness = 1/2" (except 1/8" pipe thread = .21") Minimum Panel Thickness = .050" Panel Nuts = 5/8" Hex Ü PTF fittings are designed for semi-rigid tubing i.e. polyethylene, nylon etc. and polyurethane tubing. Delrin and Chrome-Plated Brass coupling halves interchange.
© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard