|
|||||||||||||||
|
|
|
This page is from a previous version of the Omega.com site, information and pricing may be invalid. For TUBING, go to our current TUBING product listing. For tube FITTINGS, go to the current Tube FITTING product listing. |
|
| Shutoff Valves - Two Way Thermoplastic Valves | |
| Model Number: FT-MSO FT-MSO Series | |
| SPECIFICATIONS: |
| Working
Pressure: Vacuum to120 psi, 8.3 Bar Operating Temperature: -40ƒ F to 180ƒ F, continuous -40ƒ C to 82ƒ C, continuou Materials: Bodies: Delrin Acetal Valve Spring: 316 Stainless steel External Springs, Latch, Pin: Stainless steel Seals: Buna-N, others available Color: Natural White, others available Tubing Size: 1/8" thru 3/8" ID 1/4" and 3/8" OD 6 x 4 mm and 10 x 6.4 mm (OD x ID) |
![]() |
Ferruless
Fitting, PTF x Pipe Thread
|
| TUBING OD |
NPT
PIPE THREAD |
FLOW | MODEL NUMBER | LENGTH |
| 1/4" x | 1/8" | 1/8" | FT-MSO102-204 | 1.94" |
| 1/4" x | 1/4" | 1/8" | FT-MSO104-204 | 2.04" |
| 1/4" x | 1/4" | 1/4" | FT-LSO104-204 | 2.10" |
| 3/8" x | 1/4" | 1/4" | FT-LSO104-206 | 2.26" |
Hose
Barb x Pipe Thread
|
| TUBING ID |
NPT
PIPE THREAD |
FLOW | MODEL NUMBER | LENGTH |
| 1/8" x | 1/8" | 1/8" | FT-MSO102-222 | 1.87" |
| 1/4" x | 1/8" | 1/8" | FT-MSO102-224 | 2.07" |
| 1/8" x | 1/4" | 1/8" | FT-MSO104-222 | 1.96" |
| 1/4" x | 1/4" | 1/8" | FT-MSO104-224 | 2.16" |
| 1/4" x | 1/4" | 1/4" | FT-LSO104-224 | 2.23" |
| 3/8" x | 1/4" | 1/4" | FT-LSO104-226 | 2.23" |
| 1/4" x | 3/8" | 1/4" | FT-LSO106-224 | 2.23" |
| 3/8" x | 3/8" | 1/4" | FT-LSO106-226 | 2.23" |
|
Ferruless
Fitting, PTF Ends
|
| TUBING OD |
MM
OD x ID |
FLOW | MODEL NUMBER | LENGTH |
| 1/4" | 6 x 4 | 1/8" | FT-MSO124-204 | 2.66" |
| 1/4" | 6 x 4 | 1/4" | FT-LSO124-204 | 2.76" |
| 3/8" | 9.5 x 6 | 1/4" | FT-LSO126-206 | 3.02" |
Hose
Barb Ends
|
| TUBING | MM | FLOW | MODEL NUMBER | LENGTH |
| 1/8" ID | 3.2 ID | 1/8" | FT-MSO162-222 | 2.52" |
| 1/4" ID | 6.4 ID | 1/8" | FT-MSO164-224 | 2.92" |
| 1/4" ID | 6.4 ID | 1/4" | FT-LSO164-224 | 3.05" |
| 3/8" ID | 9.5 ID | 1/4" | FT-LSO166-226 | 3.05" |
| TUBING OD |
MM
OD x ID |
FLOW | MODEL NUMBER | LENGTH |
| 1/4" | 6 x 4 | 1/8" | FT-MSO134-204 | 2.66" |
| 1/4" | 6 x 4 | 1/4" | FT-LSO134-204 | 2.78" |
| 3/8" | 9.5 x 6 | 1/4" | FT-LSO136-206 | 3.02" |
Ü
PTF fittings are designed for semi-rigid tubing, i.e. polyethylene, nylon etc.
and polyurethane tubing.
Hose
Barb Ends
|
| TUBING | MM | FLOW | MODEL NUMBER | LENGTH |
| 1/8" ID | 3.2 ID | 1/8" | FT-MSO172-222 | 2.54" |
| 1/4" ID | 6.4 ID | 1/8" | FT-MSO174-224 | 2.94" |
| 1/4" ID | 6.4 ID | 1/4" | FT-LSO174-224 | 3.04" |
| 3/8" ID | 9.5 ID | 1/4" | FT-LSO176-226 | 3.04" |
|
![]() |
|||