|
|||||||||||||||
|
|
|
This page is from a previous version of the Omega.com site, information and pricing may be invalid. For TUBING, go to our current TUBING product listing. For tube FITTINGS, go to the current Tube FITTING product listing. |
|
| Keyed. Color-Coded Brass Quick Couplings | |
| Model Number: FT-MC Series | |
|
Features:
Keyed OMEGA® quick couplings are specifically designed for small flexible hose and plastic tubing applications requiring positive mechanical connections and non-interchangeable lines. They provide economical, keyed, high reliability, fool-proof connections compatible with lower pressure and size requirements for instrumentation applications. Warning:
Standard
thermoplastic and Chrome-Plated Brass quick disconnects cannot be interchanged
with keyed quick disconnect couplings, because they will leak.
|
| SPECIFICATIONS: |
Working Pressure: Vacuum to 250 psi, 17.3 Bar Operating Temperature: -40° F to 180° F continuous -40° C to 82° C continuous Materials: Bodies:
Chrome-Plated Brass
Valves: Delrin Acetal Valve
Spring: 316 Stainless Steel
External
Springs, Pin, Latch: Stainless Steel
Seals:
Buna-N
Color
Coding: K1= Orange
K2=
Yellow
K3=
Blue Ordering: All couplings have consistent color coding (i.e., K1-Orange, K2-Yellow, K3-Blue.) Order body and insert separately to make tubing connection. For example, MC 10-02 K1 and MC 22-02 K1. |
|
![]() |
|||