Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



 
 

Multiple Mounting Specialty Quick Couplings
Model Number: FT-PMM Series

Multiple Mount Features:

  • Leak free, easy operation
  • High Flow
  • Thermoplastic or Chrome-Plated Brass
  • Straight thru, double or single end shutoff
  • Available for 3, 4, or 5 coupling mounts
  • Keyed to prevent mismatches

Applications:

  • Recommended for air, oil, gas, and water, for pressure or vacuum hookups, on test stands, beverage and fluid line connections.

Quick, convenient multiple couplings connect and disconnect several tubing lines at once and are easily made up from standard OMEGAÆ Quick Couplings. Multiple mounts are available in thermoplastic or chrome-plated brass, 1/8" and 1/4" flow sizes. Various materials, flow, weight and space requirements are accommodated.

SPECIFICATIONS:

Working Pressure:
Minimum: Vacuum Maximum: Brass = 500 psi Acetal = 240 psi no. of stations no. of stations
Mounting Plate:
Anodized Aluminum
Materials:
Coupling Bodies: Chrome-Plated Brass or Delrin Acetal Valves: Delrin Acetal Valve Spring: 316 Stainless Steel External Springs, Pin, Latch: Stainless Steel Seals: Buna-N, others available
Operating Temperature:
-40ƒ F to 180ƒ F, continuous -40ƒ C to 82ƒ C, continuous
Tubing Sizes:
1/8" to 3/8" ID 5/32" to 3/8" OD 4 x 2.5mm to 8 x 12mm (OD x ID)

 

MULTIPLE MOUNT BODIES


Ferruless Polytube Fitting, PTF
TUBING SIZE
OD x ID
METRIC MM FLOW DELRIN ACETAL
STRAIGHT THRU
SHUTOFF CHROME-PLATED BRASS STRAIGHT THRU SHUTOFF
1/4" x .170" 6 x 4.3 1/8" FT-PMM12-04 FT-PMMD12-04 FT-MM12-04 FT-MMD12-04
1/4" x .170" 6 x 4.3 1/4" FT-PLM120-04 FT-PLMD120-04 FT-LM120-04 FT-LMD120-04
3/8" x .250" 9.5 x 6 1/4" FT-PLM120-06 FT-PLMD120-06 FT-LM120-06 FT-LMD120-06


Hose Barb
1/8" ID 3.2 ID 1/8" FT-PMM16-02 FT-PMMD16-02 FT-MM16-02 FT-MMD16-02
3/16" ID 4.8 ID 1/8" FT-PMM16-03 FT-PMMD16-03 FT-MM16-03 FT-MMD16-03
1/4" ID 6.4 ID 1/8" FT-PMM16-04 FT-PMMD16-04 FT-MM16-04 FT-MMD16-04
1/4" ID 6.4 ID 1/4" FT-PLM160-04 FT-PLMD160-04 FT-LM160-04 FT-LMD160-04
5/16" ID 7.9 ID 1/4" FT-PLM160-05 FT-PLMD160-05 FT-LM160-05 FT-LMD160-05
3/8" ID 9.5 ID 1/4" FT-PLM160-06 FT-PLMD160-06 FT-LM160-06 FT-LMD160-06
Ü PTF fittings are designed for semi-rigid tubing i.e. polyethylene, nylon etc. and polyurethane tubing.


MULTIPLE MOUNT PLATES


STATIONS 1/8" FLOW SIZE LENGTH 1/4" FLOW SIZE LENGTH COUPLING SERIES
3 FT-CP103 2.60 FT-LCP103 3.00 FT-MC/PMC 01017-00
4 FT-CP104 3.35 FT-LCP104 3.95 FT-LC/PLC 02781-00
5 FT-CP105 4.10 FT-LCP105 4.90 -- --


MULTIPLE MOUNT INSERTS  


Ferruless Polytube Fitting, PTF
TUBING SIZE
OD x ID
METRIC MM FLOW DELRIN ACETAL
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
CHROME-PLATED BRASS
STRAIGHT THRU
MODEL NUMBER
SHUTOFF
MODEL NUMBER
© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard