|
|||||||||||||||
|
|
|
This page is from a previous version of the Omega.com site, information and pricing may be invalid. For TUBING, go to our current TUBING product listing. For tube FITTINGS, go to the current Tube FITTING product listing. |
|
|
| Nickel Plated Brass Luer Fittings, Adaptors and Manifolds | |
| Model Number: FT-6204 | |
| SPECIFICATIONS: |
To Order Adaptors |
| MODEL NO. | DESCRIPTION |
| FT-6156 | Hose Ends for 1/8" to 3/16" ID Tubing to Male Luer Lock |
| FT-6157 | Hose Ends for 1/16" to 3/32" ID Tubing to Male Luer Lock |
| FT-6159 | Hose Ends for 1/16" to 3/32" ID Tubing to Female Luer |
| FT-6168 | Hose Ends for 3/16" to 1/4" ID Tubing to Female Luer |
| FT-6169 | Hose Ends for 1/4" to 5/16" ID Tubing to Male Luer Needle Lock |
| FT-6170 | Female Luer to Male Luer |
| FT-6176 | Female Luer to Male Luer Lock |
To
Order Adaptors (Continued)
|
| MODEL NO. | DESCRIPTION |
| FT-6178 | Male Luer Lock to Closed End |
| FT-6179 | Female Luer Lock to Closed End |
| FT-6203 | Female Luer to Screw Cap Threaded Fitting for 0.082" ID Tubing |
| FT-6204 | Male Luer Lock to Screw Cap Threaded Fitting for 0.042" ID Tubing |
| FT-6132 | Three Way "Y" Adaptor - All Hose Ends for 1/8" to 3/16" ID Tubing |
| FT-6212 | Female Luer to 10-32 Standard Thread |
![]() |
FLUSHING
MAINIFOLDS Pressure manifolds allow for a miniature piping system utilizing
various Luer connections. The flushing manifolds allow liquids to be flushed
through needles, catheters and other components. The manifolds are made
of 360 brass nickel plated. PRESSURE MONITORING MANIFOLDS Omegaís extensive selection of Pressure Monitoring Manifolds allow the the user to create their own miniature piping systems utilizing various Luer connections. The sturdy metal base with metal Luer fittings can be sterilized for repeated, reliable and economical service. All Pressure Monitoring Manifolds are made of 360 brass nickel plated. |
How To Order Flushing Manifolds |
| MODEL NO. | DESCRIPTION |
| FT-6270 | 6 Male Luer Locks with 0.750" Spacing Between Locks |
| FT-6271 | 8 Male Luer Locks with 0.562" Spacing Between Locks |
| FT-6272 | 10 Male Luer Locks with 0.450" Spacing Between Locks |
| How To Order Pressure Monitoring Manifolds |
| MODEL NO. | DESCRIPTION |
| FT-6101 | Pressure Monitor - 4 Male Luer Locks |
| FT-6102 | Pressure Monitor - 5 Male Luer Locks |
| FT-6103 | Pressure Monitor - 6 Male Luer Locks |
| FT-6104 | Pressure Monitor - 4 Female Luer Hubs |
| FT-6105 | Pressure Monitor - 5 Female Luer Hubs |
| FT-6106 | Pressure Monitor - 6 Female Luer Hubs |
|
![]() |
|||