Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.




"Snap-In" Fitting
Fitting For Flexible And Copper Tubing

Omega Connectors For Use In...

  • Food Service
  • Research and Industrial Laboratories
  • Fluid Applications
  • Compressed Air
  • Plastic and Copper Tubing Applications
image od various fittings with color coded caps

OMEGA® fittings and color coded caps are manufactured using food grade Acetal Copolymers and stainless steelóOur ëOí Rings are produced from food grade Nitrile rubber. OMEGA® fittings meet stringent ISO 9001 requirements and exceed all specifications implemented by the FDA, NSF and Water Quality Association. Together, and in combination with patented, proprietary design, your customerís health and safety are never compromised.

Application Adaptability :
Our fittings are modular in design, they can be coupled together to form new integral fittings, making any complex connection requirement fast and simple.
Easy Quick Installation:

Contrasting the time consuming procedure of sweating traditional copper connections, the installation of OMEGA® fittings is a click and a snap. There is no need to drain systems, remake leaky solder joints, or adjust awkward compression fittings ó an especially important feature when working in confined spaces. Typical installation times can be cut by as much as 40%.

Despite this drastic cut in installation time, tests show that OMEGA® fittings have a substantial service life of 20 years, while withstanding temperatures and pressures well in excess of normal working situations.

With Every Omega Fitting You Can Expect...
  • 100% Leakproof installations, every time
  • Efficient, rapid connections, even in tight working quarters
  • Reductions in maintenance cost
  • Suitable for plastic and copper tubing applications. For stainless steel applications consult factory.
  • Rapid disconnect and reusability

Specifications:

Fitting Working Specifications:

Temperature Air:
-14ƒF to +167ƒF (-25ƒC to 75ƒC)
Water:
33ƒF to 140ƒF (1ƒC to 60ƒC)
Pressure Air:
0 ó 150 lbs. psi.
Liquid:
0 ó 150 lbs. psi.

Suitable for Vacuum

Depending on the tube used, fittings may be used at higher pressures and temperatures under certain conditions. Please refer to our Technical Sales Staff for guidance.

Fitting Tube Tolerances
(Tube Outside Diameter)

Size:
5/32"
3/16"
1/4"
5/16"
3/8"
1/2"

Tolerence:
+01/-03
+01/-03
+01/-04
+01/-04
+01/-04
+01/-04

Fitting Tube Types

Plastic Tube:
Polyethylene, nylon, polyurethane (for soft tubing or thin wall tube, tube supports are recommended).

Material Specifications

Bodies:

  • Food Grade
  • Acetal Copolymer

'O' Rings:

  • Food Grade
  • Nitrile Rubber

Collet:

  • Food Grade Acetal Copolymer
  • Stainless Steel Teeth

Thread Types:

  • NPTF, MFL, FFL, UNS, BSW, BSP Taper, BSP Parallel

Braided Tube:

  • For Braided Tube, use Tube to Hose Stems and Elbows Series FT-25 & Series FT-29. To retain braided tube on barbs, the use of clamps is also recommended.

Metal Tube (soft):

  • Brass, Copper and Mild Steel.

Metal Tube (hard):

  • Fittings recommended for stainless steel and other hard metal tubes, consult factory.

Chemicals:

  • For use with chemicals or other potentially aggressive liquids, please refer to our Technical Sales Staff for guidance
© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard