Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



 

Nylon, Polypropylene Kynar (PVDF)
Plastic Fittings For Flexible Tubing & Hose

Clamps

Model Number Clamping Range (Closed-Open)
FT-CLAMP-1 .312-.875"
FT-CLAMP-2 .500-1.00"
FT-CLAMP-3 .625-1.25"
FT-CLAMP-4 .625-1.500"

Reduction Couplers


Black Nylon
Model Number
Natural Polypropylene
Model Number
Natural Kynar
Model Number
Size Specification
Tube ID#1 Tube ID#2
FTNY-N220/210BN FTPP-N220/210NP FTKY-N220/210NK 3/32" 1/16"
FTNY-N230/210BN FTPP-N230/210NP FTKY-N230/210NK 1/8" 1/16"
FTNY-N230/220BN FTPP-N230/220NP FTKY-N230/220NK 1/8" 3/32"
FTNY-1040BN FTPP-1040NP FTKY-1040NK 1/16" 5/32"
FTNY-2040BN FTPP-2040NP FTKY-2040NK 3/32" 5/32"
FTNY-3040BN FTPP-3040NP FTKY-3040NK 1/8" 5/32"
FTNY-1050BN FTPP-1050NP FTKY-1050NK 1/16" 3/16"
FTNY-2050BN FTPP-2050NP FTKY-2050NK 3/32" 3/16"
FTNY-3050BN FTPP-3050NP FTKY-3050NK 1/8" 3/16"
FTNY-4050BN FTPP-4050NP FTKY-4050NK 5/32" 3/16"
FTNY-3060BN FTPP-3060NP FTKY-3060NK 1/8" 1/4"
FTNY-4060BN FTPP-4060NP FTKY-4060NK 5/32" 1/4"
FTNY-5060BN FTPP-5060NP FTKY-5060NK 3/16" 1/4"
FTNY-C5-4BN FTPP-C5-4NP FTKY-C5-4NK 5/16" 1/4"
FTNY-C6-4BN FTPP-C6-4NP FTKY-C6-4NK 3/8" 1/4"
FTNY-C6-5BN FTPP-C6-5NP FTKY-C6-5NK 3/8" 5/16"
FTNY-C8-4BN FTPP-C8-4NP FTKY-C8-4NK 1/2" 1/4"
FTNY-C8-5BN FTPP-C8-5NP FTKY-C8-5NK 1/2" 5/16"
FTNY-C8-6BN FTPP-C8-6NP FTKY-C8-6NK 1/2" 3/8"
FTNY-C10-4BN FTPP-C10-4NP FTKY-C10-4NK 5/8" 1/4"
FTNY-C10-5BN FTPP-C10-5NP FTKY-C10-5NK 5/8" 5/16"
FTNY-C10-6BN FTPP-C10-6NP FTKY-C10-6NK 5/8" 3/8"
FTNY-C10-8BN FTPP-C10-8NP FTKY-C10-8NK 5/8" 1/2"
FTNY-C12-6BN FTPP-C12-6NP FTKY-C12-6NK 3/4" 3/8"
FTNY-C12-8BN FTPP-C12-8NP FTKY-C12-8NK 3/4" 1/2"
FTNY-C12-10BN FTPP-C12-10NP FTKY-C12-10NK 3/4" 5/8"
FTNY-C16-8BN FTPP-C16-8NP FTKY-C16-8NK 1" 1/2"
FTNY-C16-10BN FTPP-C16-10NP FTKY-C16-10NK 1" 5/8"
FTNY-C16-12BN FTPP-C16-12NP FTKY-C16-12NK 1" 3/4"

Equal Leg Couplers



Black Nylon
Model Number
Natural Polypropylene
Model Number
Natural Kynar
Model Number
Size Specification
Tube ID
FTNY-N210BN FTPP-N210NP FTKY-N210NK 1/16"
FTNY-N220BN FTPP-N220NP FTKY-N220NK 3/32"
FTNY-N230BN FTPP-N230NP FTKY-N230NK 1/8"
FTNY-4040BN FTPP-4040NP FTKY-4040NK 5/32"
FTNY-5050BN FTPP-5050NP FTKY-5050NK 3/16"
FTNY-C0-4BN FTPP-C0-4NP FTKY-C0-4NK 1/4"
FTNY-C0-5BN FTPP-C0-5NP FTKY-C0-5NK 5/16"
FTNY-C0-6BN FTPP-C0-6NP FTKY-C0-6NK 3/8"
FTNY-C0-8BN FTPP-C0-8NP FTKY-C0-8NK 1/2"
FTNY-C0-10BN FTPP-C0-10NP FTKY-C0-10NK 5/8"
FTNY-C0-12BN FTPP-C0-12NP FTKY-C0-12NK 3/4"
FTNY-C0-16BN FTPP-C0-16NP FTKY-C0-16NK 1"

Equal Leg Elbows


Black Nylon
Model Number
Natural Polypropylene
Model Number
Natural Kynar
Model Number
Size Specification
Tube ID
FTNY-L210BN FTPP-L210NP FTKY-L210NK 1/16"
FTNY-L220BN FTPP-L220NP FTKY-L220NK 3/32"
FTNY-L230BN FTPP-L230NP FTKY-L230NK 1/8"
FTNY-L0-4BN FTPP-L0-4NP FTKY-L0-4NK 1/4"
FTNY-L0-6BN FTPP-L0-6NP FTKY-L0-6NK 3/8"
FTNY-L0-8BN FTPP-L0-8NP FTKY-L0-8NK 1/2"
FTNY-L0-10BN FTPP-L0-10NP FTKY-L0-10NK 5/8"
FTNY-L0-12BN FTPP-L0-12NP FTKY-L0-12NK 3/4"
FTNY-L0-16BN FTPP-L0-16NP FTKY-L0-16NK 1"
© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard