Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



 
Nylon, Polypropylene Kynar (PVDF)
Plastic Fittings For Flexible Tubing & Hose

Thread-Barb Adapters



Black Nylon
Model Number
Natural Polypropylene
Model Number
Natural Kynar
Model Number
Size Specification
Tube ID Thread
FTNY-K210BN FTPP-K210NP FTKY-K210NK 1/16" 10-32UNF
FTNY-K220BN FTPP-K220NP FTKY-K220NK 3/32" 10-32UNF
FTNY-K230BN FTPP-K230NP FTKY-K230NK 1/8" 10-32UNF
FTNY-K240BN FTPP-K240NP FTKY-K240NK 5/32" 10-32UNF
FTNY-X210BN FTPP-X210NP FTKY-X210NK 1/16" 10-32TAPER
FTNY-X220BN FTPP-X220NP FTKY-X220NK 3/32" 10-32TAPER
FTNY-X230BN FTPP-X230NP FTKY-X230NK 1/8" 10-32TAPER
FTNY-X240BN FTPP-X240NP FTKY-X240NK 5/32" 10-32TAPER
FTNY-S210BN FTPP-S210NP FTKY-S210NK 1/16" 1/4-28UNF
FTNY-S220BN FTPP-S220NP FTKY-S220NK 3/32" 1/4-28UNF
FTNY-S230BN FTPP-S230NP FTKY-S230NK 1/8" 1/4-28UNF
FTNY-S240BN FTPP-S240NP FTKY-S240NK 5/32" 1/4-28UNF
FTNY-S250BN FTPP-S250NP FTKY-S250NK 3/16" 1/4-28UNFC
FTNY-M6210BN FTPP-M6210NP FTKY-M6210NK 1/16" M6 METRIC
FTNY-M6220BN FTPP-M6220NP FTKY-M6220NK 3/32" M6 METRIC
FTNY-M6230BN FTPP-M6230NP FTKY-M6230NK 1/8" M6 METRIC
FTNY-M6240BN FTPP-M6240NP FTKY-M6240NK 5/32" M6 METRIC
FTNY-M6250BN FTPP-M6250NP FTKY-M6250NK 3/16" M6 METRIC
FTNY-16210BN FTPP-16210NP FTKY-16210NK 1/16" 1/16"NPT
FTNY-16220BN FTPP-16220NP FTKY-16220NK 3/32" 1/16"NPT
FTNY-16230BN FTPP-16230NP FTKY-16230NK 1/8" 1/16"NPT
FTNY-16240BN FTPP-16240NP FTKY-16240NK 5/32" 1/16"NPT
FTNY-16250BN FTPP-16250NP FTKY-16250NK 3/16 1/16"NPT
FTNY-18210BN FTPP-18210NP FTKY-18210NK 1/16" 1/8"NPT
FTNY-18220BN FTPP-18220NP FTKY-18220NK 3/32" 1/8"NPT
FTNY-18230BN FTPP-18230NP FTKY-18230NK 1/8" 1/8"NPT
FTNY-18240BN FTPP-18240NP FTKY-18240NK 5/32" 1/8"NPT
FTNY-A2-4BN FTPP-A2-4NP FTKY-A2-4NK 1/4" 1/8"NPT
FTNY-A2-6BN FTPP-A2-6NP FTKY-A2-8NK 3/8" 1/8"NPT
FTNY-A4-4BN FTPP-A4-4NP FTKY-A4-4NK 1/4" 1/4"NPT
FTNY-A4-6BN FTPP-A4-6NP FTKY-A4-6NK 3/8" 1/4"NPT
FTNY-A4-8BN FTPP-A4-8NP FTKY-A4-8NK 1/2" 1/4"NPT
FTNY-A6-4BN FTPP-A6-4NP FTKY-A6-4NK 1/4" 3/8"NPT
FTNY-A6-6BN FTPP-A6-6NP FTKY-A6-6NK 3/8" 3/8"NPT
FTNY-A6-8BN FTPP-A6-8NP FTKY-A6-8NK 1/2" 3/8"NPT
FTNY-A8-4BN FTPP-A8-4NP FTKY-A8-4NK 1/4" 1/2"NPT
FTNY-A8-6BN FTPP-A8-6NP FTKY-A8-6NK 3/8" 1/2"NPT
FTNY-A8-8BN FTPP-A8-8NP FTKY-A8-8NK 1/2" 1/2"NPT
FTNY-A8-12BN FTPP-A8-12NP FTKY-A8-12NK 3/4" 1/2"NPT
FTNY-A12-4BN FTPP-A12-4NP FTKY-A12-4NK 1/4" 3/4"NPT
FTNY-A12-6BN FTPP-A12-6NP FTKY-A12-6NK 3/8" 3/4"NPT
FTNY-A12-8BN FTPP-A12-8NP FTKY-A12-8NK 1/2" 3/4"NPT
FTNY-A12-12BN FTPP-A12-12NP FTKY-A12-12NK 3/4" 3/4"NPT
FTNY-A12-16BN FTPP-A12-16NP FTKY-A12-16NK 1" 3/4"NPT
FTNY-A16-16BN FTPP-A16-16NP FTKY-A16-16NK 1" 1"NPT

Equal Leg Tees


Black Nylon
Model Number
Natural Polypropylene
Model Number
Natural Kynar
Model Number
Size Specification
Tube ID
FTNY-T210BN FTPP-T210NP FTKY-T210NK 1/16"
FTNY-T220BN FTPP-T220NP FTKY-T220NK 3/32"
FTNY-T230BN FTPP-T230NP FTKY-T230NK 1/8"
FTNY-T0-4BN FTPP-T0-4NP FTKY-T0-4NK 1/4"
FTNY-T0-6BN FTPP-T0-6NP FTKY-T0-6NK 3/8"
FTNY-T0-8BN FTPP-T0-8NP FTKY-T0-8NK 1/2"
FTNY-T0-10BN FTPP-T0-10NP FTKY-T0-10NK 5/8"
FTNY-T0-12BN FTPP-T0-12NP FTKY-T0-12NK 3/4"
FTNY-T0-16BN FTPP-T0-16NP FTKY-T0-16NK 1"

Thread-Barb Tees


Black Nylon
Model Number
Natural Polypropylene
Model Number
Natural Kynar
Model Number
Size Specification
Tube ID Thread
(NPT)
FTNY-KT210BN FTPP-KT210NP FTKY-KT210NK 1/16" 10-32UNF
FTNY-KT220BN FTPP-KT220NP FTKY-KT220NK 3/32" 10-32UNF
FTNY-KT230BN FTPP-KT230NP FTKY-KT230NK 1/8" 10-32UNF
FTNY-XT210BN FTPP-XT210NP FTKY-XT210NK 1/16" 10-32TAPER
FTNY-XT220BN FTPP-XT220NP FTKY-XT220NK 3/32" 10-32TAPER
FTNY-XT230BN FTPP-XT230NP FTKY-XT230NK 1/8" 10-32TAPER
FTNY-18T250BN FTPP-18T250NP FTKY-18T250NK 3/16" 1/8"
FTNY-T2-4BN FTPP-T2-4NP FTKY-T2-4NK 1/4" 1/8"
FTNY-T2-6BN FTPP-T2-6NP FTKY-T2-6NK 3/8" 1/8"
FTNY-T4-4BN FTPP-T4-4NP FTKY-T4-4NK 1/4" 1/4"
FTNY-T4-6BN FTPP-T4-6NP FTKY-T4-6NK 3/8" 1/4"
FTNY-T4-8BN FTPP-T4-8NP FTKY-T4-8NK 1/2" 1/4"
FTNY-T6-4BN FTPP-T6-4NP FTKY-T6-4NK 1/4" 3/8"
FTNY-T6-6BN FTPP-T6-6NP FTKY-T6-6NK 3/8" 3/8"
FTNY-T6-8BN FTPP-T6-8NP FTKY-T6-8NK 1/2" 3/8"
FTNY-T8-4BN FTPP-T8-4NP FTKY-T8-4NK 1/4" 1/2"
FTNY-T8-6BN FTPP-T8-6NP FTKY-T8-6NK 3/8" 1/2"
FTNY-T8-8BN FTPP-T8-8NP FTKY-T8-8NK 1/2" 1/2"
FTNY-T8-12BN FTPP-T8-12NP FTKY-T8-12NK 3/4" 1/2"
FTNY-T12-4BN FTPP-T12-4NP FTKY-T12-4NK 1/4" 3/4"
FTNY-T12-6BN FTPP-T12-6NP FTKY-T12-6NK 3/8" 3/4"
FTNY-T12-8BN FTPP-T12-8NP FTKY-T12-8NK 1/2" 3/4"
FTNY-T12-12BN FTPP-T12-12NP FTKY-T12-12NK 3/4" 3/4"
FTNY-T12-16BN FTPP-T12-16NP FTKY-T12-16NK 1" 3/4"
FTNY-T16-16BN FTPP-T16-16NP FTKY-T16-16NK 1" 1"
© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard