Omega.com - Your one-stop source for process measurement and control! US & Canada:1-888-TC-OMEGA, International:1-203-359-1660
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image map   Help navigation image map
            


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.

To see current pricing and online ordering, go to the current tubing product listing.



 
Nylon, Polypropylene Kynar (PVDF)
Plastic Fittings For Flexible Tubing & Hose

Thread-Barb Elbows



Black Nylon
Model Number
Natural Polypropylene
Model Number
Natural Kynar
Model Number
Size Specification
Tube ID Thread
FTNY-KL210BN FTPP-KL210NP FTKY-KL210NK 1/16" 10-32UNF
FTNY-KL220BN FTPP-KL220NP FTKY-KL220NK 3/32" 10-32UNF
FTNY-KL230BN FTPP-KL230NP FTKY-KL230NK 1/8" 10-32UNF
FTNY-XL210BN FTPP-XL210NP FTKY-XL210NK 1/16" 10-32TAPER
FTNY-XL220BN FTPP-XL220NP FTKY-XL220NK 3/32" 10-32TAPER
FTNY-XL230BN FTPP-XL230NP FTKY-XL230NK 1/8" 10-32TAPER
FTNY-18L230BN FTPP-18L230NP FTKY-18L230NK 1/8" 1/8"NPT
FTNY-18L250BN FTPP-18L250NP FTKY-18L250NK 3/16" 1/8"NPT
FTNY-18L260BN FTPP-18260NP FTKY-18L260NK 1/4" 1/8"NPT
FTNY-L2-4BN FTPP-L2-4NP FTKY-L2-4NK 1/4" 1/8"NPT
FTNY-L2-6BN FTPP-L2-6NP FTKY-L2-6NK 3/8" 1/8"NPT
FTNY-L4-4BN FTPP-L4-4NP FTKY-L4-4NK 1/4" 1/4"NPT
FTNY-L4-6BN FTPP-L4-6NP FTKY-L4-6NK 3/8" 1/4"NPT
FTNY-L4-8BN FTPP-L4-8NP FTKY-L4-8NK 1/2" 1/4"NPT
FTNY-L6-4BN FTPP-L6-4NP FTKY-L6-4NK 1/4" 3/8"NPT
FTNY-L6-6BN FTPP-L6-6NP FTKY-L6-6NK 3/8" 3/8"NPT
FTNY-L6-8BN FTPP-L6-8NP FTKY-L6-8NK 1/2" 3/8"NPT
FTNY-L8-4BN FTPP-L8-4NP FTKY-L8-4NK 1/4" 1/2"NPT
FTNY-L8-6BN FTPP-L8-6NP FTKY-L8-6NK 3/8" 1/2"NPT
FTNY-L8-8BN FTPP-L8-8NP FTKY-L8-8NK 1/2" 1/2"NPT
FTNY-L8-12BN FTPP-L8-12NP FTKY-L8-12NK 3/4" 1/2"NPT
FTNY-L12-4BN FTPP-L12-4NP FTKY-L12-4NK 1/4" 3/4"NPT
FTNY-L12-6BN FTPP-L12-6NP FTKY-L12-6NK 3/8" 3/4"NPT
FTNY-L12-8BN FTPP-L12-8NP FTKY-L12-8NK 1/2" 3/4"NPT
FTNY-L12-12BN FTPP-L12-12NP FTKY-L12-12NK 3/4" 3/4"NPT
FTNY-L12-16BN FTPP-L12-16NP FTKY-L12-16NK 1" 3/4"NPT
FTNY-L16-16BN FTPP-L16-16NP FTKY-L16-16NK 1" 1"NPT

Equal Leg "Y"


Black Nylon
Model Number
Natural Polypropylene
Model Number
Natural Kynar
Model Number
Size Specification
Tube ID
FTNY-Y210BN FTPP-Y210NP FTKY-Y210NK 1/16"
FTNY-Y220BN FTPP-Y220NP FTKY-Y220NK 3/32"
FTNY-Y230BN FTPP-Y230NP FTKY-Y230NK 1/8"
FTNY-Y250BN FTPP-Y250NP FTKY-Y250NK 3/16"
FTNY-Y260BN FTPP-Y260NP FTKY-Y260NK 1/4"

Threaded Nipple


Black Nylon
Model Number
Natural Polypropylene
Model Number
Natural Kynar
Model Number
Size Specification
Tube ID
FTNY-KNBN FTPP-KNNP FTKY-KNNK 10-32UNF
FTNY-XNBN FTPP-XNNP FTKY-XNNK 10-32TAPER
FTNY-N2BN FTPP-N2NP FTKY-N2NK 1/8"NPT
FTNY-N4BN FTPP-N4NP FTKY-N4NK 1/4"NPT
FTNY-N6BN FTPP-N6NP FTKY-N6NK 3/8"NPT
FTNY-N8BN FTPP-N8NP FTKY-N8NK 1/2"NPT
FTNY-N12BN FTPP-N12NP FTKY-N12NK 3/4"NPT
FTNY-N16BN FTPP-N16NP FTKY-N16NK 1"NPT

Complete Kits

OMEGA introduces fitting kits for storage and organization of a wide variety of fittings. Each unit consists of four impact resistant boxes in a storage rack. The individual boxes, which feature secure snap-shut latches, can be removed and carried separately. Convenient compartments make fittings easy to store and easy to find. Individual kits and storage racks are each sold separately.

1/16" T0 1/4" FITTINGS 1/4" TO 1" FITTINGS
Barbed Adapter Kit
Barbed Adapter Kit
2 each of 18 Threaded Adapters
2 each of 22 Threaded Adapters
Threads: 10/32" Taper,1/4"-28 UNF,1/16" NPT,1/8" NPT


Threads: 1/8", 1/4", 3/8", 1/2", 3/4", 1" NPT
Barbs: 1/16", 3/32", 1/8", 5/32"

Barbs: 1/4", 3/8", 1/2", 3/4", 1"
Material Model No. Material Model No.
Black Nylon FT-134-BN Black Nylon FT-138-BN
Natural Polypropylene FT-134-NP Natural Polypropylene FT-138-NP
Natural Kynar FT-134-NK Natural Kynar FT-138-NK

Barbed Elbow, Tee and Y Kit Barbed Elbow, Tee and Y Kit
2 each of 18 Elbows and Tees 2 each of 11 Elbows and Tees
Barbs: 1/16", 3/32", 1/8" and Reducing T's and Elbows
Barbs: 1/4", 3/8", 1/2", 5/8", 3/4" and 1"
Material Model No. Material Model No.
Black Nylon FT-135-BN Black Nylon FT-139-BN
Natural Polypropylene FT-135-NP Natural Polypropylene FT-139-NP
Natural Kynar FT-135-NK Natural Kynar FT-139-NK

Threaded Elbow, Tee, Nipple and Plug Kit
Threaded Elbow and Tee Kit
2 each of 18 Threaded Elbows, Tees, Nipples and Plugs
2 each of 21 Threaded Elbows and Tees
Threads: 10-32 UNF Taper, 10-32 UNF, 1/16" and 1/8", NPT
Threads: 1/8", 1/4", 3/8", 1/2", 3/4", 1" NPT
Barbs: 1/16", 3/32", 1/8", 3/16" and 1/4" Barbs: 1/4", 3/8", 1/2", 3/4", and 1"
Material Model No. Material Model No.
Black Nylon FT-136-BN Black Nylon FT-140-BN
Natural Polypropylene FT-136-NP Natural Polypropylene FT-140-NP
Natural Kynar FT-136-NK Natural Kynar FT-140-NK

Barbed Reducer and Connector Kit Barbed Reducer and Connector Kit
2 each of 18 Reducers and Connectors
2 each of 17 Reducers and Connectors
Barbs: 1/16", 3/32", 1/8", 5/32", 3/16" and 1/4"
Barbs: 1/4", 3/8", 1/2", 5/8", 3/4" and 1"
Material Model No. Material Model No.
Black Nylon FT-137-BN Black Nylon FT-141-BN
Natural Polypropylene FT-137-NP Natural Polypropylene FT-141-NP
Natural Kynar FT-137-NK Natural Kynar FT-141-NK

Storage Rack for 1/16" to 1/4" Kits (Holds up to 4 Kits) Storage Rack for 1/4" to 1" Fittings Kits (Hold up to 4 Kits)
Black
FT-BOX-S Black FT-BOX-L
*Individual size specific kits also available. Consult OMEGA for more information.
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard