Omega.com - Your one-stop source for process measurement and control! US & Canada:1-888-TC-OMEGA, International:1-203-359-1660
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image map   Help navigation image map
            


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.

To see current pricing and online ordering, go to the current tubing product listing.



Flexible Tubing

 

FKM® tubing offers a superb chemical resistance to a broad range of materials with the flexibility of rubber. Under static operating conditions, FKM® has been tested at up to 500°F for up to 1,000 hours, and at up to 400°F for up to one year. At these high operating temperatures, fluid pressure must be kept at a bare minimum field testing must be performed to determine the maximum pressure rating of FKM® tubing in your application.
In addition, it must be noted that the pulsating flows or peristaltic pump applications can cause a dramatic decrease in the operating temperature/pressure of the tubing, as well as dramatic decrease in the tubing's useable lifespan. Again, field testing is required to determine these parameters per the end user's application parameters.


SPECIFICATIONS

Hardness, Shore A

60A

75A

90A

Specific Gravity

1.86

1.81

1.80

Tensile Strength, PSI

1450

1600

1600

Elongation at Break, %

350

150

120

Brittle Temperature

-23°C (-10°F)

-73.3°C(-100°F)

-23°C(-10°F)

Max. Operating Temp.

204°C (400°F)

204°C (400°F)

204°C (400°F)

*Values listed are typical and are meant only as a guide. Field testing is recommended to find actual values for the given application.
Note:The 60A durometer compound is specially formulated for use in peristaltic pumps. Color is black.



5/32" to 1/4" OD FKM Flexible Tubing, 60 Shore A Durometer

Model No.

OD
(Nom) (in).

ID
Wall
(in.)

Wall (in.)

ID (±)
(in.)

Wall Tol (±)
(in.)

Std
Length (ft.)

TYVT6-532132-250

5/32

1/32

1/16

0.008

0.008

250

TYVT6-18116-250

1/8

1/16

1/32

0.01

0.005

250

TYVT6-316116-100

3/16

1/16

1/16

0.01

0.008

100

TYVT6-14116-100

1/4

1/16

3/32

0.01

0.008

100

TYVT6-516116-100

5/16

1/16

1/4

0.01

0.01

100

TYVT6-38116-100

3/8

1/16

5/32

0.01

0.012

100

TYVT6-31618-100

3/16

1/8

1/32

0.01

0.008

100

TYVT6-1418-100

1/4

1/8

1/16

0.01

0.008

100



5/16" to 1" OD TUBING, 60 Shore A Durometer

Model No.

OD
(Nom) (in.)

ID
(in.)

Wall
(in.)

ID (±)
(in.)

Wall Tol (±)
(in.)

Std.
Length (ft.)

TYVT6-51618-100

5/16

1/8

3/32

0.01

080.008

100

TYVT6-3818-100

3/8

1/8

1/8

0.01

0.01

100

TYVT6-14316-100

1/4

3/16

1/32

0.015

080.008

100

TYVT6-516316-100

5/16

3/16

1/16

0.015

080.008

100

TYVT6-38316-100

3/8

3/16

3/32

0.015

080.008

100

TYVT6-716316-100

7/16

3/16

1/8

0.015

0.01

100

TYVT6-12316-100

1/2

3/16

5/32

0.015

0.012

100

TYVT6-916316-100

9/16

3/16

3/16

0.015

0.012

100

TYVT6-58316-100

5/8

3/16

7/32

0.015

0.012

100

TYVT6-51614-100

5/16

1/4

1/32

0.017

050.005

100

TYVT6-3814-100

3/8

1/4

1/16

0.017

080.008

100

TYVT6-33214-100

7/16

1/4

3/32

0.017

080.008

100

TYVT6-1214-100

1/2

1/4

1/8

0.017

0.01

100

TYVT6-91614-100

9/16

1/4

5/32

0.017

0.012

100

TYVT6-5814-100

5/8

1/4

3/16

0.017

0.012

100

TYVT6-71638-100

7/16

3/8

1/32

0.018

080.008

100

TYVT6-1238-100

1/2

3/8

1/16

0.018

080.008

100

TYVT6-91638-100

9/16

3/8

3/32

0.018

0.01

100

TYVT6-5838-100

5/8

3/8

1/8

0.018

0.012

100

TYVT6-3438-100

3/4

3/8

3/16

0.018

0.012

100

TYVT6-7838-100

7/8

3/8

1/4

0.018

0.012

100

TYVT6-34716-100

3/4

7/16

5/32

0.018

0.012

100

TYVT6-5812-100

5/8

1/2

1/16

0.02

080.008

100

TYVT6-111612-100

11/16

1/2

3/32

0.02

0.01

100

TYVT6-3412-100

3/4

1/2

1/8

0.02

0.012

100

TYVT6-7812-100

7/8

1/2

3/16

0.02

0.012

100

TYVT6-112-100

1

1/2

1/4

0.02

0.014

100

TYVT6-151658-100

15/16

5/8

3/32

0.022

0.01

100

TYVT6-7858-100

7/8

5/8

1/8

0.022

0.012

100

TYVT6-158-100

1

5/8

3/16

0.022

0.012

100

TYVT6-134-100

1

3/4

1/8

0.022

0.012

100

TYVT6-178-100

1

7/8

1/16

0.025

0.01

100

5/32" to 5/8" OD TUBING, 75 Shore A Durometer

TYVT7-532132-250

5/32

1/32

1/16

0.008

080.008

250

TYVT7-18116-25

1/8

1/16

1/32

0.01

050.005

25

TYVT7-18116-100

1/8

1/16

1/32

0.01

050.005

100

TYVT7-18116-250

1/8

1/16

1/32

0.01

050.005

250

TYVT7-316116-100

3/16

1/16

1/16

0.01

080.008

100

TYVT7-14116-100

1/4

1/16

3/32

0.01

080.008

100

TYVT7-516116-100

5/16

1/16

1/4

0.01

0.01

100

TYVT7-38116-100

3/8

1/16

5/32

0.01

0.012

100

TYVT7-31618-25

3/16

1/8

1/32

0.01

080.008

25

TYVT7-31618-100

3/16

1/8

1/32

0.01

080.008

100

TYVT7-1418-100

1/4

1/8

1/16

0.01

080.008

100

TYVT7-51618-100

5/16

1/8

3/32

0.01

080.008

100

TYVT7-3818-100

3/8

1/8

1/8

0.01

0.01

100

TYVT7-14316-25

1/4

3/16

1/32

0.015

080.008

25

TYVT7-14316-100

1/4

3/16

1/32

0.015

080.008

100

TYVT7-516316-100

5/16

3/16

1/16

0.015

080.008

100

TYVT7-38316-100

3/8

3/16

3/32

0.015

080.008

100

TYVT7-716316-100

7/16

3/16

1/8

0.015

0.01

100

TYVT7-12316-100

1/2

3/16

5/32

0.015

0.012

100

TYVT7-916316-100

9/16

3/16

3/16

0.015

0.012

100

TYVT7-58316-100

5/8

3/16

7/32

0.015

0.012

100

TYVT7-51614-25

5/16

1/4

1/32

0.017

050.005

25

TYVT7-51614-50

5/16

1/4

1/32

0.017

050.005

50

TYVT7-51614-100

5/16

1/4

1/32

0.017

050.005

100

TYVT7-3814-100

3/8

1/4

1/16

0.017

080.008

100

TYVT7-71614-100

7/16

1/4

3/32

0.017

080.008

100

TYVT7-1214-100

1/2

1/4

1/8

0.017

0.01

100

TYVT7-91614-100

9/16

1/4

5/32

0.017

0.012

100

TYVT7-5814-100

5/8

1/4

3/16

0.017

0.012

100

TYVT7-71638-100

7/16

3/8

1/32

0.018

08

100

TYVT7-1238-25

1/2

3/8

1/16

0.018

08

25

TYVT7-1238-100

1/2

3/8

1/16

0.018

08

100

TYVT7-91638-100

9/16

3/8

3/32

0.018

0.01

100

TYVT7-5838-100

5/8

3/8

1/8

0.018

0.012

100

Ordering Example: TYVT7-18116-25, 25 feet of tubing, 1/8" OD, 1/16" ID, 1/32 wall, 75A Shore durometer, $21.

3/4" to 1" OD TUBING, 75 Shore A Durometer

Model No.

OD
(Nom) (in.)

ID
(in.)

Wall
(in.)

ID (±)
(in.)

Wall Tol (±)
(in.)

Std.
Length (ft.)

TYVT7-3438-100

3/4

3/8

3/16

0.018

0.012

100

TYVT7-7838-100

7/8

3/8

1/4

0.018

0.012

100

TYVT7-34716-100

3/4

7/16

5/32

0.018

0.012

100

TYVT7-15812-25

5/8

1/2

1/16

0.02

08

25

TYVT7-5812-100

5/8

1/2

1/16

0.02

08

100

TYVT7-111612-100

11/16

1/2

3/32

0.02

0.01

100

TYVT7-3412-100

3/4

1/2

1/8

0.02

0.012

100

TYVT7-7812-100

7/8

1/2

3/16

0.02

0.012

100

TYVT7-112-100

1

1/2

1/4

0.02

0.014

100

TYVT7-151658-100

15/16

5/8

3/32

0.022

0.01

100

TYVT7-7858-25

7/8

5/8

1/8

0.022

0.012

25

TYVT7-7858-100

7/8

5/8

1/8

0.022

0.012

100

TYVT7-158-100

1

5/8

3/16

0.022

0.012

100

TYVT7-134-25

1

3/4

1/8

0.022

0.012

25

TYVT7-134-100

1

3/4

1/8

0.022

0.012

100

TYVT7-178-100

1

7/8

1/16

0.025

0.01

100

5/32 "to 1" OD TUBING, 90 Shore A Durometer

TYVT9-532132-250

5/32

1/32

1/16

08

08

250

TYVT9-18116-250

1/8

1/16

1/32

0.01

05

250

TYVT9-316116-100

3/16

1/16

1/16

0.01

08

100

TYVT9-14116-100

1/4

1/16

3/32

0.01

08

100

TYVT9-516116-100

5/16

1/16

1/4

0.01

0.01

100

TYVT9-38116-100

3/8

1/16

5/32

0.01

0.012

100

TYVT9-31618-100

3/16

1/8

1/32

0.01

08

100

TYVT9-1418-100

1/4

1/8

1/16

0.01

08

100

TYVT9-51618-100

5/16

1/8

3/32

0.01

08

100

TYVT9-3818-100

3/8

1/8

1/8

0.01

0.01

100

TYVT9-14316-100

1/4

3/16

1/32

0.015

08

100

TYVT9-516316-100

5/16

3/16

1/16

0.015

08

100

TYVT9-38316-100

3/8

3/16

3/32

0.015

08

100

TYVT9-716316-100

7/16

3/16

1/8

0.015

0.01

100

TYVT9-12316-100

1/2

3/16

5/32

0.015

0.012

100

TYVT9-916316-100

9/16

3/16

3/16

0.015

0.012

100

TYVT9-58316-100

5/8

3/16

7/32

0.015

0.012

100

TYVT9-51614-100

5/16

1/4

1/32

0.017

05

100

TYVT9-3814-100

3/8

1/4

1/16

0.017

08

100

TYVT9-71614-100

7/16

1/4

3/32

0.017

08

100

TYVT9-1214-100

1/2

1/4

1/8

0.017

0.01

100

TYVT9-91614-100

9/16

1/4

5/32

0.017

0.012

100

TYVT9-5814-100

5/8

1/4

3/16

0.017

0.012

100

TYVT9-71638-100

7/16

3/8

1/32

0.018

08

100

TYVT9-1238-100

1/2

3/8

1/16

0.018

08

100

TYVT9-91638-100

9/16

3/8

3/32

0.018

0.01

100

TYVT9-5838-100

5/8

3/8

1/8

0.018

0.012

100

TYVT9-3438-100

3/4

3/8

3/16

0.018

0.012

100

TYVT9-7838-100

7/8

3/8

1/4

0.018

0.012

100

TYVT9-34716-100

3/4

7/16

5/32

0.018

0.012

100

TYVT9-5812-100

5/8

1/2

1/16

0.02

08

100

TYVT9-111612-100

11/16

1/2

3/32

0.02

0.01

100

TYVT9-3412-100

3/4

1/2

1/8

0.02

0.012

100

TYVT9-7812-100

7/8

1/2

3/16

0.02

0.012

100

TYVT9-112-100

1

1/2

1/4

0.02

0.014

100

TYVT9-151658-100

15/16

5/8

3/32

0.022

0.01

100

TYVT9-7858-100

7/8

5/8

1/8

0.022

0.012

100

TYVT9-158-100

1

5/8

3/16

0.022

0.012

100

TYVT9-134-100

1

3/4

1/8

0.022

0.012

100

TYVT9532132-100

5/32

1/32

1/16

08

08

250

Ordering Example: TYVT9-7858-100, 100 feet of tubing, 7/8" OD, 5/8" ID, 1/8" wall, 90A Shore durometer, $3140.



FKM is a registered trademark of DuPont Dow Elastomers

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard