Omega.com - Your one-stop source for process measurement and control! US & Canada:1-888-TC-OMEGA, International:1-203-359-1660
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image map   Help navigation image map
            


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.

To see current pricing and online ordering, go to the current tubing product listing.



 

Braid Reinforced Flexible PVC Tubing

Omega's TYRP braid reinforced PVC tubing is designed for significantly higher working pressures than standard vinyl or polyurethane tubing. With a durometer of 65, TYRP reinforced tubing is substantially more flexible than other reinforced tubing. This extra flexibility makes it easier to bend the tube and allows tighter compression of crimp fittings for secure, leakproof connections.

Note: TYRP tubing is not recommended for vacuum applications, nor with compression fittings. TYRP is compatible with barbed and clamp-type couplings.

SPECIFICATIONS*
Hardness, (Shore A):
65
Tensile Strength, PSI: 2000
Elongation at Break, %: 350
Operating Temperature Range: -21 to 82°C (-5 to 180°F)

To Order (Specify Model Number)
Model No. Length (ft) OD (in.) ID (in.) PSI @75°F Lbs/100 ft.
TYRP-38316-100 100 3/8 3/16 275 5
TYRP-38316-25 25 3/8 3/16 275 5
TYRP-71614-100 100 7/16 1/4 275 6
TYRP-71614-25 25 7/16 1/4 275 6
TYRP-12516-100 100 1/2 5/16 275 7
TYRP-91638-100 100 9/16 3/8 250 8
TYRP-3412-100 100 3/4 1/2 230 14
TYRP-3412-25 25 3/4 1/2 230 14
TYRP-7858-100 100 7/8 5/8 230 17
TYRP-7858-25 25 7/8 5/8 230 17
TYRP-134-25 25 1 3/4 175 20
TYRP-134-50 50 1 3/4 175 20
TYRP-15161-25 25 15/16 1 140 33
TYRP-15161-50 50 15/16 1 140 33
TYRP-158114-25 25 15/8 11/4 100 47
TYRP-158114-50 50 15/8 11/4 100 47
TYRP-178112-25 25 17/8 11/2 80 55
TYRP-178112-50 50 17/8 11/2 80 55
TYRP-2122-25 25 21/2 2 70 98
TYRP-2122-50 50 21/2 2 70 98
*Specifications listed are typical and are meant only as a guide. Each user must test the tubing under their operating conditions to determine the tubing's suitability for the particular application.

Notes: The listed working pressures are based on a short term burst using a 3 to 1 safety factor.
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard