Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



Flexible Tubing

 

Eg is very similar to PFA tubing
in flexibility an appearance. The major difference is the service temperature
range: -100 °F to 400 °F.

FEP tubing can be extruded in very long, continuos lengths. FEP offers superior transparancy for applications that require visual inspection.

SPECIFICATIONS:
Hardness, Shore D: 56
Specific Gravity: 2.15
Tensile Strength, PSI: 3400
Elongation at Break: %:325
Brittle Temperature: <-275
High Service Temperature:
-79 to 204 °C (-110 to 400°F)


3/32" to 3/8" OD TUBING

MODEL NO.

STD LENGTH
FEET

WALL
INCHES

OD
INCHES

ID
INCHES

TYTF-332132-100

100

0.03

3/32

1/32

TYTF-18116-25

25

0.03

1/8

1/16

TYTF-18116-50

50

0.03

1/8

1/16

TYTF-18116-100

100

0.03

1/8

1/16

TYTF-316116-50

50

0.063

3/16

1/16

TYTF-316116-100

100

0.063

3/16

1/16

TYTF-532332-25

25

0.03

5/32

3/32

TYTF-532332-50

50

0.03

5/32

3/32

TYTF-532332-100

100

0.03

5/32

3/32

TYTF-31618-25

25

0.03

3/16

1/8

TYTF-31618-50

50

0.03

3/16

1/8

TYTF-31618-100

100

0.03

3/16

1/8

TYTF-1418-50

50

0.063

1/4

1/8

TYTF-1418-100

100

0.063

1/4

1/8

TYTF-14532-25

25

0.063

1/4

5/32

TYTF-14532-50

50

0.063

1/4

5/32

TYTF-14532-100

100

0.063

1/4

5/32

TYTF-14316-25

25

0.03

1/4

3/16

TYTF-14316-50

50

0.03

1/4

3/16

TYTF-14316-100

100

0.03

1/4

3/16

TYTF-516316-50

50

0.063

5/16

3/16

TYTF-516316-100

100

0.063

5/16

3/16

TYTF-51614-25

25

0.03

5/16

1/4

TYTF-51614-50

50

0.03

5/16

1/4

TYTF-51614-100

100

0.03

5/16

1/4

TYTF-3814-25

25

0.063

3/8

1/4

TYTF-3814-50

50

0.063

3/8

1/4

TYTF-3814-100

100

0.063

3/8

1/4

TYTF-38516-25

25

0.03

3/8

5/16

TYTF-38516-50

50

0.03

3/8

5/16

TYTF-38516-100

100

0.03

3/8

5/16

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard