Omega.com - Your one-stop source for process measurement and control! US & Canada:1-888-TC-OMEGA, International:1-203-359-1660
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image map   Help navigation image map
            


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.

To see current pricing and online ordering, go to the current tubing product listing.



Flexible Tubing

 


4mm to 16mm OD TUBING, Metric Diameters

Model No.

Std Length (ft.)

Wall (mm)

OD (mm)

ID (mm)

TYTF-42-50

50

1

4

2

TYTF-42-100

100

1

4

2

TYTF-64-50

50

1

6

4

TYTF-64-100

100

1

6

4

TYTF-86-50

50

1

8

6

TYTF-86-100

100

1

8

6

TYTF-108-25

25

1

10

8

TYTF-108-50

50

1

10

8

TYTF-108-100

100

1

10

8

TYTF-1210-25

25

1

12

10

TYTF-1210-50

50

1

12

10

TYTF-1210-100

100

1

12

10

TYTF-1412-25

25

1

14

12

TYTF-1412-50

50

1

14

12

TYTF-1412-100

100

1

14

12

TYTF-1614-25

25

1

16

14

TYTF-1614-50

50

1

16

14

TYTF-1614-100

100

1

16

14

*Specifications shown are typical and are meant only as a guide. Field testing is recommended to find the actual values in the given application.

Notes: FEP is clear in color and can be heat sealed and heat bonded. Sold in standard coil lengths of 5, 50, and 100 ft. FEP packages have no splices.

Ordering Example: TYTF-1210-100, 100 feet of tubing, 1 mm wall, 12 mm OD, 10 mm ID,
$417.


FKM is a registered trademark of DuPont Dow Elastomers

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard