|
|||||||||||||||
| |
|
This page is from a previous version of the Omega.com site, information and pricing may be invalid. To see current pricing and online ordering, go to the current tubing product listing. |
|
|
|
Polyethylene
tubing is not to be used with barbed fittings, due to its tendency to stress
cracks. Use compression type fittings instead. |
|
1/4" to 2-1/4" OD TUBING |
||||||
|
Model No. |
Std. |
Wall |
OD |
ID |
Working PSI |
Weight |
|
TYPE-14170-500-(*) |
500 |
0.04 |
1/4 |
0.17 |
135 |
5.25 |
|
TYPE-1418-500 |
500 |
1/16 |
1/4 |
1/8 |
180 |
7.35 |
|
TYPE-1418-10 |
100 |
1/16 |
1/4 |
1/8 |
180 |
1.47 |
|
TYPE-516316-500 |
500 |
1/16 |
5/16 |
3/16 |
140 |
10 |
|
TYPE-516316-100 |
100 |
1/16 |
5/16 |
3/16 |
140 |
1.96 |
|
TYPE-3814-500-(*) |
500 |
1/16 |
3/8 |
1/4 |
120 |
12.25 |
|
TYPE-3814-100 |
100 |
1/16 |
3/8 |
1/4 |
120 |
2.45 |
|
TYPE-1238-100 |
100 |
1/16 |
1/2 |
3/8 |
90 |
3.4 |
|
TYPE-1238-500 |
500 |
1/16 |
1/2 |
3/8 |
90 |
17.15 |
|
TYPE-5812-100 |
100 |
1/16 |
5/8 |
1/2 |
70 |
4.4 |
|
TYPE-3458-100 |
100 |
1/16 |
3/4 |
5/8 |
60 |
5.4 |
|
TYPE-7858-100 |
100 |
1/8 |
7/8 |
5/8 |
100 |
11.18 |
|
TYPE-134-100 |
100 |
1/8 |
1 |
3/4 |
90 |
13.7 |
|
TYPE-178-100 |
100 |
1/16 |
1 |
7/8 |
45 |
7.4 |
|
TYPE-1141-100 |
100 |
1/8 |
1-1/4 |
1 |
72 |
17.6 |
|
TYPE-11214-50 |
50 |
1/8 |
1-1/2 |
1-1/4 |
59 |
10.8 |
|
TYPE-134112-50 |
50 |
1/8 |
1-3/4 |
1-1/2 |
50 |
12.8 |
|
TYPE-2142-50 |
50 |
1/8 |
2-1/4 |
2 |
39 |
16.7 |
| **Specifications shown
are typical and are meant only as a guide. Field testing is recommended to find
actual values in the given application. Note: The listed working pressures are based on a short term burst using a 4 to 1 safety factor. *Add the following suffix for color selection: -RE = red, -YE = yellow, -GR = green, -OR = orange, -WH = white and -BL = blue Ordering Example: TYPE-3814-500-BL 100', 3/8" OD and 1/4" ID low density blue colored polyethylene tubing with working PSI of 120, $67. FKM is a registered trademark of DuPont Dow Elastomers |
|
![]() |
|||