Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



Flexible Tubing

 

OMEGAFLEX® latex tubing features superior flexibility and elasticity, maintaining its shape memory even after repeated stretching. No coagulants or fillers are added to the tubing, which minimizes migration into your fluid. This natural latex tubing has 0.87% trace sulphur.


Hardness, Shore: 35 ±5
Specific Gravity: 95
Tensile Strength, PSI: 3500
Elongation at Break, %: 750
Brittle Temperature: -70°F
Operating Temperature Range: -65°F to 180°F

*Values listed are typical. Field testing should be done to find the actual values for the application.

1/8" to 1" OD TUBING

Model No.

Std Length/ (ft.)

Wall (in.)

OD (in.)

ID (in.)

lbs./100 ft Length

TYGR-18116-100

100

1/32

1/8

1/16

1.00

TYGR-18116-50

50

1/32

1/8

1/16

1.00

TYGR-31618-100

100

1/32

3/16

1/8

1.50

TYGR-31618-50

50

1/32

3/16

1/8

1.50

TYGR-1418-100

100

1/16

1/4

1/8

2.00

TYGR-1418-50

50

1/16

1/4

1/8

2.00

TYGR-516316-100

100

1/16

5/16

3/16

2.50

TYGR-516316-50

50

1/16

5/16

3/16

2.50

TYGR-38316-100

100

3/32

3/8

3/16

4.25

TYGR-38316-50

50

3/32

3/8

3/16

4.25

TYGR-716316-100

100

1/8

7/16

3/16

6.00

TYGR-716316-50

50

1/8

7/16

3/16

6.00

TYGR-3814-100

100

1/16

3/8

1/4

3.25

TYGR-3814-50

50

1/16

3/8

1/4

3.25

TYGR-71614-100

100

3/32

7/16

1/4

5.00

TYGR-71614-50

50

3/32

7/16

1/4

5.00

TYGR-1214-100

100

1/8

1/2

1/4

7.00

TYGR-1214-50

50

1/8

1/2

1/4

7.00

TYGR-5814-50

50

3/16

5/8

1/4

12.00

TYGR-716516-100

100

1/16

7/16

5/16

4.00

TYGR-716516-50

50

1/16

7/16

5/16

4.00

TYGR-12516-100

100

3/32

1/2

5/16

6.00

TYGR-12516-50

50

3/32

1/2

5/16

6.00

TYGR-916516-50

50

1/8

9/16

5/16

8.50

TYGR-1116516-50

50

3/16

11/16

5/16

13.00

TYGR-1238-100

100

1/16

1/2

3/8

9.00

TYGR-91638-50

50

3/32

9/16

3/8

7.00

TYGR-5838-50

50

1/8

5/8

3/8

9.00

TYGR-111612-50

50

3/32

11/16

1/2

9.50

TYGR-3412-50

50

1/8

3/4

1/2

12.00

TYGR-134-50

50

1/8

1

3/4

17.00

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard