Omega.com - Your one-stop source for process measurement and control! US & Canada:1-888-TC-OMEGA, International:1-203-359-1660
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image map   Help navigation image map
            


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.

To see current pricing and online ordering, go to the current tubing product listing.



 

This formulation for flexible premium tubing is the standard for both general industrial and automotive applications. Its broad temperature range -51°C to 93°C (-60°F to 200°F) continuous combines with light weight, dimensional stability, chemical resistance and flexibility.

Hardness (Shore D): 64
Specific Gravity: 1.03
Tensile Strength PSI: Yield PSI (ASTMD-638):3335
Elongation at Break: 570%
Min/Max Operating Temperature: -51°C to 93°C (-60°F to 200°F)


1/8" to 1/2" OD TUBING

Model No.

OD
Nom.
(in.)

ID
Nom.
(in.)

Wall
Thickness
Nom. in.

Min.
Bend
Radius
In.

OD
Tol. in.

ID
Tol. mm

Working
Pressure
PSI 24°C
@ 75°F

lbs/
100ft

Standard
Coil
Length
(ft.)

TYNY-18080-50(*)

1/8

0.08

0.023

0.7

+.002-.0045

±0.004

250

1/2

50

TYNY-18080-100(*)

1/8

0.08

0.023

0.7

+.002-.0045

±0.004

250

1/2

100

TYNY-18080-500(*)

1/8

0.08

0.023

0.7

+.002-.0045

±0.004

250

1/2

500

TYNY-532106-100(*)

5/32

0.106

0.025

0.94

+.002-.0045

±0.004

250

3/4

100

TYNY-532106-500(*)

5/32

0.106

0.025

0.94

+.002-.0045

±0.004

250

3/4

500

TYNY-316118-100(*)

3/16

0.118

0.035

1.1

+.002-.0055

±0.004

250

1

100

TYNY-316118-500(*)

3/16

0.118

0.035

1.1

+.002-.0055

±0.004

250

1

500

TYNY-14180-50(*)

1/4

0.18

0.035

1.5

+.002-.0055

±0.004

250

1-1/4

50

TYNY-14180-100(*)

1/4

0.18

0.035

1.5

+.002-.0055

±0.004

250

1-1/4

100

TYNY-14180-500(*)

1/4

0.18

0.035

1.5

+.002-.0055

±0.004

250

1-1/4

500

TYNY-14170-100

1/4

0.17

0.04

1.5

+.002-.0055

±0.004

300

1-1/2

100

TYNY-14170-500

1/4

0.17

0.04

1.5

+.002-.0055

±0.004

300

1-1/2

500

TYNY-14126-100

1/4

0.126

0.062

1.5

+.002-.0055

±0.004

500

2-1/2

100

TYNY-14126-500

1/4

0.126

0.062

1.5

+.002-.0055

±0.004

500

2-1/2

500

TYNY-516233-100(*)

5/16

0.233

0.04

1.85

+.002-.0055

±0.004

250

1-3/4

100

TYNY-516233-500(*)

5/16

0.233

0.04

1.85

+.002-.0055

±0.004

250

1-3/4

500

TYNY-38275-50(*)

3/8

0.275

0.05

2.25

+.002-.0055

±0.004

250

2-3/4

50

TYNY-38275-100(*)

3/8

0.275

0.05

2.25

+.002-.0055

±0.004

250

2-3/4

100

TYNY-38275-500(*)

3/8

0.275

0.05

2.25

+.002-.0055

±0.004

250

2-3/4

500

TYNY-12375-50(*)

1/2

0.375

0.062

3

+.002-.0055

±0.004

250

4-3/4

50

TYNY-12375-100(*)

1/2

0.375

0.062

3

+.002-.0055

±0.004

250

4-3/4

100

TYNY-12375-500(*)

1/2

0.375

0.062

3

+.002-.0055

±0.004

250

4-3/4

500

Note: Specified minimum bend radius is for minimal tube flattening. Standard color is natural translucent white. *Sizes are available in black (-BLK), red (-R), blue (-BL), green (-GN), yellow (-Y), orange (-OR) or gray (-GY). Add appropriate suffix to the end of the standard part number when ordering. No additional charge.

Ordering Example: TYNY-14180-50-GN, 50 feet of green tubing, 1/4" OD, 0.18" ID, 0.035" wall, $15.

FKM is a registered trademark of DuPont Dow Elastomers
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard