Omega.com - Your one-stop source for process measurement and control! US & Canada:1-888-TC-OMEGA, International:1-203-359-1660
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image map   Help navigation image map
            


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.

To see current pricing and online ordering, go to the current tubing product listing.



Flexible Tubing

 

 

PFA tubing is a flexible tubing with an almost transparent appearance. Unlike pipe, PFA tubing can be extruded in very long, continuous lengths, thus allowing for fewer connections. PFA tubing from OMEGA is manufactured using the highest grade resins, which provide outstanding physical- and chemical-stress crack resistance and the greatest flex-life. Like pipe, PFA tubing has excellent chemical resistance properties and can be used in temperatures ranging from -320°F to 500°F.

Hardness, Shore D: 60
Specific Gravity: 2.15
Elongation at Break, %: 300
Brittle Temperature: < = 170°C (-275°F)
Max. Continuous Operating Temp.: 260°C (500°F)
ASTM: 3307

*Specifications given are typical. Field testing is recommended to find the actual operating specifications in the given application.

Notes: PFA is clear in color and can be heat sealed and heat bonded. Sold in standard coil lengths of 25, 50, and 100 ft. PFA packages have no splices.

1/16" to 3/8"OD TUBING

Model No.

Std Length (ft.)

Wall (in.)

OD (in.)

ID (in.)

TYTP-116132-100

100

0.016

1/16

1/32

TYTP-18116-25

25

0.03

1/8

1/16

TYTP-18116-50

50

0.03

1/8

1/16

TYTP-18116-100

100

0.03

1/8

1/16

TYTP-316116-50

50

0.063

3/16

1/16

TYTP-316116-100

100

0.063

3/16

1/16

TYTP-532332-50

50

0.03

5/32

3/32

TYTP-532332-100

100

0.03

5/32

3/32

TYTP-31618-50

50

0.03

3/16

1/8

TYTP-31618-100

100

0.03

3/16

1/8

TYTP-1418-25

25

0.063

1/4

1/8

TYTP-1418-50

50

0.063

1/4

1/8

TYTP-1418-100

100

0.063

1/4

1/8

TYTP-14532-25

25

0.063

1/4

5/32

TYTP-14532-50

50

0.063

1/4

5/32

TYTP-14532-100

100

0.063

1/4

5/32

TYTP-14316-50

50

0.03

1/4

3/16

TYTP-14316-100

100

0.03

1/4

3/16

TYTP-516316-25

25

0.063

5/16

3/16

TYTP-516316-50

50

0.063

5/16

3/16

TYTP-516316-100

100

0.063

5/16

3/16

TYTP-51614-50

50

0.03

5/16

1/4

TYTP-51614-100

100

0.03

5/16

1/4

TYTP-3814-25

25

0.063

3/8

1/4

TYTP-3814-50

50

0.063

3/8

1/4

TYTP-3814-100

100

0.063

3/8

1/4




3/8" to 2-1/8"OD TUBING

Model No.

Length
(ft.)

Wall
(in.)

OD
(in.)

ID
(in.)

TYTP-38516-25

25

0.03

3/8

5/16

TYTP-38516-50

50

0.03

3/8

5/16

TYTP-38516-100

100

0.03

3/8

5/16

TYTP-716516-25

25

0.063

7/16

5/16

TYTP-716516-50

50

0.063

7/16

5/16

TYTP-716516-100

100

0.063

7/16

5/16

TYTP-71638-25

25

0.03

7/16

3/8

TYTP-71638-50

50

0.03

7/16

3/8

TYTP-71638-100

100

0.03

7/16

3/8

TYTP-1238-25

25

0.063

1/2

3/8

TYTP-1238-50

50

0.063

1/2

3/8

TYTP-1238-100

100

0.063

1/2

3/8

TYTP-12716-25

25

0.03

1/2

7/16

TYTP-12716-50

50

0.03

1/2

7/16

TYTP-12716-100

100

0.03

1/2

7/16

TYTP-916716-25

25

0.063

9/16

7/16

TYTP-916716-50

50

0.063

9/16

7/16

TYTP-916716-100

100

0.063

9/16

7/16

TYTP-91612-25

25

0.03

9/16

1/2

TYTP-91612-50

50

0.03

9/16

1/2

TYTP-91612-100

100

0.03

9/16

1/2

TYTP-5812-25

25

0.063

5/8

1/2

TYTP-5812-50

50

0.063

5/8

1/2

TYTP-5812-100

100

0.063

5/8

1/2

TYTP-58916-25

25

0.03

5/8

9/16

TYTP-58916-50

50

0.03

5/8

9/16

TYTP-58916-100

100

0.03

5/8

9/16

TYTP-1116916-25

25

0.063

11/16

9/16

TYTP-1116916-50

50

0.063

11/16

9/16

TYTP-1116916-100

100

0.063

11/16

9/16

TYTP-111658-5

5

0.03

11/16

5/8

TYTP-111658-25

25

0.03

11/16

5/8

TYTP-111658-50

50

0.03

11/16

5/8

TYTP-111658-100

100

0.03

11/16

5/8

TYTP-3458-25

25

0.063

3/4

5/8

TYTP-3458-50

50

0.063

3/4

5/8

TYTP-3458-100

100

0.063

3/4

5/8

TYTP-341116-25

25

0.032

3/4

11/16

TYTP-341116-50

50

0.032

3/4

11/16

TYTP-341116-100

100

0.032

3/4

11/16

TYTP-13161116-25

25

0.063

13/16

11/16

TYTP-13161116-50

50

0.063

13/16

11/16

TYTP-13161116-100

100

0.063

13/16

11/16

TYTP-08334-25

5 Straight

0.04

0.83

3/4

TYTP-7834-25

5 Straight

0.063

7/8

3/4

TYTP-96578-25

5 Straight

0.045

0.965

7/8

TYTP-178-25

5 Straight

0.063

1

7/8

TYTP-1101-5

5 Straight

0.05

1.10

1

TYTP-1181-5

5 Straight

0.063

1 1/8

1

TYTP-133114-5

5 Straight

0.04

1.33

1 1/4

TYTP-138114-5

5 Straight

0.063

1 3/8

1 1/4

TYTP-1580112-5

5 Straight

0.04

1 5/8

1 1/2

TYTP-158112-5

5 Straight

0.063

1 5/8

1 1/2

TYTP-2182-5

5 Straight

0.063

2 1/8

2

Specifications given are typical. Field testing is recommended to find the actual operating specifications in the given application.

Notes: PFA is clear in color and can be heat sealed and heat bonded. Sold in standard coil lengths of 25, 50, and 100 ft. PFA packages have no splices.


FKM is a registered trademark of DuPont Dow Elastomers

 

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard