Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



Flexible Tubing

 

PFA tubing is a flexible tubing with an almost transparent appearance. Unlike pipe, PFA tubing can be extruded in very long, continuous lengths, thus allowing for fewer connections. PFA tubing from OMEGA is manufactured using the highest grade resins, which provide outstanding physical- and chemical-stress crack resistance and the greatest flex-life. Like pipe, PFA tubing has excellent chemical resistance properties and can be used in temperatures ranging from -320°F to 500°F.

Hardness, Shore D: 60
Specific Gravity: 2.15
Elongation at Break, %: 300
Brittle Temperature: < = 170°C (-275°F)
Max. Continuous Operating Temp.: 260°C (500°F)
ASTM: 3307

4mm to 16mm OD Metric Diameters

Model No.

Std Length (ft.)

Wall (mm)

OD (mm)

ID (mm)

TYTP-42-50

50

1

4

2

TYTP-42-100

100

1

4

2

TYTP-64-25

25

1

6

4

TYTP-64-50

50

1

6

4

TYTP-64-100

100

1

6

4

TYTP-86-25

25

1

8

6

TYTP-86-50

50

1

8

6

TYTP-86-100

100

1

8

6

TYTP-108-25

25

1

10

8

TYTP-108-50

50

1

10

8

TYTP-108-100

100

1

10

8

TYTP-1210-25

25

1

12

10

TYTP-1210-50

50

1

12

10

TYTP-1210-100

100

1

12

10

TYTP-1412-25

25

1

14

12

TYTP-1412-50

50

1

14

12

TYTP-1412-100

100

1

14

12

TYTP-1614-25

25

1

16

14

TYTP-1614-50

50

1

16

14

TYTP-1614-100

100

1

16

14

FKM is a registered trademark of DuPont Dow Elastomers

 

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard