Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



 

This is a tough, heat-resistant tubing, ideal for the transfer of hot liquids or gases. It is recommended for low pressure systems and uses where higher temperatures and pressures are encountered. It has good compatibility to acids and alkalies.

Operating Temperature Range:
-40° to 121°C (-40° to 250°F)
Durometer, nom. (Shore) 15 secs.:
75 (D)
Color: Translucent
Specific Gravity: 0.90
Tensile Strength (psig): 3700
Ultimate Elongation: 200


To Order  (Specify Model Number)

Model No.

Std
Length (Ft.)

Wall
(in.)

OD
(in.)

ID
(in.)

Working PSI
at 73°F

lbs/
100 ft

TYPP-1418-100

100

1/16

1/4

1/8

300

3.0

TYPP-14170-100

100

0.04

1/4

0.17

180

1.5

TYPP-516316-100

100

1/16

5/16

3/16

226

3.0

TYPP-3814-100

100

1/16

3/8

1/4

180

3.1

TYPP-1238-100

100

1/16

1/2

3/8

130

5.0

TYPP-5812-100

100

1/16

5/8

1/2

96

6.0

TYPP-3458-100

100

1/16

3/4

5/8

80

7.0

TYPP-134-100

100

1/8

1

3/4

140

9.5

TYPP-1141-100

100

1/8

1-1/4

1

110

13.5

TYPP-112114-100

100

1/8

1-1/2

1-1/4

71

21.3

TYPP-134112-100

100

1/8

1-3/4

1-1/2

60

25.2

TYPP-2134-100

1050

1/8

2

1-3/4

52

29.1

Specifications given are typical and are meant only as a guide. Field testing is required to find the actual operating specifications in a given application.

Ordering Example: TYPP-1418-100, 100 feet of tubing,
1/16" wall, of 1/8" id x 1/4" o d, $19.


FKM is a registered trademark of DuPont Dow Elastomers
© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard