Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



Flexible Tubing

 

PTFE tubing is the most flexible of the three tubings. This product handles temperatures ranging from -110°F to 500°F continuous service. It is translucent milky-white to white in appearance, depending upon the type of PTFE resin used in manufacturing. Batch process manufacturing limits lengths, depending upon the size of the tubing.

PTFE tubing has excellent chemical resistance properties and can be used with almost all chemicals and solvents. PTFE tubing is FDA approved.


Hardness, Shore D: 50-55
Specific Gravity: 2.13-2.2
Elongation at Break, %: 200-400
Brittle Temperature: <=170°C (-275°F)
Max. Continuous Operating Temp.: 260°C (500°F)
ASTM: 3295


1/16" to 3/8" OD TUBING

Model No.

Std Length (ft.)

Wall (in.)

OD (in.)

ID (in.)

TYTT-116132-100

100

0.016

1/16

1/32

TYTT-332132-100

100

0.03

3/32

1/32

TYTT-18116-25

12

0.03

1/8

1/16

TYTT-18116-50

50

0.03

1/8

1/16

TYTT-18116-100

100

0.03

1/8

1/16

TYTT-316116-50

50

0.063

3/16

1/16

TYTT-316116-100

100

0.063

3/16

1/16

TYTT-532332-50

50

0.03

5/32

3/32

TYTT-532332-100

100

0.03

5/32

3/32

TYTT-31618-50

50

0.03

3/16

1/8

TYTT-31618-100

100

0.03

3/16

1/8

TYTT-1418-50

50

0.063

1/4

1/8

TYTT-1418-100

100

0.063

1/4

1/8

TYTT-14532-25

25

0.063

1/4

5/32

TYTT-14532-50

50

0.063

1/4

5/32

TYTT-14532-100

100

0.063

1/4

5/32

TYTT-14316-25

12

0.03

1/4

3/16

TYTT-14316-50

50

0.03

1/4

3/16

TYTT-14316-100

100

0.03

1/4

3/16

TYTT-516316-50

50

0.063

5/16

3/16

TYTT-516316-100

100

0.063

5/16

3/16

TYTT-51614-50

50

0.03

5/16

1/4

TYTT-51614-100

100

0.03

5/16

1/4

TYTT-3814-25

25

0.063

3/8

1/4

TYTT-3814-50

50

0.063

3/8

1/4

TYTT-3814-100

100

0.063

3/8

1/4

TYTT-38516-12

12

0.03

3/8

5/16

TYTT-38516-25

25

0.03

3/8

5/16


3/8" to 1" OD TUBING

Model No.

Std Length (ft.)

Wall (in.)

OD (in.)

I.D. (in.)

TYTT-38516-50

50

0.03

3/8

5/16

TYTT-38516-100

100

0.03

3/8

5/16

TYTT-716516-25

25

0.063

7/16

5/16

TYTT-716516-50

50

0.063

7/16

5/16

TYTT-716516-100

100

0.063

7/16

5/16

TYTT-71638-25

25

0.03

7/16

3/8

TYTT-71638-50

50

0.03

7/16

3/8

TYTT-71638-100

100

0.03

7/16

3/8

TYTT-1238-25

25

0.063

1/2

3/8

TYTT-1238-50

50

0.063

1/2

3/8

TYTT-1238-100

100

0.063

1/2

3/8

TYTT-12716-12

12

0.03

1/2

7/16

TYTT-12716-25

25

0.03

1/2

7/16

TYTT-12716-50

50

0.03

1/2

7/16

TYTT-12716-100

100

0.03

1/2

7/16

TYTT-916716-25

25

0.063

9/16

7/16

TYTT-916716-50

50

0.063

9/16

7/16

TYTT-916716-100

100

0.063

9/16

7/16

TYTT-91612-25

25

0.03

9/16

1/2

TYTT-91612-50

50

0.03

9/16

1/2

TYTT-91612-100

100

0.03

9/16

1/2

TYTT-5812-25

25

0.063

5/8

1/2

TYTT-5812-50

50

0.063

5/8

1/2

TYTT-5812-100

100

0.063

5/8

1/2

TYTT-1116916-100

100

0.063

11/16

9/16

TYTT-111658-25

25

0.03

11/16

5/8

TYTT-111658-50

50

0.03

11/16

5/8

TYTT-111658-100

100

0.03

11/16

5/8

TYTT-3458-25

25

0.063

3/4

5/8

TYTT-3458-50

50

0.063

3/4

5/8

TYTT-3458-100

100

0.063

3/4

5/8

TYTT-341116-25

25

0.032

3/4

11/16

TYTT-341116-50

50

0.032

3/4

11/16

TYTT-341116-100

100

0.032

3/4

11/16

TYTT-83334-5

5 Straight

0.04

0.83

3/4

TYTT-7834-5

5 Straight

0.063

7/8

3/4

TYTT-131634-5

5 Straight

0.03

13/16

3/4

TYTT-96578-5

5 Straight

0.045

0.965

7/8

TYTT-178-5

5 Straight

0.063

1

7/8


1.10" to 16" OD TUBING

Model No.

Std Length (ft.)

Wall (in.)

OD (in.)

ID (in.)

TYTT-1101-5

5 Straight

0.05

1.10

1

TYTT-133114-5

5 Straight

0.04

1.33

1-1/4

TYTT-2182-5

5 Straight

0.063

2-1/8

2

TYTT-42-12

12

1

4

2

TYTT-42-50

50

1

4

2

TYTT-42-100

100

1

4

2

TYTT-64-12

12

1

6

4

TYTT-64-50

50

1

6

4

TYTT-64-100

100

1

6

4

TYTT-86-12

12

1

8

6

TYTT-86-50

50

1

8

6

TYTT-86-100

100

1

8

6

TYTT-108-25

25

1

10

8

TYTT-108-50

50

1

10

8

TYTT-108-100

100

1

10

8

TYTT-1210-12

12

1

12

10

TYTT-1210-25

25

1

12

10

TYTT-1210-50

50

1

12

10

TYTT-1210-100

100

1

12

10

TYTT-1412-25

25

1

14

12

TYTT-1412-50

50

1

14

12

TYTT-1412-100

100

1

14

12

TYTT-1614-25

25

1

16

14

TYTT-1614-50

50

1

16

14

TYTT-1614-100

100

1

16

14


*Specifications given are typical. Field testing is recommended to find the actual operating specifications in the given application.

Notes: TFE is translucent white in color. Sold in standard lengths of 25, 50, and 100 ft. TFE is coiled in 25' no-splice package, 50' maximum two-splice package, or 100' maximum three-splice package.

Ordering Example: TYTT-1412-100, 100 feet of tubing, 1 mm wall, 14 mm OD, 12 mm ID, $652.



FKM is a registered trademark of DuPont Dow Elastomers

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard