Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



Flexible Tubing

 

Omega's TYVYV thick wall PVC tubing combines the clarity, flexibility, and ease-of-use of standard vinyl tubing with the additional ability to handle full vacuum temperatures up to 140°F. In addition, TYVYV tubing handles somewhat higher operating pressures than our standard PVC tubing with an equivalent inside diameter.

Hardness, Shore A: 55
Specific Gravity: 1.19
Tensile Strength, PSI: 1650
Ultimate Elongation: 450%
Operating Temperature Range: -32 to 71°C (-25 to 160°F)
Minimum Bend Radius: 4 times the tube OD

To Order (Specify Model No.)

Model No.

Std Length
(ft.)

Vc Rate
in./hg

O.D. (in.)

I.D. (in.)

Working PSI
at 73°F

lbs/
50 ft.

TYVYV-916316-50

50

30

9/16

3/16

62

6

TYVYV-916316-10

10

30

9/16

3/16

62

6

TYVYV-5814-50

50

30

5/8

1/4

56

7

TYVYV-5814-10

10

30

5/8

1/4

56

7

TYVYV-7838-50

50

30

7/8

3/8

54

7.5

TYVYV-7838-10

10

30

7/8

3/8

54

7.5

TYVYV-11812-50

50

30

1-1/8

1/2

52

22

TYVYV-11812-10

10

30

1-1/8

1/2

52

22

TYVYV-13858-50

50

30

1-3/8

5/8

56

32

TYVYV-11234-50

50

30

1-1/2

3/4

46

36

TYVYV-21-50

50

30

2

1

46

65

*Specifications given are typical and are meant only as a guide. Field testing is required to find the actual operating specifications in a given application.

Ordering Example: TYVYV-7838-50, 50 feet of tubing, 7/8" OD, 3/8" ID, $180.



FKM is a registered trademark of DuPont Dow Elastomers

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard