Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



Flexible Tubing

 

Omega's Polyurethane tubing is available in two different formulations: TYUS polyester and TYUTH polyether. TYUS polyester tubing is extremely durable, resisting both abrasion and flex fatigue. It remains flexible and transparent even at low temperatures. TYUS polyester tubing is highly resistant to aliphatic hydrocarbons and petroleum products; however, it is NOT recommended for use with water-based solutions.

TYUTH polyether tubing is more flexible than TYUS polyester tubing and is the formulation utilized in select peristaltic pump applications. Like TYUS polyester tubing, TYUTH polyether tubing also has excellent abrasion resistance and remains flexible at low temperatures.


Note: All are transparent, except ester in 5/16 x 3/16, 3/8 x 1/4, and 1/2 x 3/8 sizes, which are translucent white. All ester (@75°F) are also available in black (-BK), red (-R) and blue

(-BU). 1/8 x 1/16, 5/32 x 3/32, and 1/4 x 1/8 size ester are also available in green (ÐGN) and yellow (ÐY). Add appropriate suffix to the end of the standard part number when ordering. No additional charge.

Ordering Example: TYUTH-1238-100 100 ft, 1/2 OD, 3/8 ID, 1/16 wall, unreinforced Polyurethane Tubing, $88.




Typical Specifications*

Ester

Ether

 

24°C (75°F)

23°C (73°F)

23°C (73°F)

Hardness, Shore A±5

96

85

75

Specific Gravity

1.15

1.18

1.13

Tensile Strength, PSI

7,974

6,000

3,500

Ultimate Elongation %

450%

550%

700%

Operating Temperature Range

-18° to 82°C
(0 to 180°F)

-57 to 84°C
(-70 to 185°F)

-57 to 79°C
(-70 to 175°F)

*Specifications listed are meant only as a guide. Each user must test the tubing under their operating conditions to determine the tubingÕs suitability for the particular application.



To Order (Specify Model Number)

Model No.

O.D.
(in.)

I.D.
(in.)

Std
Length (ft.)

Wall
(in.)

Working PSI
@ 75°F

Working PSI
@73°F

lbs/100 ft

TYUTH-71614-100

7/16

1/4

100

3/32

 

34

5-1/2

TYUTH-1214-100

1/2

1/4

100

1/8

 

40

8

TYUTH-1214-500

1/2

1/4

500

1/8

 

40

8

TYUTH-716516-100

7/16

5/16

100

1/16

 

22

4

TYUTH-916516-100

9/16

5/16

100

1/8

 

36

9-1/4

TYUTH-1238-100

1/2

3/8

100

1/16

 

20

5

TYUTH-91638-100

9/16

3/8

100

3/32

 

26

7-3/4

TYUTH-5838-100

5/8

3/8

100

1/8

 

32

11

TYUTH-5838-500

5/8

3/8

500

1/8

 

32

11

TYUTH-58716-100

5/8

7/16

100

3/32

 

24

9

TYUTH-5812-100

5/8

1/2

100

1/16

 

16

6

TYUTH-5812-500

5/8

1/2

500

1/16

 

16

6

TYUTH-3412-100

3/4

1/2

100

1/8

 

26

13-1/2

TYUTH-131658-100

13/16

5/8

100

3/32

 

18

11-1/2

TYUTH-7858-100

7/8

5/8

100

1/8

 

22

16

TYUTH-134-50

1

3/4

100

1/8

 

20

18-1/2

TYUTH-11878-50

1-1/8

7/8

100

1/8

 

18

21

TYUTH-1141-50

1-1/4

1

100

1/8

 

16

23-1/2



1/16" to 1/4" ID TUBING

Model No.

OD
(in.)

ID
(in.)

Std
Length (ft.)

Wall
(in.)

Working PSI
@ 75°F

Working PSI
@ 73°F

lbs/cft

TYUS-18116-100

1/8

1/16

100

1/32

100

 

1/2

TYUS-18116-500

1/8

1/16

500

1/32

100

 

1/2

TYUS-31618-100

3/16

1/8

100

1/32

100

 

7/8

TYUS-31618-500

3/16

1/8

500

1/32

100

 

7/8

TYUS-1418-50

1/4

1/8

50

1/16

100

 

2

TYUS-1418-100

1/4

1/8

100

1/16

100

 

2

TYUS-1418-500

1/4

1/8

500

1/16

100

 

2

TYUS-14532-500

1/4

5/32

500

0.045

62

 

15/8

TYUS-14316-100

1/4

1/8

100

1/32

 

55-1/4

551/4

TYUS-14316-500

1/4

3/16

500

1/32

 

55

11/4

TYUS-14316-50

5/16

3/16

50

1/16

82

 

23/4

TYUS-14316-100

5/16

3/16

100

1/16

82

 

23/4

TYUS-516316-500

5/16

3/16

500

1/16

82

 

23/4

TYUS-51614-100

5/16

1/4

100

1/32

25

 

13/4

TYUS-3814-50

3/8

1/4

50

1/16

82

 

31/2

TYUS-3814-100

3/8

1/4

100

1/16

82

 

31/2

TYUS-3814-500

3/8

1/4

500

1/16

82

 

31/2

TYUS-71614-100

7/16

1/4

100

3/32

 

95

51/2

TYUS-1214-100

1/2

1/4

100

1/8

 

110

8

TYUS-1214-500

1/2

1/4

500

1/8

 

110

8

TYUS-716516-100

7/16

5/16

100

1/16

 

65

4

TYUS-916516-100

9/16

5/16

100

1/8

 

100

91/4

TYUS-1238-50

1/2

3/8

50

1/16

82

 

5

TYUS-1238-100

1/2

3/8

100

1/16

82

 

5

TYUS-91638-100

9/16

3/8

100

3/32

 

75

73/4

TYUS-5838-100

5/8

3/8

100

1/8

 

90

73/4

TYUS-5838-500

5/8

3/8

500

1/8

 

90

103/4

TYUS-58716-100

5/8

7/16

100

3/32

 

65

103/4

TYUS-5812-50

5/8

1/2

50

1/16

 

40

81/2

TYUS-5812-100

5/8

1/2

100

1/16

 

40

6

TYUS-5812-500

5/8

1/2

500

1/16

 

40

6

TYUS-3412-100

3/4

1/2

100

1/8

 

75

6

TYUS-131658-50

13/16

5/8

50

3/32

 

52

131/2

TYUS-131658-100

13/16

5/8

100

3/32

 

52

111/2

TYUS-7858-100

7/8

5/8

100

1/8

 

60

111/2

TYUS-134-50

1

3/4

50

1/8

 

55

16

TYUS-134-100

1

3/4

100

1/8

 

55

181/2

TYUS-11878-100

11/8

7/8

100

1/8

 

40

181/2

TYUS-1141-50

11/4

1

50

1/8

 

45

207/8

TYUS-1141-100

11/4

1

100

1/8

 

45

231/2

TYUTH-18116-100

1/8

1/16

100

1/32

 

80

1/2

TYUTH-18116-500

1/8

1/16

500

1/32

 

80

1/2

TYUTH-31618-100

3/16

1/8

100

1/32

 

105

7/8

TYUTH-31618-500

3/16

1/8

500

1/32

 

105

7/8

TYUTH-1418-100

1/4

1/8

100

1/16

 

80

2

TYUTH-1418-500

1/4

1/8

500

1/16

 

80

2

TYUTH-14316-100

1/4

5/32

500

0.045

 

40

15/8

TYUTH-14316-500

1/4

3/16

100

1/32

 

40

11/4

TYUTH-516316-100

5/16

3/16

100

1/16

 

65

23/4

TYUTH-516316-500

5/16

3/16

500

1/16

 

65

23/4

TYUTH-51614-100

5/16

1/4

100

1/32

 

30

13/4

TYUTH-3814-100

3/8

1/4

100

1/16

 

55

31/2

TYUTH-3814-500Ordering Example: TYUS-1141-100, 100 feet of tubing, 1 1/4 OD, 1" ID, 1/8" wall, $378.


FKM is a registered trademark of DuPont Dow Elastomers

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard